LT-63
-
Decoupling inductor
2818546
Decoupling inductance for direct parallel connection of type 2 arresters and untriggered type 1 arresters, nominal current: 63 A, housing width: 70 mm (4 Div.)
Product details
Nominal voltage UN | 500 V AC/DC |
Connection method | Screw terminal blocks |
Screw thread | M5 |
Tightening torque, min | 4.5 Nm |
Conductor cross section flexible min. | 0.5 mm² |
Conductor cross section flexible max. | 25 mm² |
Conductor cross section, rigid min. | 0.5 mm² |
Conductor cross section, rigid max. | 35 mm² |
Dimensional drawing |
|
Width | 70 mm |
Height | 89.8 mm |
Depth | 65.5 mm |
Flammability rating according to UL 94 | V0 |
Housing material | PBT |
Frequency range | 50 Hz ... 60 Hz |
Inductivity in series | 15 µH (10 kHz) |
Max. required back-up fuse | 63 A (gL) |
Ambient conditions | |
Degree of protection | IP20 |
Ambient temperature (operation) | -40 °C ... 115 °C |
Standards Information technology specification | |
Standards/regulations | VDE 0565-2 |
IEC 61643-1 | |
prEN 138000 | |
DIN EN 60068 | |
VDE 0565-2 | |
IEC 61643-1 | |
prEN 138000 | |
DIN EN 60068 |
Mounting type | DIN rail: 35 mm |
Item number | 2818546 |
Packing unit | 1 pc |
Note | Made to order (non-returnable) |
Sales key | CL18 |
Product key | CL132Z |
GTIN | 4017918159993 |
Weight per piece (including packing) | 1.074 kg |
Weight per piece (excluding packing) | 1.074 kg |
Customs tariff number | 85045080 |
Country of origin | DE |
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
-
MPB F400X16/ 1GS - Wiring bridge 2818342
-
MPB F200X16/ 1GS - Wiring bridge 2818339
-
MPB 18/1-10/1.0.0 - Wiring bridge 2830443
-
MPB 18/1-12/1.6 - Wiring bridge 2838063
-
MPB 18/1-16/1.4 - Wiring bridge 2830155
-
MPB 18/1- 4/1.4 - Wiring bridge 2830142
-
MPB 18/4-12 - Wiring bridge 2809296
-
MPB 18/4- 8 - Wiring bridge 2809283
-
MPB 18/3- 6 - Wiring bridge 2809241
-
MPB 18/1-57 - Wiring bridge 2809238
-
MPB 18/1-12 - Wiring bridge 2748593
-
MPB 18/1- 9 - Wiring bridge 2748580
-
MPB 18/1- 8 - Wiring bridge 2748577
-
MPB 18/1- 6 - Wiring bridge 2748564
-
MPB 18/1- 4 - Wiring bridge 2809225
-
MPB 18/1- 3 - Wiring bridge 2809212
-
MPB 18/1- 2 - Wiring bridge 2809209
-
MPB 18/3- D - Wiring bridge end cover 2809322
-
B-STIFT - Marker pen 1051993
-
CUTFOX 50 - Cable-cutting tool 1206641
-
ZBN 18:UNBEDRUCKT - Zack marker strip 2809128
PHOENIX CONTACT
586 Fulling Mill Road, Middletown, PA 17057