D-UFB-V11/BS-S
-
Surge protection device
2796147
Attachment plug with surge protection for V.11 interface. Connection: D-SUB-15 socket/plug, for direct assembly on the device interface
Product details
| IEC test classification | C1 |
| C2 | |
| C3 | |
| D1 | |
| VDE requirement class | C1 |
| C2 | |
| C3 | |
| D1 | |
| Type | Intermediate plug |
| Connection method | D-SUB-15 |
| Dimensional drawing |
|
| Width | 24.5 mm |
| Height | 54.5 mm |
| Length | 84.6 mm |
| Housing material | Aluminum |
| Mechanical data | |
| Open side panel | No |
| Direction of action | Line-Line & Line-Signal Ground/Shield & Signal Ground/Shield-Earth Ground |
| Maximum continuous voltage UC (line-line) | 12 V DC |
| Maximum continuous voltage UC (line-signal ground) | 12 V DC |
| Nominal current IN | 175 mA (25 °C) |
| Operating effective current IC at UC | ≤ 10 µA |
| Protective conductor current IPE | ≤ 4 µA |
| Nominal discharge current In (8/20) µs (line-line) | 5 kA |
| Nominal discharge current In (8/20) µs (line-ground) | 5 kA |
| Nominal discharge current In (8/20) µs (line-signal ground) | 5 kA |
| Total surge current (8/20) µs | 10 kA |
| Output voltage limitation at 1 kV/µs (line-line) spike | ≤ 22 V |
| Output voltage limitation at 1 kV/µs (line-earth) spike | ≤ 600 V |
| Output voltage limitation at 1 kV/µs (line-line) static | ≤ 22 V |
| Output voltage limitation at 1 kV/µs (line-earth) static | ≤ 600 V |
| Output voltage limitation at 1 kV/µs (line-signal ground) static | ≤ 22 V |
| Residual voltage at In (conductor-conductor) | ≤ 17 V |
| Residual voltage at In (line-signal ground) | ≤ 33 V |
| Voltage protection level Up (line-line) | ≤ 25 V (C2 - 4 kV / 2 kA) |
| ≤ 30 V (C2 - 10 kV / 5 kA) | |
| Voltage protection level Up (line-earth) | ≤ 700 V (C2 - 10 kV / 5 kA) |
| Voltage protection level Up (line-signal ground) | ≤ 30 V (C2 - 4 kV / 2 kA) |
| Response time tA (line-line) | ≤ 1 ns |
| Response time tA (line-earth) | ≤ 100 ns |
| Response time tA (line-signal ground) | ≤ 1 ns |
| Input attenuation aE, sym. | 3.2 dB (≤ 1 MHz) |
| 0.4 dB (≤ 600 kHz) | |
| Input attenuation aE, asym. | 1.7 dB (≤ 1 MHz) |
| 0.1 dB (≤ 600 kHz) | |
| Cut-off frequency fg (3 dB), sym. in 50 Ω system | typ. 5 MHz |
| Cut-off frequency fg (3 dB), sym. in 600 Ω system | typ. 500 kHz |
| Cut-off frequency fg (3 dB), asym. (PE) in 50 Ω system | typ. 5 MHz |
| Cut-off frequency fg (3 dB), asym. (PE) in 600 Ω system | typ. 500 kHz |
| Resistance per path | 22 Ω |
| Impulse durability (line-line) | C2 - 10 kV / 5 kA |
| Impulse durability (line-earth) | C2 - 10 kV / 5 kA |
| D1 - 2.5 kA |
| Ambient conditions | |
| Degree of protection | IP20 |
| Ambient temperature (operation) | -40 °C ... 60 °C |
| VDE requirement class | C1 |
| C2 | |
| C3 | |
| D1 | |
| Standards Information technology specification | |
| Standards/regulations | IEC 61643-21 |
| IEC 61643-21 | |
| Air clearances and creepage distances | |
| Standards/regulations | VDE 0110-1 / IEC 60664-1 |
| Standards/specifications | IEC 61643-21 |
| Note | 2000 |
| Mounting type | Connection-specific intermediate plugging |
| Item number | 2796147 |
| Packing unit | 1 pc |
| Note | Made to order (non-returnable) |
| Sales key | CL03 |
| Product key | CL3113 |
| GTIN | 4017918073336 |
| Weight per piece (including packing) | 114.2 g |
| Weight per piece (excluding packing) | 100.2 g |
| Customs tariff number | 85363010 |
| Country of origin | DE |
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
PHOENIX CONTACT
586 Fulling Mill Road, Middletown, PA 17057