MCR-PS-230AC/24DC/100
-
Signal conditioner
2786047
Power supply unit, with fixed-voltage regulator, input 230 V AC, output 24 V DC/100 mA
Product details
Input voltage | 230 V AC ±10 % |
AC frequency range | 50 Hz ... 60 Hz |
Current consumption | approx. 35 mA |
Nominal power consumption | approx. 8 VA |
Number of outputs | 1 |
Nominal output voltage | 24 V DC ±4 % |
Nominal output current (IN) | 100 mA |
Residual ripple | ≤ 50 mVPP (at UN = 24 V AC) |
Output fuse | 0.125 A (normal blow) |
Input | |
Connection method | Screw connection |
Conductor cross section, rigid min. | 0.2 mm² |
Conductor cross section, rigid max. | 2.5 mm² |
Conductor cross section flexible min. | 0.2 mm² |
Conductor cross section flexible max. | 2.5 mm² |
Conductor cross section AWG min. | 24 |
Conductor cross section AWG max. | 14 |
Stripping length | 8 mm |
Screw thread | M3 |
Output | |
Connection method | Screw connection |
Conductor cross section, rigid min. | 0.2 mm² |
Conductor cross section, rigid max. | 2.5 mm² |
Conductor cross section flexible min. | 0.2 mm² |
Conductor cross section flexible max. | 2.5 mm² |
Conductor cross section AWG min. | 24 |
Conductor cross section AWG max. | 14 |
Stripping length | 8 mm |
Screw thread | M3 |
Test voltage input/output | 4 kV AC |
Product type | Power supply |
Operating mode | 100% operating factor |
Width | 40 mm |
Height | 85.5 mm |
Depth | 79 mm |
Horizontal pitch | 2.2 Div. |
Assembly note | can be aligned with spacing = 10 mm |
Mounting position | On horizontal DIN rail |
Ambient conditions | |
Degree of protection | IP20 |
Ambient temperature (operation) | 0 °C ... 60 °C |
Standards | |
Standards/regulations | IEC 664 |
IEC 664 A | |
DIN VDE 0110-1 | |
DIN VDE 0551 |
Item number | 2786047 |
Packing unit | 1 pc |
Note | Made to order (non-returnable) |
Sales key | CM11 |
Product key | CMPL13 |
GTIN | 4017918070458 |
Weight per piece (including packing) | 321 g |
Weight per piece (excluding packing) | 321 g |
Customs tariff number | 85044094 |
Country of origin | DE |
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
PHOENIX CONTACT
586 Fulling Mill Road, Middletown, PA 17057