Universal I/O module in the form of a daughterboard
Product details
Note on application
Note on application
Only for industrial use
Product type
Plug-in board
Type
Daughterboard
Module
Internal data length
10 bytes IN and 10 bytes OUT data
Protocol chip
INTERBUS SUPI 3
IC power supply voltage
5 V DC ±10 % (DC)
Supply
Typical current consumption
120 mA (90 mA kernel)
User interface
60-pos. female connector for power supply, -Diagnostics, -Configuration, -Parallel port for 32 data bits (configurable), -Parallel port for micro-processor
INTERBUS
Connection method
Remote bus
Width
70 mm
Height
10 mm
Length
50 mm
Ambient conditions
Degree of protection
IP00
Ambient temperature (operation)
0 °C ... 70 °C
Item number
2753672
Packing unit
1 pc
Minimum order quantity
1 pc
Sales key
DR14
Product key
DRECAA
GTIN
4017918153526
Weight per piece (including packing)
36 g
Weight per piece (excluding packing)
20 g
Customs tariff number
85389091
Country of origin
DE
ECLASS
ECLASS-13.0
27242605
ETIM
ETIM 9.0
EC001601
UNSPSC
UNSPSC 21.0
32151600
China RoHS
Environment friendly use period (EFUP)
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.