MT-2PE/S- 60AC
-
Type 3 surge protection device
2748085
DIN rail module with surge protection for power supply units, optical power and error display, for mounting on NS 35/7.5. Nominal voltage: 60 V AC, housing width: 50 mm.
Product details
Product type | Device protection |
Type | DIN rail module, one-piece |
Number of positions | 2 |
Surge protection fault message | Optical, remote indicator contact |
Indicator/remote signaling | |
Connection name | Remote fault indicator contact |
Switching function | N/C contact |
Maximum operating voltage Umax. AC | 250 V AC |
Max. operating current Imax | 1 A |
Connection method | Screw connection |
Screw thread | M3 |
Tightening torque, min | 0.5 Nm |
Conductor cross section flexible min. | 0.2 mm² |
Conductor cross section flexible max. | 2.5 mm² |
Conductor cross section, rigid min. | 0.2 mm² |
Conductor cross section, rigid max. | 4 mm² |
Dimensional drawing |
|
Width | 50 mm |
Height | 77.5 mm |
Depth | 63 mm |
Flammability rating according to UL 94 | V0 |
Housing material | PA-F |
Direction of action | 1L-N & N-PE |
Nominal frequency fN | 50 Hz |
60 Hz | |
Maximum continuous operating voltage UC (L-PE) | 100 V AC |
Protective conductor current IPE | ≤ 1 µA |
Operating effective current IC at UC | ≤ 10 mA |
Nominal discharge current In (8/20) µs (L-N) | 2.5 kA |
Nominal discharge current In (8/20) µs (L-PE) | 2.5 kA |
Maximum discharge current Imax (8/20) µs (L-N) | 6.5 kA |
Maximum discharge current Imax (8/20) µs (L-PE) | 6.5 kA |
Voltage protection level Up (L-N) | ≤ 0.55 kV |
Voltage protection level Up (L-PE) | ≤ 0.5 kV |
Response time tA (L-N) | ≤ 25 ns |
Response time tA (L-PE) | ≤ 100 ns |
Max. required back-up fuse | 16 A (gL) |
Ambient conditions | |
Degree of protection | IP20 |
Ambient temperature (operation) | -25 °C ... 75 °C |
Standards | |
Standards/regulations | IEC 61643 |
E DIN VDE 0675-6 |
Mounting type | DIN rail: 35 mm |
Item number | 2748085 |
Packing unit | 1 pc |
Note | Made to order (non-returnable) |
Sales key | CL01 |
Product key | CL1431 |
GTIN | 4017918062330 |
Weight per piece (including packing) | 123.66 g |
Weight per piece (excluding packing) | 123.66 g |
Customs tariff number | 85363010 |
Country of origin | DE |
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
PHOENIX CONTACT
586 Fulling Mill Road, Middletown, PA 17057