HC-B 6-ESTS
-
Contact insert
1771037
HEAVYCON male insert, B6 series, 6-pos., screw connection
Product details
| General | For housing HC-B6 |
| Assembly note | Connectors may be operated only when there is no load/voltage. |
| Type | B6 |
| Number of positions | 6 |
| Connection profile | 6+PE |
| Insulation characteristics | |
| Overvoltage category | III |
| Degree of pollution | 3 |
| Dimensional drawing |
|
| Width | 34 mm |
| Height | 35 mm |
| Length | 51.5 mm |
| Connection technology | |
| Connection technology | Screw connection |
| Connection in acc. with standard | IEC / EN |
| Conductor connection | |
| Conductor cross section | 0.5 mm² ... 2.5 mm² (applies to stranded conductors with ferrules) |
| 0.5 mm² ... 4 mm² (PE screw) | |
| Connection cross section AWG | 20 ... 14 |
| 20 ... 12 (PE screw) | |
| Tightening torque | 0.5 Nm |
| Stripping length of the individual wire | 7 mm |
| Rated voltage (III/3) | 500 V |
| Rated surge voltage | 6 kV |
| Rated current | 16 A |
| Test voltage | 3 kV AC |
| Mechanical data | |
| Insertion/withdrawal cycles | ≥ 500 |
| Flammability rating according to UL 94 | V0 |
| Contact material | Copper alloy |
| Contact surface material | Ag |
| Contact carrier material | PA |
| Ambient conditions | |
| Ambient temperature (operation) | -40 °C ... 125 °C (including heating up of contacts) |
| Constructional and testing regulations | DIN VDE 0627/86 |
| DIN VDE 0110/02.79 | |
| DIN VDE 0110-1/04.97 | |
| IEC 60664-1, DIN IEC 60512 | |
| IEC 60352 | |
| Tests | DIN VDE 0627/86 |
| DIN VDE 0110/02.79 | |
| DIN VDE 0110-1/04.97 | |
| IEC 60664-1, DIN IEC 60512 | |
| IEC 60352 |
| Item number | 1771037 |
| Packing unit | 1 pc |
| Note | Made to order (non-returnable) |
| Sales key | BF61 |
| Product key | AF7ABC |
| GTIN | 4017918035778 |
| Weight per piece (including packing) | 59.28 g |
| Weight per piece (excluding packing) | 59.28 g |
| Customs tariff number | 85366990 |
| Country of origin | DE |
ECLASS
| ECLASS-13.0 | 27440205 |
| ECLASS-15.0 | 27440205 |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
-
HC-B-3PE - PE multiplier 1644326
-
HC-CBU - Coding element 1676860
-
HC-CB - Coding bolt 1772722
-
HC-B-ZG - Strain relief clamp 1685327
-
HC-B-ZS - Strain relief clamp 1685330
-
HC-CST - Coding element 1676857
-
HC-SMR-2B 6 - DIN rail mounting frame 1687998
-
HC-SMR-B 6 - DIN rail mounting frame 1687956
-
HC-SMP 125-B 6-AML - DIN rail mounting frame 1660957
-
HC-B 24-ADP-B 6-GY - Adapter plate 1660407
-
HC-B 6-ANDOCK - Docking frame 1586112
PHOENIX CONTACT
586 Fulling Mill Road, Middletown, PA 17057