VS-DSIV-M12FS-8C-RJ45-940/1,0
-
Network cable
1658723
Flush-type connector M12, socket, 8-pos., A-coded, for rear mounting, with Ethernet cable AWG 26 stranded (7-wire) and RJ45 connector, length: 1 m
Product details
Product type | Data cable preassembled |
Number of positions | 8 |
Shielded | yes |
Insulation characteristics | |
Overvoltage category | I |
Degree of pollution | 1 |
Rated voltage (III/3) | 30 V |
Transmission characteristics (category) | CAT5 (IEC 11801:2002) |
Mechanical data | |
Insertion/withdrawal cycles | ≥ 100 |
Housing material | CuZn/PA |
Outer sheath, material | PUR |
Conductor material | Bare Cu litz wires |
Cable length | 1 m |
Ethernet flexible CAT5, 4-pair [94B] | |
Dimensional drawing |
|
Shielded | yes |
UL AWM Style | 20963 (80°C/30 V) |
Cable weight | 47 kg/km |
Cable type | Ethernet flexible CAT5, 4-pair |
Short symbol | 02YS(ST)C11Y |
Cable type (abbreviation) | 94B |
Signal type/category | Ethernet CAT5 (IEC 11801), 1 Gbps |
Cable structure | 4x2xAWG26/7, SF/UTP |
External cable diameter | 6.40 mm ±0.2 mm |
Outer sheath, material | PUR |
External sheath, color | water blue RAL 5021 |
Thickness, outer sheath | 1.05 mm |
Conductor material | Bare Cu litz wires |
Conductor structure signal line | 7x 0.16 mm |
AWG signal line | 26 |
Conductor cross section | 4x 2x 0.14 mm² |
Material wire insulation | Foamed PE |
Wire diameter incl. insulation | 0.96 mm |
Single wire, color | white/blue-blue, white/orange-orange, white/green-green, white/brown-brown |
Twisted pairs | 2 cores to the pair |
Overall twist | 4 pairs for core |
Shielding | Aluminum-coated foil, tinned copper braided shield |
Optical shield covering | 70 % |
Nominal voltage, cable | ≤ 100 V |
Test voltage Core/Core | 700 V (50 Hz, 1 min.) |
Test voltage Core/Shield | 700.00 V (50 Hz, 1 min.) |
Cable insulation resistance | ≥ 5 GΩ*km |
Coupling resistance | ≤ 100.00 mΩ/m (at 10 MHz) |
Wave impedance | 100 Ω ±5 Ω (at 100 MHz) |
Loop resistance | ≤ 290.00 Ω/km |
Cable capacity | 48 nF/km (at 1 kHz) |
Signal runtime | 5.3 ns/m |
Tensile strength | ≤ 100 N |
Minimum bending radius, fixed installation | 4 x D |
Minimum bending radius, flexible installation | 8 x D |
Near end crosstalk attenuation (NEXT) | 71.3 dB (with 1 MHz) |
62.3 dB (at 4 МHz) | |
56.3 dB (at 10 MHz) | |
53.2 dB (at 16 MHz) | |
51.8 dB (at 20 МHz) | |
48.9 dB (at 31.25 МHz) | |
44.4 dB (at 62.5 МHz) | |
41.3 dB (at 100 MHz) | |
Power-summated near end crosstalk attenuation (PSNEXT) | 62.3 dB (with 1 MHz) |
53.3 dB (at 4 МHz) | |
47.3 dB (at 10 MHz) | |
44.2 dB (at 16 MHz) | |
42.8 dB (at 20 МHz) | |
39.9 dB (at 31.25 МHz) | |
35.4 dB (at 62.5 МHz) | |
32.3 dB (at 100 MHz) | |
Return attenuation (RL) | 23 dB (at 4 МHz) |
24.1 dB (at 8 МHz) | |
25 dB (at 10 MHz) | |
25 dB (at 16 MHz) | |
25 dB (at 20 МHz) | |
23.6 dB (at 31.25 МHz) | |
21.5 dB (at 62.5 МHz) | |
20.1 dB (at 100 MHz) | |
Halogen-free | according to IEC 60754-1 |
Resistance to oil | in accordance with EN 60811-2-1 |
Flame resistance | according to IEC 60332-1-2 |
Ambient temperature (operation) | -20 °C ... 80 °C (Cable, flexible installation) |
-40 °C ... 80 °C (cable, fixed installation) |
Ambient conditions | |
Degree of protection | IP67/IP20 |
Ambient temperature (operation) | -40 °C ... 70 °C (cable, fixed installation) |
-10 °C ... 50 °C (Cable, flexible installation) | |
Plug / socket |
Item number | 1658723 |
Packing unit | 1 pc |
Note | Made to order (non-returnable) |
Sales key | NULL |
Product key | ABNMAY |
GTIN | 4046356163026 |
Weight per piece (including packing) | 86.7 g |
Weight per piece (excluding packing) | 86.7 g |
Customs tariff number | 85444210 |
Country of origin | PL |
PHOENIX CONTACT
586 Fulling Mill Road, Middletown, PA 17057