VS-08-4X2X26C6/BK-2XVS67/ 2
-
Cable
1658451
Assembled Ethernet cable, CAT7, shielded, 4-pair, AWG 26 stranded (7-wire), RAL 9005 (black), RJ45/IP67 (black) on RJ45/IP67 (black), length: 2 m
Product details
Product type | Data cable preassembled |
Product family | RJ45 INDUSTRIAL IE8 CAT5 |
Number of positions | 8 |
Shielded | yes |
Insulation characteristics | |
Degree of pollution | 2 |
Rated voltage (III/3) | 125 V |
Transmission characteristics (category) | CAT6 |
Mechanical data | |
Insertion/withdrawal cycles | ≥ 200 |
Seal material O-ring | FPM |
Seal material Cable seal | NBR |
Housing material | PA |
Contact material | Copper alloy |
Contact surface material | Gold over nickel |
Contact carrier material | PC |
Outer sheath, material | PUR |
Conductor material | Bare Cu litz wires |
Cable length | 2.00 m |
Shielded | yes |
Cable weight | 44 kg/km |
Cable type | Ethernet |
Cable type | Round cable |
Signal type/category | Ethernet CAT7 |
Cable structure | 4x2xAWG26/7; S/FTP |
External cable diameter | 7.80 mm |
Outer sheath, material | PUR |
External sheath, color | black RAL 9005 |
Conductor material | Bare Cu litz wires |
Conductor structure signal line | 7x 0.16 mm |
AWG signal line | 26 |
Conductor cross section | 4x 2x 0.14 mm² |
Material wire insulation | Cell PE |
Wire diameter incl. insulation | 1 mm |
Single wire, color | white-blue, white-orange, white-green, white-brown |
Twisted pairs | 2 cores to the pair |
Type of pair shielding | Aluminum-lined polyester foil |
Overall twist | 4 pairs for core |
Shielding | Tinned copper braided shield |
Optical shield covering | 65 % |
Nominal voltage, cable | 125 V |
Test voltage, cable | 1000 V |
Cable resistance | ≤ 150 Ω/km |
Cable insulation resistance | ≥ 5 GΩ*km |
Coupling resistance | 5.00 mΩ/m (at 10 MHz) |
Wave impedance | 100 Ω ±5 % (at 100 MHz) |
Working capacitance | 42 pF |
Signal runtime | 0.46 ns/m |
Signal speed | 0.72 c |
Interference suppression | 90.00 dB (up to 1000 MHz) |
Smallest bending radius, fixed installation | 40 mm |
Shield attenuation | 60.00 dB (up to 1000 MHz) |
Resistance to oil | in accordance with DIN EN 60811-2-1 |
Ambient temperature (operation) | -10 °C ... 50 °C (Cable, flexible installation) |
-40 °C ... 70 °C (cable, fixed installation) |
Ambient conditions | |
Degree of protection | IP67 |
Ambient temperature (operation) | -40 °C ... 70 °C (cable, fixed installation) |
0 °C ... 50 °C (Cable, flexible installation) | |
Plug / socket |
Item number | 1658451 |
Packing unit | 1 pc |
Note | Made to order (non-returnable) |
Sales key | NULL |
Product key | ABNABE |
GTIN | 4046356163132 |
Weight per piece (including packing) | 226.7 g |
Weight per piece (excluding packing) | 222.22 g |
Customs tariff number | 85369010 |
Country of origin | DE |
ECLASS
ECLASS-13.0 | 27060307 |
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
PHOENIX CONTACT
586 Fulling Mill Road, Middletown, PA 17057