VS-08-LI-VSIP67-VSIP20G-CF-5,0
-
Cable
1655001
Assembled Ethernet cable, CAT5e, shielded, 2-pair, AWG 26 stranded (7-wire), line, color: RAL 5021 (water blue), RJ45/IP67 turned on RJ45/IP20, length: 5 m
Product details
Product type | Data cable preassembled |
Product family | RJ45 INDUSTRIAL IE8 CAT5 |
Sensor type | Ethernet |
Number of positions | 4 |
Shielded | yes |
Insulation characteristics | |
Overvoltage category | II |
Degree of pollution | 2 |
Rated voltage (III/3) | 60 V |
Transmission characteristics (category) | CAT5 (IEC 11801:2002) |
Mechanical data | |
Insertion/withdrawal cycles | ≥ 750 |
Seal material O-ring | FPM |
Seal material Cable seal | NBR |
Housing material | PA |
Contact material | Copper alloy |
Contact surface material | Gold over nickel |
Contact carrier material | Thermoplastic |
Outer sheath, material | Halogen-free compound, HM 2 in acc. with VDE 0207 |
Conductor material | Bare Cu litz wires |
Cable length | 5.00 m |
Ethernet [93E] | |
Dimensional drawing |
|
Shielded | yes |
Cable weight | 43 kg/km |
Cable type | Ethernet |
Short symbol | J-LI02YS(ST) CH 2 x 2 x 26 AWG |
Cable type (abbreviation) | 93E |
Signal type/category | Ethernet CAT5 (IEC 11801), 100 Mbps |
Cable structure | 2x2xAWG26/7, SF/UTP |
External cable diameter | 5.75 mm ±0.15 mm |
Outer sheath, material | PUR |
External sheath, color | water blue RAL 5021 |
Conductor material | Bare Cu litz wires |
Conductor structure signal line | 7x 0.16 mm |
AWG signal line | 26 |
Conductor cross section | 2x 2x 0.14 mm² |
Material wire insulation | Foam-Skin PE |
Wire diameter incl. insulation | 1 mm -0.2 mm |
Single wire, color | white/orange-orange, white/green-green |
Twisted pairs | 2 cores to the pair |
Overall twist | Two pairs with two fillers to the core |
Shielding | Plastic-coated aluminum foil, tinned copper braided shield |
Optical shield covering | 85 % |
Nominal voltage, cable | 50 Vrms |
125 V (Peak value, not for high-power applications) | |
Test voltage Core/Core | 1000 Vrms |
Test voltage Core/Shield | 500.00 Vrms |
Cable resistance | ≤ 284 Ω/km |
Cable insulation resistance | ≥ 5 GΩ*km |
Coupling resistance | ≤ 5.00 mΩ/m (at 20 МHz) |
Wave impedance | 100 Ω ±15 % (at 1 ... 100 MHz) |
Cable capacity | nom. 48 nF/km (At 800 Hz) |
Signal runtime | 4.3 ns/m |
Signal speed | 0.77 c |
Interference suppression | approx. 65.00 dB (at 30 MHz) |
Tensile strength | ≤ 50 N (temporary) |
≤ 10 N (Permanent) | |
Smallest bending radius, fixed installation | 30 mm (cable, fixed installation) |
Smallest bending radius, movable installation | 78 mm (Cable, flexible installation) |
Near end crosstalk attenuation (NEXT) | 66 dB/m (with 1 MHz) |
57 dB/m (at 4 МHz) | |
52 dB/m (at 10 MHz) | |
50 dB/m (at 16 MHz) | |
47 dB/m (at 20 МHz) | |
45 dB/m (at 31.25 МHz) | |
40 dB/m (at 62.5 МHz) | |
36 dB/m (at 100 MHz) | |
Crosstalk attenuation (ACR) | 6.57 dB/m (with 1 MHz) |
5.64 dB/m (at 4 МHz) | |
5.12 dB/m (at 10 MHz) | |
4.89 dB/m (at 16 MHz) | |
4.57 dB/m (at 20 МHz) | |
4.34 dB/m (at 31.25 МHz) | |
3.77 dB/m (at 62.5 МHz) | |
3.31 dB/m (at 100 MHz) | |
Flame resistance | according to VDE 0482 Part 265-2-1 |
according to IEC 332-1 |
Ambient conditions | |
Degree of protection | IP67/IP20 |
Ambient temperature (operation) (Cable, fixed installation) | -30 °C ... 80 °C (cable, fixed installation) |
Ambient temperature (operation) (Cable, flexible installation) | -5 °C ... 60 °C (Cable, flexible installation) |
Ambient temperature (operation) | Plug / socket |
Item number | 1655001 |
Packing unit | 1 pc |
Note | Made to order (non-returnable) |
Sales key | NULL |
Product key | ABNABE |
GTIN | 4046356028974 |
Weight per piece (including packing) | 232.5 g |
Weight per piece (excluding packing) | 232.5 g |
Customs tariff number | 85369010 |
Country of origin | DE |
ECLASS
ECLASS-13.0 | 27060307 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
PHOENIX CONTACT
586 Fulling Mill Road, Middletown, PA 17057