VS-08-4X2X26C6/7-2XVS67/5,0
-
Cable
1653197
Assembled Ethernet cable, CAT6, shielded, 4-pair, AWG 26 stranded (7-wire), line, RAL 5021 (water blue), RJ45/IP67 on RJ45/IP67, length: 5 m
Product details
Product type | Data cable preassembled |
Product family | RJ45 INDUSTRIAL IE8 CAT5 |
Sensor type | Ethernet |
Number of positions | 8 |
Shielded | yes |
Insulation characteristics | |
Degree of pollution | 2 |
Rated voltage (III/3) | 125 V |
Transmission characteristics (category) | CAT6 |
Wave impedance | 100 Ω |
Mechanical data | |
Insertion/withdrawal cycles | ≥ 200 |
Seal material O-ring | FPM |
Seal material Cable seal | NBR |
Housing material | PA |
Contact material | Copper alloy |
Contact surface material | Gold over nickel |
Contact carrier material | PC |
Outer sheath, material | PUR |
Conductor material | Bare Cu litz wires |
Cable length | 5.00 m |
Ethernet [94F] | |
Dimensional drawing |
|
Shielded | yes |
Cable weight | 43 kg/km |
Cable type | Ethernet |
Cable type (abbreviation) | 94F |
Signal type/category | Ethernet CAT6A |
Cable structure | 4x2xAWG26/7; S/FTP |
External cable diameter | 6.40 mm ±0.2 mm |
Outer sheath, material | PUR |
External sheath, color | water blue RAL 5021 |
Conductor material | Bare Cu litz wires |
Conductor structure signal line | 7x 0.16 mm |
AWG signal line | 26 |
Conductor cross section | 4x 2x 0.14 mm² |
Material wire insulation | PE |
Thickness, insulation | 0.28 mm (Signal line) |
Wire diameter incl. insulation | 1.04 mm |
Single wire, color | white/blue-blue, white/orange-orange, white/green-green, white/brown-brown |
Twisted pairs | 2 cores to the pair |
Type of pair shielding | Aluminum-lined polyester foil |
Overall twist | 4 pairs |
Shielding | Tinned copper braided shield |
Optical shield covering | 70 % |
Nominal voltage, cable | ≤ 100 V (at 20 °C) |
Test voltage Core/Core | 700 V (50 Hz, 1 min.) |
Test voltage Core/Shield | 700.00 V (50 Hz, 1 min.) |
Cable resistance | ≤ 290 Ω/km (at 20 °C) |
Cable insulation resistance | ≥ 500 MΩ*km (at 20 °C) |
Wave impedance | 100 Ω ±5 Ω (at 100 MHz) |
Signal runtime | 5.3 ns/m |
Tensile strength | ≤ 100 N |
Smallest bending radius, fixed installation | 25.6 mm |
Smallest bending radius, movable installation | 51.2 mm |
Shield attenuation | ≥ 80.00 dB (at 30 ... 100 MHz) |
Halogen-free | according to IEC 60754-1 |
Resistance to oil | in accordance with DIN EN 60811-2-1 |
Flame resistance | IEC 60332-1-2 |
Ambient temperature (operation) | -10 °C ... 50 °C (Cable, flexible installation) |
-40 °C ... 70 °C (cable, fixed installation) |
Ambient conditions | |
Degree of protection | IP67 |
Ambient temperature (operation) (Cable, fixed installation) | -40 °C ... 70 °C (cable, fixed installation) |
Ambient temperature (operation) (Cable, flexible installation) | -10 °C ... 50 °C (Cable, flexible installation) |
Ambient temperature (operation) | Plug / socket |
Item number | 1653197 |
Packing unit | 1 pc |
Note | Made to order (non-returnable) |
Sales key | NULL |
Product key | ABNABE |
GTIN | 4017918970093 |
Weight per piece (including packing) | 292.1 g |
Weight per piece (excluding packing) | 286.9 g |
Customs tariff number | 85369010 |
Country of origin | DE |
ECLASS
ECLASS-13.0 | 27060307 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
PHOENIX CONTACT
586 Fulling Mill Road, Middletown, PA 17057