VS-P1223-P1223-C1020/ 2,0
-
Cable
1609387
Cable, degree of protection: IP65, cable length: 2 m, number of positions: 5, material: PA-GF, PROFINET/power
Product details
Product type | Data cable preassembled |
Sensor type | PROFINET/power |
Number of positions | 5 |
Shielded | no |
Rated voltage (III/3) | 400 V |
Rated current | 16 A (at 20 °C) |
Nominal voltage UN | 400 V |
Transmission medium | Copper |
Mechanical data | |
Insertion/withdrawal cycles | ≥ 100 |
Seal material O-ring | NBR |
Seal material Cable seal | TPE |
Housing material | PA-GF |
Contact material | Copper alloy |
Contact surface material | Gold over nickel |
Contact carrier material | PA |
Outer sheath, material | PVC |
Conductor material | Bare Cu litz wires |
Connection 1 | |
Type | Plug straight MSTB |
Locking type | Push Pull |
Degree of protection | IP65 |
Connection 2 | |
Type | Plug straight MSTB |
Locking type | Push Pull |
Degree of protection | IP65 |
Cable length | 2.00 m |
PVC gray [PVC] | |
Cable weight | 242 kg/km |
Number of positions | 5 |
Shielded | no |
Cable type | PVC gray [PVC] |
Conductor structure, voltage supply | 50x 0.25 mm |
AWG power supply | 14 |
Conductor cross section | 5x 2.5 mm² |
External cable diameter | 11.80 mm |
Outer sheath, material | PVC |
External sheath, color | gray RAL 7001 |
Conductor material | Bare Cu litz wires |
Material wire insulation | PVC |
Single wire, color | blue, brown, black, gray, green/yellow |
Overall twist | 5 cores, twisted |
Insulation resistance | > 0.2 MΩ*km |
Nominal voltage, cable | 750 V |
1000 V (Fixed, protected installation) | |
Test voltage | 4000 V |
Minimum bending radius, fixed installation | 4 x D |
Minimum bending radius, flexible installation | 15 x D |
Smallest bending radius, fixed installation | 48 mm |
Smallest bending radius, movable installation | 177 mm |
Flame resistance | according to IEC 60332-1-2 |
Ambient temperature (operation) | -40 °C ... 80 °C (cable, fixed installation) |
-5 °C ... 70 °C (Cable, flexible installation) |
Ambient conditions | |
Degree of protection | IP65 |
IP67 | |
IP65 | |
Ambient temperature (operation) | -40 °C ... 70 °C (cable, fixed installation) |
-5 °C ... 70 °C (Cable, flexible installation) | |
Plug / socket |
Item number | 1609387 |
Packing unit | 1 pc |
Note | Made to order (non-returnable) |
Sales key | NULL |
Product key | ABNOIA |
GTIN | 4046356160964 |
Weight per piece (including packing) | 571.8 g |
Weight per piece (excluding packing) | 215.251 g |
Customs tariff number | 85444290 |
Country of origin | DE |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
PHOENIX CONTACT
586 Fulling Mill Road, Middletown, PA 17057