SAC-4P-M12MSD/ 2,0-930/M12MSD
-
Bus system cable
1521533
Bus system cable, Ethernet CAT5 (100 Mbps), 4-position, PUR halogen-free, water blue RAL 5021, shielded, Plug straight M12, coding: D, on Plug straight M12, coding: D, cable length: 2 m
Product details
Product type | Data cable preassembled |
Sensor type | Ethernet |
Number of positions | 4 |
No. of cable outlets | 1 |
Shielded | yes |
Coding | D |
Insulation characteristics | |
Overvoltage category | II |
Degree of pollution | 3 |
Bus system | Ethernet |
Signal type/category | Ethernet CAT5, 100 Mbps |
Status display | no |
Status display present | no |
Insulation resistance | ≥ 100 MΩ |
Nominal voltage UN | 48 V AC |
60 V DC | |
Nominal current IN | 4 A |
Transmission medium | Copper |
Transmission speed | 100 Mbps |
Transmission characteristics (category) | CAT5 (IEC 11801:2002) |
Flammability rating according to UL 94 | V0 |
Material of grip body | TPU, hardly inflammable, self-extinguishing |
Contact material | CuSn |
Contact surface material | Ni/Au |
Contact carrier material | PA 6.6 |
Material for screw connection | Zinc die-cast, nickel-plated |
Connection 1 | |
Type | Plug straight M12 |
Number of positions | 4 |
Coding type | D (Data) |
Connection 2 | |
Type | Plug straight M12 |
Number of positions | 4 |
Coding type | D (Data) |
Cable length | 2 m |
Ethernet [930] | |
Dimensional drawing |
|
Cable weight | 54 kg/km |
Number of positions | 4 |
Shielded | yes |
Cable type | Ethernet [930] |
Signal runtime | 46 ns/m |
Signal speed | 0.72 c |
Conductor structure signal line | 7x 0.20 mm |
AWG signal line | 24 |
Conductor cross section | 0.25 mm² |
Wire diameter incl. insulation | 1.4 mm |
External cable diameter | 8 mm |
Outer sheath, material | PUR |
External sheath, color | water blue RAL 5021 |
Conductor material | Bare Cu litz wires |
Material wire insulation | Cell PE |
Single wire, color | white-green, white-orange |
Twisted pairs | 2 cores to the pair |
Type of pair shielding | Aluminum-lined polyester foil |
Overall twist | 2 cores with 2 fillers to the core |
Optical shield covering | 65 % |
Max. conductor resistance | 84 mΩ/m |
Insulation resistance | 5 GΩ*km |
Wave impedance | 100 Ω ±5 % |
Working capacitance | 42.5 pF |
Nominal voltage, cable | 125 V |
Test voltage | 1000 V |
Smallest bending radius, fixed installation | min. 40 mm |
Smallest bending radius, movable installation | min. 40 mm |
Shield attenuation | 60.00 dB (up to 1000 MHz) |
Ambient temperature (operation) | -20 °C ... 70 °C (cable, fixed installation) |
0 °C ... 50 °C (Cable, flexible installation) |
Ambient conditions | |
Degree of protection | IP65 |
IP67 | |
IP68 | |
Ambient temperature (operation) | -25 °C ... 90 °C (Plug / socket) |
Ambient temperature (operation) (Cable, fixed installation) | -20 °C ... 70 °C (cable, fixed installation) |
Ambient temperature (operation) (Cable, flexible installation) | 0 °C ... 50 °C (Cable, flexible installation) |
Item number | 1521533 |
Packing unit | 1 pc |
Note | Made to order (non-returnable) |
Sales key | BF04 |
Product key | AF1CJI |
GTIN | 4017918968632 |
Weight per piece (including packing) | 147.6 g |
Weight per piece (excluding packing) | 147.6 g |
Customs tariff number | 85445190 |
Country of origin | DE |
ECLASS
ECLASS-13.0 | 27060307 |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
PHOENIX CONTACT
586 Fulling Mill Road, Middletown, PA 17057