Wire duct - organize control cabinet wiring with PVC wire duct
Phoenix Contact's wire duct not only keeps wires organized in the control cabinet, but its specially contoured cover is easy to attach and remove yet still creates a secure, tight fit. To easily remove sidewall fingers or the wall section, just bend the flexible wire duct fingers at the score line and force the finger inward or outward - no special tools required and no sharp edges from snapped fingers.
Phoenix Contact wire duct is available in a wide range of sizes from 25 to 120 millimeters, and it comes in 2 meter lengths to match our 2 meter DIN rail. Both the cover and the wire duct channel are available through a convenient, single part number. If you need a replacement cover, it can be ordered separately.

| Image | Part Number | Description | Data Sheet | |||
![]() |
3240187 | Wiring channel: gray, consisting of upper and lower part, width: 25 mm, height: 25 mm, length: 2000 mm | Data Sheet | |||
![]() |
3240188 | Wiring channel: gray, consisting of upper and lower part, width: 25 mm, height: 40 mm, length: 2000 mm | Data Sheet | |||
![]() |
3240191 | Wiring channel: gray, consisting of upper and lower part, width: 25 mm, height: 60 mm, length: 2000 mm | Data Sheet | |||
![]() |
3240197 | Cable duct: gray, consisting of upper and lower part, width: 25 mm, height: 80 mm, length: 2000 mm | Data Sheet | |||
![]() |
3240278 | Cable duct: gray, consisting of upper and lower part, width: 30 mm, height: 40 mm, length: 2000 mm | Data Sheet | |||
![]() |
3240280 | Cable duct: gray, consisting of upper and lower part, width: 30 mm, height: 60 mm, length: 2000 mm | Data Sheet | |||
![]() |
3240282 | Cable duct: gray, consisting of upper and lower part, width: 30 mm, height: 80 mm, length: 2000 mm | Data Sheet | |||
![]() |
3240283 | Cable duct: gray, consisting of upper and lower part, width: 30 mm, height: 100 mm, length: 2000 mm | Data Sheet | |||
![]() |
3240189 | Cable duct: gray, consisting of upper and lower part, width: 40 mm, height: 40 mm, length: 2000 mm | Data Sheet | |||
![]() |
3240192 | Wiring channel: gray, consisting of upper and lower part, width: 40 mm, height: 60 mm, length: 2000 mm | Data Sheet | |||
![]() |
3240198 | Cable duct: gray, consisting of upper and lower part, width: 40 mm, height: 80 mm, length: 2000 mm | Data Sheet | |||
![]() |
3240294 | Cable duct: gray, consisting of upper and lower part, width: 40 mm, height: 100 mm, length: 2000 mm | Data Sheet | |||
![]() |
3240190 | Wiring channel: gray, consisting of upper and lower part, width: 60 mm, height: 40 mm, length: 2000 mm | Data Sheet | |||
![]() |
3240193 | Wiring channel: gray, consisting of upper and lower part, width: 60 mm, height: 60 mm, length: 2000 mm | Data Sheet | |||
![]() |
3240199 | Cable duct: gray, consisting of upper and lower part, width: 60 mm, height: 80 mm, length: 2000 mm | Data Sheet | |||
![]() |
3240263 | Cable duct: gray, consisting of upper and lower part, width: 60 mm, height: 100 mm, length: 2000 mm | Data Sheet | |||
![]() |
3240281 | Cable duct: gray, consisting of upper and lower part, width: 80 mm, height: 25 mm, length: 2000 mm | Data Sheet | |||
![]() |
3240194 | Wiring channel: gray, consisting of upper and lower part, width: 80 mm, height: 60 mm, length: 2000 mm | Data Sheet | |||
![]() |
3240200 | Cable duct: gray, consisting of upper and lower part, width: 80 mm, height: 80 mm, length: 2000 mm | Data Sheet | |||
![]() |
3240264 | Cable duct: gray, consisting of upper and lower part, width: 80 mm, height: 100 mm, length: 2000 mm | Data Sheet | |||
![]() |
3240279 | Cable duct: gray, consisting of upper and lower part, width: 100 mm, height: 40 mm, length: 2000 mm | Data Sheet | |||
![]() |
3240195 | Cable duct: gray, consisting of upper and lower part, width: 100 mm, height: 60 mm, length: 2000 mm | Data Sheet | |||
![]() |
3240201 | Cable duct: gray, consisting of upper and lower part, width: 100 mm, height: 80 mm, length: 2000 mm | Data Sheet | |||
![]() |
3240205 | Cable duct: gray, consisting of upper and lower part, width: 100 mm, height: 100 mm, length: 2000 mm | Data Sheet | |||
![]() |
3240196 | Cable duct: gray, consisting of upper and lower part, width: 120 mm, height: 60 mm, length: 2000 mm | Data Sheet | |||
![]() |
3240202 | Cable duct: gray, consisting of upper and lower part, width: 120 mm, height: 80 mm, length: 2000 mm | Data Sheet | |||
![]() |
3240284 | Universal wire holding bracket, perforated, for wiring channels | Data Sheet | |||
![]() |
1207569 | Cable duct cutter for cutting cable ducts and their covers, can be used up to a width of 125 mm | Data Sheet | |||
![]() |
3240285 | CD Cover 25 | Data Sheet | |||
![]() |
3240295 | CD Cover 30 | Data Sheet | |||
![]() |
3240286 | CD Cover 40 | Data Sheet | |||
![]() |
3240287 | CD Cover 60 | Data Sheet | |||
![]() |
3240288 | CD Cover 80 | Data Sheet | |||
![]() |
3240289 | CD Cover 100 | Data Sheet | |||
![]() |
3240290 | CD Cover 120 | Data Sheet |






