Tooling
Cable cutters, screwdrivers, stripping tools and crimpers
Using the right tool is essential for getting the right results. Phoenix Contact has a cable cutter for every application. There are different designs for processing cables with a diameter up to 52 mm. All parts of the cable cutters that are under strain are tempered or hardened, which ensures a high cutting efficiency over a long period of time. Safety tools with red and yellow signal colors including multi-purpose pliers and side cutters are used for various applications for power and electrical systems.
Accurately dimensioned screwdrivers are available for every screw size. Screwdriver blades from Phoenix Contact have a large bearing surface in the screw head to achieve the required torque with adequate force without damaging the screw head.
QUICK WIREFOX stripping tools are equipped with spring-loaded lamellar knives that adapt to specific conductor shape and cross section and prevent wire damage during stripping. The DATA TWIST stripping tool is used to safely strip control, data and signal lines of copper or glass fiber. Due to its spring-loaded blade, KAMES MULTI allows processing of cables with diameter up to 40 mm.
CRIMPFOX crimping pliers allow ferrules and cable lugs with and without insulating collars, slip-on sleeves and contacts to be processed. All pliers have an integrated pressure lock that won’t unlock until the necessary crimping pressure is reached, eliminating the possibility of applying too little pressure. Ergonomically-designed handles allow one-handed operation of larger cross sections.
Proper and efficient cutting, stripping and crimping operations can save time and money when the correct tool is used. As costs remain under constant scrutiny, the assembly of conductors is becoming increasingly automated. Phoenix Contact offers a wide range of tooling options that can be tailored to the requirements of professional control cabinet design and construction.
Please select:
Crimp Hand Tools
| Image | Part Number | Description | Datasheet | |||
![]() |
1212034 | CRIMPFOX 6 | Datasheet | |||
| N/A | 1212035 | CRIMPFOX 6/DIE | Datasheet | |||
![]() |
1212043 | CRIMPFOX 6S-F | Datasheet | |||
| N/A | 1212285 | CRIMPFOX 6S-F/DIE | Datasheet | |||
![]() |
1212039 | CRIMPFOX 25R | Datasheet | |||
| N/A | 1212040 | CRIMPFOX 25R/DIE | Datasheet | |||
![]() |
1212041 | CRIMPFOX 50R | Datasheet | |||
| N/A | 1212042 | CRIMPFOX 50R/DIE | Datasheet | |||
![]() |
1212038 | CRIMPFOX 6T-F | Datasheet | |||
| N/A | 1212297 | CRIMPFOX 6T-F/DIE | Datasheet | |||
![]() |
1212037 | CRIMPFOX 6T | Datasheet | |||
| N/A | 1212298 | CRIMPFOX 6T/DIE | Datasheet | |||
![]() |
1212045 | CRIMPFOX 10S | Datasheet | |||
![]() |
1212046 | CRIMPFOX 6H | Datasheet | |||
![]() |
1212053 | CRIMPFOX-RCI 2,5 | Datasheet | |||
| N/A | 1212054 | CRIMPFOX-RCI 2,5/DIE | Datasheet | |||
![]() |
1212055 | CRIMPFOX-RCI 1 | Datasheet | |||
| N/A | 1212056 | CRIMPFOX-RCI 1/DIE | Datasheet | |||
![]() |
1212057 | CRIMPFOX-RCI 6 | Datasheet | |||
| N/A | 1212058 | CRIMPFOX-RCI 6/DIE | Datasheet | |||
![]() |
1212059 | CRIMPFOX-RCI 6-1 | Datasheet | |||
| N/A | 1212290 | CRIMPFOX-RCI 6-1/DIE | Datasheet | |||
![]() |
1212063 | CRIMPFOX-RC 2,5 | Datasheet | |||
| N/A | 1212064 | CRIMPFOX-RC 2,5/DIE | Datasheet | |||
![]() |
1212061 | CRIMPFOX-RC 10 | Datasheet | |||
| N/A | 1212062 | CRIMPFOX-RC 10/DIE | Datasheet | |||
![]() |
1212065 | CRIMPFOX-RC 25 | Datasheet | |||
| N/A | 1212299 | CRIMPFOX-RC 25/DIE | Datasheet | |||
![]() |
1212066 | CRIMPFOX-RCT 25-1 | Datasheet | |||
| N/A | 1212300 | CRIMPFOX-RCT 25/DIE | Datasheet | |||
![]() |
1212048 | CRIMPFOX-SC 1,5 | Datasheet | |||
| N/A | 1212049 | CRIMPFOX-SC 1,5/DIE | Datasheet | |||
![]() |
1212050 | CRIMPFOX-SC 6 | Datasheet | |||
| N/A | 1212051 | CRIMPFOX-SC 6/DIE | Datasheet | |||
![]() |
1212052 | CRIMPFOX-SC 6L | Datasheet | |||
![]() |
1212113 | CRIMPFOX-TC 4 | Datasheet | |||
| N/A | 1212295 | CRIMPFOX-TC 4/DIE | Datasheet | |||
![]() |
1212114 | CRIMPFOX-TC 10 | Datasheet | |||
| N/A | 1212296 | CRIMPFOX-TC 10/DIE | Datasheet | |||
![]() |
1212094 | CRIMPFOX-CX 4,52 | Datasheet | |||
| N/A | 1212284 | CRIMPFOX-CX 4,52/DIE | Datasheet | |||
![]() |
1212095 | CRIMPFOX-CX 6,48 | Datasheet | |||
| N/A | 1212286 | CRIMPFOX-CX 6,48/DIE | Datasheet | |||
![]() |
1212096 | CRIMPFOX-CX 9,14 | Datasheet | |||
| N/A | 1212293 | CRIMPFOX-CX 9,14/DIE | Datasheet | |||
![]() |
1212097 | CRIMPFOX-CX 10,54 | Datasheet | |||
| N/A | 1212291 | CRIMPFOX-CX 10,54/DIE | Datasheet | |||
![]() |
1212098 | CRIMPFOX-CX 10,90 | Datasheet | |||
| N/A | 1212292 | CRIMPFOX-CX 10,90/DIE | Datasheet | |||
![]() |
1212099 | CRIMPFOX-FO 5,41 | Datasheet | |||
| N/A | 1212294 | CRIMPFOX-FO 5,41/DIE | Datasheet | |||
![]() |
1212111 | CRIMPFOX-DSUB 5 | Datasheet | |||
| N/A | 1212287 | CRIMPFOX-DSUB 5/DIE | Datasheet | |||
![]() |
1212072 | CRIMPFOX-M | Datasheet |

Die Sets
| Image | Part Number | Description | Datasheet | |||
![]() |
1212073 | CRIMPFOX-M RCI 6/DIE | Datasheet | |||
![]() |
1212074 | CRIMPFOX-M RCI 2,5/DIE | Datasheet | |||
![]() |
1212075 | CRIMPFOX-M TC 4/DIE | Datasheet | |||
![]() |
1212076 | CRIMPFOX-M TC 10/DIE | Datasheet | |||
![]() |
1212077 | CRIMPFOX-M RC 10/DIE | Datasheet | |||
![]() |
1212078 | CRIMPFOX-M RC 2,5/DIE | Datasheet | |||
![]() |
1212088 | CRIMPFOX-M CX-2/DIE | Datasheet | |||
| N/A | 1212079 | CRIMPFOX-M RC 6/DIE | Datasheet | |||
![]() |
1212080 | CRIMPFOX-M 10/DIE | Datasheet | |||
![]() |
1212081 | CRIMPFOX-M 25/DIE | Datasheet | |||
![]() |
1212082 | CRIMPFOX-M 50/DIE | Datasheet | |||
![]() |
1212083 | CRIMPFOX-M SC 1/DIE | Datasheet | |||
![]() |
1212084 | CRIMPFOX-M SC 2,5/DIE | Datasheet | |||
![]() |
1212085 | CRIMPFOX-M SC 6/DIE | Datasheet | |||
| N/A | 1212086 | CRIMPFOX-M FO/DIE | Datasheet | |||
| N/A | 1212087 | CRIMPFOX-M CX-1/DIE | Datasheet | |||
![]() |
1212089 | CRIMPFOX-M CX-3/DIE | Datasheet | |||
![]() |
1212090 | CRIMPFOX-M RJ45/DIE | Datasheet | |||
![]() |
1212091 | CRIMPFOX-M RJ11/DIE | Datasheet | |||
| N/A | 1212282 | CRIMPFOX-M HS-1/DIE | Datasheet | |||
| N/A | 1219092 | CRIMPFOX-M HS/DIE | Datasheet | |||
![]() |
1212093 | CRIMPFOX-M SET | Datasheet | |||
![]() |
1212318 | CRIMPFOX-C120 | Datasheet | |||
| N/A | 1212319 | CRIMPFOX-C120 RCT 70-1/DIE | Datasheet | |||
| N/A | 1212320 | CRIMPFOX-C120 RCT 35-1/DIE | Datasheet | |||
| N/A | 1212321 | CRIMPFOX-C120 RCT 50-1/DIE | Datasheet | |||
| N/A | 1212322 | CRIMPFOX-C120 RCT 95-1/DIE | Datasheet | |||
| N/A | 1212323 | CRIMPFOX-C120 RCT 120-1/DIE | Datasheet | |||
| N/A | 1212324 | CRIMPFOX-C120 R25-50/DIE | Datasheet | |||
| N/A | 1212325 | CRIMPFOX-C120 R35-70/DIE | Datasheet | |||
| N/A | 1212326 | CRIMPFOX-C120 R95/DIE | Datasheet | |||
| N/A | 1212327 | CRIMPFOX-C120 RCI 10/DIE | Datasheet | |||
| N/A | 1212328 | CRIMPFOX-C120 RCI 16/DIE | Datasheet | |||
| N/A | 1212329 | CRIMPFOX-C120 RCI 25/DIE | Datasheet | |||
| N/A | 1212330 | CRIMPFOX-C120 RCI 35/DIE | Datasheet | |||
| N/A | 1212331 | CRIMPFOX-C120 RC 70/M-DIE | Datasheet | |||
| N/A | 1212332 | CRIMPFOX-C120 RC 35/F-DIE | Datasheet | |||
| N/A | 1212333 | CRIMPFOX-C120 RC 50/F-DIE | Datasheet | |||
| N/A | 1212334 | CRIMPFOX-C120 RC 70/F-DIE | Datasheet | |||
| N/A | 1212335 | CRIMPFOX-C120 AI 70/M-DIE | Datasheet | |||
| N/A | 1212336 | CRIMPFOX-C120 AI 95/M-DIE | Datasheet | |||
| N/A | 1212337 | CRIMPFOX-C120 AI 50/F-DIE | Datasheet | |||
| N/A | 1212338 | CRIMPFOX-C120 AI 70/F-DIE | Datasheet | |||
| N/A | 1212339 | CRIMPFOX-C120 AI 95/F-DIE | Datasheet | |||
![]() |
1212340 | CRIMPFOX-C50 | Datasheet | |||
| N/A | 1212341 | CRIMPFOX-C50 RCT 35-1/DIE | Datasheet | |||
| N/A | 1212342 | CRIMPFOX-C50 RCT 50-1/DIE | Datasheet | |||
| N/A | 1212343 | CRIMPFOX-C50 RC 35/M-DIE | Datasheet | |||
| N/A | 1212344 | CRIMPFOX-C50 RC 25/F-DIE | Datasheet | |||
| N/A | 1212345 | CRIMPFOX-C50 RC 35/F-DIE | Datasheet | |||
| N/A | 1212346 | CRIMPFOX-C50 RCI 10/DIE | Datasheet | |||
| N/A | 1212347 | CRIMPFOX-C50 RCI 16/DIE | Datasheet | |||
| N/A | 1212348 | CRIMPFOX-C50 RCI 25/DIE | Datasheet | |||
| N/A | 1212349 | CRIMPFOX-C50 R25-35/DIE | Datasheet | |||
| N/A | 1212350 | CRIMPFOX-C50 R35-50/DIE | Datasheet | |||
| N/A | 1212351 | CRIMPFOX-C50 R50-70/DIE | Datasheet | |||
| N/A | 1212036 | CRIMPFOX /SPR-3 | Datasheet | |||
| N/A | 1212069 | CRIMPFOX /SPR-1 | Datasheet | |||
| N/A | 1212047 | CRIMPFOX /SPR-2 | Datasheet |

Cutting Hand Tools
| Image | Part Number | Description | Datasheet | |||
![]() |
1212130 | CUTFOX 25 | Datasheet | |||
![]() |
1212131 | CUTFOX 35 | Datasheet | |||
![]() |
1212132 | CUTFOX 45 | Datasheet | |||
![]() |
1212133 | CUTFOX 52 | Datasheet | |||
![]() |
1212134 | CUTFOX 62 | Datasheet | |||
![]() |
1212135 | CUTFOX 100 | Datasheet | |||
![]() |
1212206 | CUTFOX-SP VDE | Datasheet | |||
![]() |
1212207 | CUTFOX-S VDE | Datasheet | |||
![]() |
1212124 | CUTFOX-FBS | Datasheet | |||
![]() |
1212126 | CUTFOX 16 VDE | Datasheet | |||
![]() |
1212127 | CUTFOX 25 VDE | Datasheet | |||
![]() |
1212128 | CUTFOX 12 | Datasheet | |||
![]() |
1212129 | CUTFOX 18 | Datasheet | |||
![]() |
1205985 | CUTFOX FB | Datasheet |

Stripping Hand Tools
| Image | Part Number | Description | Datasheet | |||
![]() |
1212150 | WIREFOX 10 | Datasheet | |||
| N/A | 1212152 | WIREFOX 10/SB | Datasheet | |||
![]() |
1212155 | WIREFOX 16 | Datasheet | |||
| N/A | 1212153 | WIREFOX 16/SB | Datasheet | |||
![]() |
1212156 | WIREFOX 4 | Datasheet | |||
| N/A | 1212151 | WIREFOX 4/SB | Datasheet | |||
![]() |
1212158 | WIREFOX 6SC | Datasheet | |||
| N/A | 1212314 | WIREFOX 6SC/SB | Datasheet | |||
![]() |
1212160 | WIREFOX-D 11 | Datasheet | |||
| N/A | 1212312 | WIREFOX-D 11/SB | Datasheet | |||
![]() |
1212161 | WIREFOX-D 40 | Datasheet | |||
| N/A | 1212313 | WIREFOX-D 40/SB | Datasheet | |||
![]() |
1212368 | WIREFOX 2,5 | Datasheet | |||
| N/A | 1212370 | WIREFOX 2,5/WS | Datasheet | |||
| N/A | 1212369 | WIREFOX 2,5/SB | Datasheet | |||
![]() |
1212157 | WIREFOX 16-1 | Datasheet | |||
![]() |
1212154 | WIREFOX ASI | Datasheet | |||
![]() |
1212366 | WIREFOX 10 VDE | Datasheet | |||
![]() |
1212172 | WIREFOX-D SHIELD | Datasheet | |||
![]() |
1212173 | WIREFOX-D 16 | Datasheet | |||
![]() |
1212174 | WIREFOX-D 28 | Datasheet | |||
![]() |
1212162 | WIREFOX-D 13 | Datasheet | |||
![]() |
1212163 | WIREFOX-D CX-1 | Datasheet | |||
![]() |
1212164 | WIREFOX-D CX-2 | Datasheet | |||
![]() |
1212165 | WIREFOX-D CX-3 | Datasheet | |||
![]() |
1212166 | WIREFOX-D CX-4 | Datasheet | |||
![]() |
1212167 | WIREFOX-D CX-5 | Datasheet | |||
![]() |
1212168 | WIREFOX-D CX-6 | Datasheet | |||
![]() |
1212169 | WIREFOX-D CX-7 | Datasheet | |||
![]() |
1212170 | WIREFOX-D CX-8 | Datasheet | |||
![]() |
1212171 | WIREFOX-D CX-9 | Datasheet | |||
| N/A | 1212303 | WIREFOX-D CX-1/SB | Datasheet | |||
| N/A | 1212304 | WIREFOX-D CX-2/SB | Datasheet | |||
| N/A | 1212305 | WIREFOX-D CX-3/SB | Datasheet | |||
| N/A | 1212306 | WIREFOX-D CX-4/SB | Datasheet | |||
| N/A | 1212307 | WIREFOX-D CX-5/SB | Datasheet | |||
| N/A | 1212308 | WIREFOX-D CX-6/SB | Datasheet | |||
| N/A | 1212309 | WIREFOX-D CX-7/SB | Datasheet | |||
| N/A | 1212310 | WIREFOX-D CX-8/SB | Datasheet | |||
| N/A | 1212311 | WIREFOX-D CX-9/SB | Datasheet |

Pliers
| Image | Part Number | Description | Datasheet | |||
![]() |
1212202 | UNIFOX-C VDE | Datasheet | |||
![]() |
1212203 | UNIFOX-CE VDE | Datasheet | |||
![]() |
1212204 | UNIFOX-P VDE | Datasheet | |||
![]() |
1212205 | UNIFOX-PC VDE | Datasheet | |||
![]() |
1212363 | UNIFOX-F VDE | Datasheet | |||
![]() |
1212364 | UNIFOX-R VDE | Datasheet |

Test Equipment
| Image | Part Number | Description | Datasheet | |||
![]() |
1212208 | TESTFOX M | Datasheet | |||
![]() |
1212209 | TESTFOX M-1 | Datasheet | |||
![]() |
1212210 | TESTFOX CC | Datasheet | |||
![]() |
1212211 | TESTFOX CC-1 | Datasheet | |||
![]() |
1209091 | DUSPOL EXPERT | Datasheet | |||
![]() |
1209101 | PROFIPOL | Datasheet | |||
![]() |
1212224 | TSD-M 1,2NM | Datasheet | |||
![]() |
1212225 | TSD-M 3NM | Datasheet | |||
![]() |
1212226 | TSD-M 6NM | Datasheet | |||
| N/A | 1208487 | TSD 02 SAC | Datasheet | |||
| N/A | 1208429 | TSD 04 SAC | Datasheet | |||
| N/A | 1212020 | TSD 20 SAC | Datasheet | |||
| N/A | 1212315 | TSD 25 SAC | Datasheet | |||
![]() |
1208461 | SAC BIT M8-D10 | Datasheet | |||
![]() |
1208474 | SACC BIT M8-D12 | Datasheet | |||
![]() |
1208432 | SAC BIT M12-D15 | Datasheet | |||
![]() |
1208445 | SACC BIT M12-D20 | Datasheet | |||
| N/A | 1212033 | SAC BIT QUICKON-W 13 | Datasheet | |||
| N/A | 1212486 | SAC BIT HOOD-W 24 | Datasheet |

Screwdrivers
| Image | Part Number | Description | Datasheet | |||
![]() |
1204504 | SZF 0-0,4X2,5 | Datasheet | |||
![]() |
1204517 | SZF 1-0,6X3,5 | Datasheet | |||
![]() |
1204520 | SZF 2-0,8X4,0 | Datasheet | |||
![]() |
1206612 | SZF 3-1,0X5,5 | Datasheet | |||
![]() |
1205202 | SZS 0,4X2,0 | Datasheet | |||
![]() |
1205037 | SZS 0,4X2,5 | Datasheet | |||
![]() |
1207404 | SZS 0,5X3,0 | Datasheet | |||
![]() |
1205040 | SZS 0,6X2,5 | Datasheet | |||
![]() |
1205053 | SZS 0,6X3,5 | Datasheet | |||
![]() |
1205066 | SZS 1,0X4,0 | Datasheet | |||
| N/A | 1209114 | SZS 1,0X5,5 | Datasheet | |||
![]() |
1205079 | 50% Standardrabatt SZS 1,0X6,5 | Datasheet | |||
![]() |
1205082 | SZS 1,2X8,0 | Datasheet | |||
![]() |
1205121 | SZG 0,6X3,5 | Datasheet | |||
![]() |
1205134 | SZG 0,9X6,5 | Datasheet | |||
![]() |
1206447 | 50% Standardrabatt SZK PZ0 |
Datasheet | |||
![]() |
1206450 | SZK PZ1 | Datasheet | |||
![]() |
1206463 | SZK PZ2 | Datasheet | |||
![]() |
1205147 | SZK PH0 | Datasheet | |||
![]() |
1205150 | SZK PH1 | Datasheet | |||
![]() |
1205163 | SZK PH2 | Datasheet |

Semi-Auto Bench Equipment
| Image | Part Number | Description | Datasheet | |||
![]() |
1205516 | CF 3000-2,5 120V | Datasheet | |||
| N/A | 1208351 | CF 500-120V | Datasheet | |||
![]() |
1203110 | ZAP 25 | Datasheet | |||
![]() |
1203259 | ZAP 100 | Datasheet | |||
![]() |
1203123 | ZAP 25 T | Datasheet | |||
![]() |
1203262 | ZAP 100 T | Datasheet | |||
![]() |
1212258 | WF 1000 120V | Datasheet | |||
![]() |
1206832 | CUTFOX 10 120V | Datasheet | |||





















































































