Accessories
Accessories
Save time and increase productivity by using the right tools from Phoenix Contact. Securely mount electrical connections and switchgear and control gear components. Optimize space in the control cabinet by properly combining mounting accessories. Tool machines from Phoenix Contact provide optimal cable and conductor preparation for effective system wiring.
Inside the control cabinet, DIN rail, or raised rail, is the backbone of industrial connection assemblies. Components are held securely with DIN rail that is cut to length and perforated. DIN rail can be positioned vertically or angled diagonally in the cabinet to meet customer requirements by using supports, mounting brackets or bracket adaptors. End brackets securely hold components on the rails, and can withstand most jolts and vibrations.
Covers and shield clamps ensure user and system safety. PEN conductor busbars and pick-off terminal blocks are also available.
Phoenix Contact also offers a uniform range of accessories for all connection technologies. Bridging, marking and testing accessories are standardized and greatly reduce logistics costs. All of our modular terminal blocks can be used together, which creates a high degree of flexibility while simplifying project planning and control cabinet configuration.
Flexible plug-in bridge system
One plug-in bridge works for all connection systems. Phoenix Contact terminal blocks have two bridge shafts for fast and effective power distribution. The bridge shafts are located on the top of the terminal blocks, allowing connection systems to be combined by adding bridges. All bridging tasks can be implemented quickly using the 2- to 50-position plug-in bridges. For example, reducing bridges can be used to connect a 10 mm2 UT 10 screw terminal block to a 2.5 mm2 ST 2.5 spring-cage terminal block.
Multifunctional disconnect zone
All disconnect terminal blocks from Phoenix Contact feature a standardized disconnect zone. Various function plugs are available for use with disconnect terminal blocks. Isolating connectors are used for simple disconnection. Fuse connectors are designed for the use of glass fuse inserts. Components can be mounted, using patented component connections, without reversed polarity and without the need for soldering.
Pluggable connection solutions
The COMBI plug-in system features connectors in all four connection technologies and can be combined with all base terminal blocks in the standardized plug-in zone. A signal and power wiring system is created with nominal data of up to 32A and 800V (IEC). The contact system withstands high vibration, and is touch-proof in both the terminal block and plug. Optional snap-on accessories are available, including snap-lock fittings, strain relief and shield connection.
Large-area marking
Terminal block termination points have large marking areas, making identification easier for wiring, startups, and testing and maintenance. Snap-on, large-area marker carriers are available as an option for group and terminal strip marking.
Standardized test system
A wide range of test accessories is available. All test plugs connect to the bridge shaft and a 2.3 mm test plug is available for individual measuring conductors. More complex testing tasks can be done using modular test plugs. Customized test adapters can be assembled using appropriate spacers and are ideal for test bays.

Product List
Mounting materials
- DIN Rails
- End brackets and terminal strip marking
- Flat, angled bracket, mounting bracket and rail adapter
- PEN conductor busbars
- Connecting terminal blocks for PEN busbars
- Cover profiles for terminal strips
- Cable binders
Shield Clamps & Supports
Manual tools, ferrules and automatic devices
- Cable cutters
- Safety tools
- Stripping tools
- Crimping pliers for ferrules
- Crimping pliers for slip-on sleeves, cable lugs and plugs
- Screwdriver, battery-powered screwdriver and control cabinet key
- Tool sets
- Ferrules
- Wiring channel, profile and DIN rail cutter
- Crimping machines
- Cutting machine
Contact us for more information.

Test Plugs
| Image | Part Number | Type / Description | Color | Standard Package |
Label | Data Sheet |
Drawing | |
|
PS-5/2.3MM RD
PS-UK 2.5 B/E |
3038723 | PS-5/2.3MM RD Modular Test Plug for 5.2mm Terminal Blocks |
5.2mm | RED | 10 | Data Sheet |
Drawing | |
| 3038736 | PS-6/2.3MM RD Modular Test Plug for 6.2mm Terminal Blocks |
6.2mm | RED | 10 | ZB 6 | Data Sheet |
Drawing | |
| 3038749 | PS-7.5/2.3MM RD Modular Test Plug for 7.5mm Terminal Blocks |
7.5mm | RED | 10 | ZB 7.5 | Data Sheet |
Drawing | |
| 3001132 | PS-UK 2.5 B/E Individual Test Plug 5mm Wide, 1-Position |
5mm | RED | 10 | - | Data Sheet |
Drawing | |
| 3001226 | PS-UK 2.5 B/Z-5 Modular Test Plug 5.2mm Wide, Set of 10 |
5.2mm | RED | 1 | - | Data Sheet |
Drawing | |
| 3001239 | PS-UK 2.5 B/Z-6 Modular Test Plug 6.2mm Wide, Set of 10 |
6.2mm | RED | 1 | - | Data Sheet |
Drawing | |
|
PS-UKK 3 |
3000641 | PS-UKK/E Individual Double-Level Test Plug, 5mm Wide |
5mm | RED | 10 | - | Data Sheet |
Drawing |
| 3000638 | PS-UKK 3 Modular Double-Level Test Plug, 5mm Wide, 10-Positions |
5mm | RED | 1 | - | Data Sheet |
Drawing | |
| 3000625 | PS-UKK 5 Modular Double-Level Test Plug, 6mm Wide, 10-Positions |
6mm | RED | 1 | - | Data Sheet |
Drawing | |
|
PS-4/E
DP PS-5
PS-8 |
3036709 | PS-4/E Individual Test Plug 4.2mm Wide |
4.2mm | RED | 10 | ZBFM 4 | Data Sheet |
Drawing |
| 3030970 | PS-4 Modular Test Plug 4.2mm Wide |
4.2mm | RED | 10 | ZBF 4 | Data Sheet |
Drawing | |
| 3030983 | PS-5 Modular Test Plug 5.2mm Wide |
5.2mm | RED | 10 | ZBF 5 | Data Sheet |
Drawing | |
| 3030996 | PS-6 Modular Test Plug 6.2mm Wide |
6.2mm | RED | 10 | ZBF 6 | Data Sheet |
Drawing | |
| 3031005 | PS-8 Modular Test Plug 8.2mm Wide |
8.2mm | RED | 10 | ZBF 8 | Data Sheet |
Drawing | |
| 3036712 | DP PS-4 Spacer Plate for Test Plug 4.2mm Wide |
4.2mm | RED | 10 | ZBFM 4 | Data Sheet |
Drawing | |
| 3036725 | DP PS-5 Spacer Plate for Test Plug 5.2mm Wide |
5.2mm | RED | 10 | ZBFM 5 | Data Sheet |
Drawing | |
| 3036738 | DP PS-6 Spacer Plate for Test Plug 6.2mm Wide |
6.2mm | RED | 10 | ZBFM 6 | Data Sheet |
Drawing | |
| 3036741 | DP PS-8 Spacer Plate for Test Plug 8.2mm Wide |
8.2mm | RED | 10 | ZBFM 8 | Data Sheet |
Drawing | |
|
RPS
PAI 4 |
3030925 | PAI 4 Test Adapter for 4mm Diameter Test Plug |
4mm | GRAY | 10 | - | Data Sheet |
Drawing |
| 0201647 | RPS Reducing Plug to Transition from 4mm Dia. Socket |
4mm | GRAY | 10 | - | Data Sheet |
Drawing | |
![]() |
0201744 | MPS-MT Test Plug Metal Part, 2.3mm |
2.3mm | - | 10 | - | Data Sheet |
Drawing |
| 0201663 | MPS-IH WH Insulating sleeve. WHITE for MPS-MT |
Use with MPS-MT (P/N: 0201744) |
WHITE | 10 | - | Data Sheet |
Drawing | |
| 0201676 | MPS-IH RD Insulating sleeve. RED for MPS-MT |
Use with MPS-MT (P/N: 0201744) |
RED | 10 | - | Data Sheet |
Drawing | |
| 0201689 | MPS-IH BU Insulating sleeve. BLUE for MPS-MT |
Use with MPS-MT (P/N: 0201744) |
BLUE | 10 | - | Data Sheet |
Drawing | |
| 0201692 | MPS-IH YE Insulating sleeve. YELLOW for MPS-MT |
Use with MPS-MT (P/N: 0201744) |
YELLOW | 10 | - | Data Sheet |
Drawing | |
| 0201702 | MPS-IH GN Insulating sleeve. GREEN for MPS-MT |
Use with MPS-MT (P/N: 0201744) |
GREEN | 10 | - | Data Sheet |
Drawing | |
| 0201715 | MPS-IH VT Insulating sleeve. VIOLET for MPS-MT |
Use with MPS-MT (P/N: 0201744) |
VIOLET | 10 | - | Data Sheet |
Drawing | |
| 0201728 | MPS-IH GY Insulating sleeve. GRAY for MPS-MT |
Use with MPS-MT (P/N: 0201744) |
GRAY | 10 | - | Data Sheet |
Drawing | |
| 0201731 | MPS-IH BK Insulating sleeve. BLACK for MPS-MT |
Use with MPS-MT (P/N: 0201744) |
BLACK | 10 | - | Data Sheet |
Drawing | |
![]() |
0311647 | PS-MT Test Plug, Metal part for 4mm Diameter Socket Hole |
4mm | - | 10 | - | Data Sheet |
Drawing |
| 0311566 | PS-IH WH Insulating sleeve. WHITE for PS-MT |
Use with PS-MT (P/N: 0311647) |
WHITE | 10 | - | Data Sheet |
Drawing | |
| 0311579 | PS-IH RD Insulating sleeve. RED for PS-MT |
Use with PS-MT (P/N: 0311647) |
RED | 10 | - | Data Sheet |
Drawing | |
| 0311582 | PS-IH BU Insulating sleeve. BLUE for PS-MT |
Use with PS-MT (P/N: 0311647) |
BLUE | 10 | - | Data Sheet |
Drawing | |
| 0311595 | PS-IH YE Insulating sleeve. YELLOW for PS-MT |
Use with PS-MT (P/N: 0311647) |
YELLOW | 10 | - | Data Sheet |
Drawing | |
| 0311605 | PS-IH GN Insulating sleeve. GREEN for PS-MT |
Use with PS-MT (P/N: 0311647) |
GREEN | 10 | - | Data Sheet |
Drawing | |
| 0311618 | PS-IH VT Insulating sleeve. VIOLET for PS-MT |
Use with PS-MT (P/N: 0311647) |
VIOLET | 10 | - | Data Sheet |
Drawing | |
| 0311621 | PS-IH GY Insulating sleeve. GRAY for PS-MT |
Use with PS-MT (P/N: 0311647) |
GRAY | 10 | - | Data Sheet |
Drawing | |
| 0311634 | PS-IH BK Insulating sleeve. BLACK for PS-MT |
Use with PS-MT (P/N: 0311647) |
BLACK | 10 | - | Data Sheet |
Drawing | |

Test Sockets
| Image | Part Number | Type / Description | Width | Color | Standard Package |
Data Sheet | Drawing |
|
|
0601292 | PSB 3/10/4 Test Plug Socket, Non-Insulated, Screw, 3mm Thread Width |
Thread: 3mm Socket: 4mm |
- | 10 | Data Sheet | Drawing |
| 0305297 | PSB 3.5/8.5/6 Test Plug Socket, Non-Insulated, Screw, 3.5mm Thread Width |
Thread: 3.5mm Socket: 6mm |
- | 10 | Data Sheet | Drawing | |
| 0303299 | PSB 4/7/6 Test Plug Socket, Non-Insulated, Screw, 4mm Thread Width |
Thread: 4mm Socket: 6mm |
- | 10 | Data Sheet | Drawing | |
| 0205290 | PSB 6/5/6 Test Plug Socket, Non-Insulated, Screw, 5mm Thread Width |
Thread: 5mm Socket: 6mm |
- | 10 | Data Sheet | Drawing | |
| 0311391 | PSBJ 3.5/18/6 FARBLOS Test Plug Socket, Insulated |
Thread: 3.5mm Socket: 6mm |
CLEAR | 10 | Data Sheet | Drawing | |
| 0311317 | PSBJ 3.5/18/6 WH Test Plug Socket, Insulated |
Thread: 3.5mm Socket: 6mm |
WHITE | 10 | Data Sheet | Drawing | |
| 0311320 | PSBJ 3.5/18/6 RD Test Plug Socket, Insulated |
Thread: 3.5mm Socket: 6mm |
RED | 10 | Data Sheet | Drawing | |
| 0311333 | PSBJ 3.5/18/6 BU Test Plug Socket, Insulated |
Thread: 3.5mm Socket: 6mm |
BLUE | 10 | Data Sheet | Drawing | |
| 0311346 | PSBJ 3.5/18/6 YE Test Plug Socket, Insulated |
Thread: 3.5mm Socket: 6mm |
YELLOW | 10 | Data Sheet | Drawing | |
| 0311359 | PSBJ 3.5/18/6 GN Test Plug Socket, Insulated |
Thread: 3.5mm Socket: 6mm |
GREEN | 10 | Data Sheet | Drawing | |
| 0311362 | PSBJ 3.5/18/6 VT Test Plug Socket, Insulated |
Thread: 3.5mm Socket: 6mm |
VIOLET | 10 | Data Sheet | Drawing | |
| 0311375 | PSBJ 3.5/18/6 GY Test Plug Socket, Insulated |
Thread: 3.5mm Socket: 6mm |
GRAY | 10 | Data Sheet | Drawing | |
| 0311388 | PSBJ 3.5/18/6 BK Test Plug Socket, Insulated |
Thread: 3.5mm Socket: 6mm |
BLACK | 10 | Data Sheet | Drawing | |
|
|
0303419 | PSBJ 4/15/6 FARBLOS Test Plug Socket, Insulated |
Thread: 4mm Socket: 6mm |
CLEAR | 10 | Data Sheet | Drawing |
| 0303312 | PSBJ 4/15/6 WH Test Plug Socket, Insulated |
Thread: 4mm Socket: 6mm |
WHITE | 10 | Data Sheet | Drawing | |
| 0303325 | PSBJ 4/15/6 RD Test Plug Socket, Insulated |
Thread: 4mm Socket: 6mm |
RED | 10 | Data Sheet | Drawing | |
| 0303354 | PSBJ 4/15/6 BU Test Plug Socket, Insulated |
Thread: 4mm Socket: 6mm |
BLUE | 10 | Data Sheet | Drawing | |
| 0303367 | PSBJ 4/15/6 YE Test Plug Socket, Insulated |
Thread: 4mm Socket: 6mm |
YELLOW | 10 | Data Sheet | Drawing | |
| 0303370 | PSBJ 4/15/6 GN Test Plug Socket, Insulated |
Thread: 4mm Socket: 6mm |
GREEN | 10 | Data Sheet | Drawing | |
| 0303383 | PSBJ 4/15/6 VT Test Plug Socket, Insulated |
Thread: 4mm Socket: 6mm |
VIOLET | 10 | Data Sheet | Drawing | |
| 0303396 | PSBJ 4/15/6 GY Test Plug Socket, Insulated |
Thread: 4mm Socket: 6mm |
GRAY | 10 | Data Sheet | Drawing | |
| 0303406 | PSBJ 4/15/6 BK Test Plug Socket, Insulated |
Thread: 4mm Socket: 6mm |
BLACK | 10 | Data Sheet | Drawing | |
| 3029017 | PSBJ-URTK/SS GY URTK/SS Test Plug Socket, Insulated, GRAY, Screw |
VBG: 4 Diameter: 6mm |
GRAY | 100 | Data Sheet | Drawing | |
|
|
0311744 | PSBJ-URTK/S RD URTK/S Test Plug Socket, Insulated |
VBG: 4 Diameter: 4mm |
RED | 10 | Data Sheet | Drawing |
| 0311757 | PSBJ-URTK/S BU URTK/S Test Plug Socket, Insulated |
VBG: 4 Diameter: 4mm |
BLUE | 10 | Data Sheet | Drawing | |
| 0311731 | PSBJ-URTK/S YE URTK/S Test Plug Socket, Insulated |
VBG: 4 Diameter: 4mm |
YELLOW | 10 | Data Sheet | Drawing | |
| 0311760 | PSBJ-URTK/S GN URTK/S Test Plug Socket, Insulated |
VBG: 4 Diameter: 4mm |
GREEN | 10 | Data Sheet | Drawing | |
| 0311773 | PSBJ-URTK/S VT URTK/S Test Plug Socket, Insulated |
VBG: 4 Diameter: 4mm |
VIOLET | 10 | Data Sheet | Drawing | |
| 0311728 | PSBJ-URTK/S BK URTK/S Test Plug Socket, Insulated |
VBG: 4 Diameter: 4mm |
BLACK | 10 | Data Sheet | Drawing | |
|
|
3048085 | PSBJ 3/52/6 GY UK 5 N Test Plug Socket, Insulated |
- | GRAY | 10 | Data Sheet | Drawing |
| 3206186 | PSBJ 4/41/8 GY UK 6 N Test Plug Socket, Insulated |
- | GRAY | 10 | Data Sheet | Drawing | |
| 3206199 | PSBJ 3/44/6 GY URTK/SS Test Plug Socket, Insulated, GRAY, Screw |
- | GRAY | 10 | Data Sheet | Drawing | |
| 3048098 | PSBJ 3/50/6 GY URTK/SS Test Plug Socket, Used w/ FBI 10-6 |
- | GRAY | 10 | Data Sheet | Drawing | |
| 3206173 | PSBJ 4/51/8 GY URTK/SS Test Plug Socket, Used w/ FBI 10-8 |
- | GRAY | 10 | Data Sheet | Drawing | |
|
|
0305394 | PSBJ-GSK/S FARBLOS UGSK/S Test Plug Socket, Insulated, TRANSPARENT |
- | CLEAR | 10 | Data Sheet | Drawing |
| 0305310 | PSBJ-GSK/S WH UGSK/S Test Plug Socket, Insulated, WHITE, Screw |
- | WHITE | 10 | Data Sheet | Drawing | |
| 0305323 | PSBJ-GSK/S RD UGSK/S Test Plug Socket, Insulated, RED, Screw |
- | RED | 10 | Data Sheet | Drawing | |
| 0305336 | PSBJ-GSK/S BU UGSK/S Test Plug Socket, Insulated, BLUE, Screw |
- | BLUE | 10 | Data Sheet | Drawing | |
| 0305349 | PSBJ-GSK/S YE UGSK/S Test Plug Socket, Insulated, YELLOW, Screw |
- | YELLOW | 10 | Data Sheet | Drawing | |
| 0305352 | PSBJ-GSK/S GN UGSK/S Test Plug Socket, Insulated, GREEN, Screw |
- | GREEN | 10 | Data Sheet | Drawing | |
| 0305365 | PSBJ-GSK/S VT UGSK/S Test Plug Socket, Insulated, VIOLET, Screw |
- | VIOLET | 10 | Data Sheet | Drawing | |
| 0305378 | PSBJ-GSK/S GY UGSK/S Test Plug Socket, Insulated, GRAY, Screw |
- | GRAY | 10 | Data Sheet | Drawing | |
| 0305381 | PSBJ-GSK/S BK UGSK/S Test Plug Socket, Insulated, BLACK, Screw |
- | BLACK | 10 | Data Sheet | Drawing | |

Short-Circuit Plugs
| Image | Part Number | Type / Description | Width | Color | Standard Package |
Label | Data Sheet | Drawing |
![]() |
2303543 | KSS 5 Short Circuit Connector Used w/ PSB or PSBJ, 2-Pos, 5.2mm |
5.2mm | BLACK | 10 | - | Data Sheet | Drawing |
| 0301547 | KSS 6 Short Circuit Connector Used w/ PSB or PSBJ, 2-Pos, 6.2mm |
6.2mm | BLACK | 10 | - | Data Sheet | Drawing | |
| 0311540 | KSS 8 Short Circuit Connector Used w/ PSB or PSBJ, 2-Pos, 8.2mm |
8.2mm | BLACK | 10 | - | Data Sheet | Drawing | |
| 0310541 | KSS 10 Short Circuit Connector Used w/ PSB or PSBJ, 2-Pos, 10.2mm |
10.2mm | BLACK | 10 | - | Data Sheet | Drawing | |
| 0309523 | KSS 3-6 Short Circuit Connector Used w/ PSB or PSBJ, 3-Pos, 6.2mm |
6.2mm | BLACK | 10 | - | Data Sheet | Drawing | |













