Endless Shrink Sleeves
Endless Shrink Sleeves for X1.2 and W2 printers only
| Image | Part Number |
Description | Marking Area |
Diameter | Length/ Roll |
Approx # of Sleeves* |
Datasheet/ Manual | |||||||
| ||||||||||||||
| 0817633 | WMS 3 (Ex5)R | E x 5mm (E x .20in) |
1 - 3 mm (0.04 -0.12 in ) |
30m (98.4 feet) |
600 | Data Sheet | ||||||||
| 0821904 | WMS 4,5 (EX7.5)R | E x 7.5mm (E x .30in) |
1.5 - 4.5 mm (.06 - .18 in) |
30m (98.4 feet) |
600 | Data Sheet | ||||||||
| 0821917 | WMS 6 (EX10)R | E x 10mm (E x .40in) |
2 - 6 mm (.08 - .24 in) |
25m (82 feet) |
500 | Data Sheet | ||||||||
| 0817646 | WMS 9 (Ex15)R | E x 15mm (E x .60in) |
3 - 9 mm (0.12 - 0.36 in) |
20m (65.6 feet) |
600 | Data Sheet | ||||||||
| 0821920 | WMS 12,5 (Ex20)R | E x 20mm (E x .78in) |
4.0 - 12.5 mm (.16 - .50 in) |
20m (65.6 feet) |
400 | Data Sheet | ||||||||
| 0817659 | WMS 18 (Ex30)R | E x 30mm (E x 1.2in) |
6 -18 mm (0.24 - 0.72 in) |
20m (65.6 feet) |
400 | Data Sheet | ||||||||
| 0821933 | WMS 25 (Ex40)R | E x 40mm (E x 1.57in) |
8 - 25 mm (.32 - 1.0 in) |
15m (49.21 feet) |
300 | Data Sheet |
*Using a 50mm (2in) length sleeve

HALOGEN FREE ENDLESS SHRINK SLEEVES FOR X1.2 AND W2 PRINTERS
MUST USE INK RIBBON: THERMOMARK RIBBON 55-WMSHF P/N 0827856
| WHITE | ||||||||||||||
| Image | Part Number |
Description | Marking Area |
Diameter | Length/ Roll |
Approx # of Sleeves* |
Datasheet/ Manual | |||||||
![]() | ||||||||||||||
| 0821988 | WMSHF 3 (EX5) R | E x 5mm (E x .20in) |
1 - 3 mm (0.04 -0.12 in ) |
30m (98.4 feet) |
600 | Data Sheet | ||||||||
| 0821991 | WMSHF 4.5 (EX7.5)R | E x 7.5mm (E x .30in) |
1.5 - 4.5 mm (.06 - .18 in) |
30m (98.4 feet) |
600 | Data Sheet | ||||||||
| 0822000 | WMSHF 6 (EX10)R | E x 10mm (E x .40in) |
2 - 6 mm (.08 - .24 in) |
25m (82 feet) |
500 | Data Sheet | ||||||||
| 0822026 | WMSHF 9 (EX15)R | E x 15mm (E x .60in) |
3 - 9 mm (0.12 - 0.36 in) |
20m (65.6 feet) |
600 | Data Sheet | ||||||||
| 0822039 | WMSHF 12.5 (EX20)R | E x 20mm (E x .78in) |
4.0 - 12.5 mm (.16 - .50 in) |
20m (65.6 feet) |
400 | Data Sheet | ||||||||
| 0822042 | WMSHF 18 (EX30)R | E x 30mm (E x 1.2in) |
6 -18 mm (0.24 - 0.72 in) |
20m (65.6 feet) |
400 | Data Sheet | ||||||||
| 0822055 | WMSFH 25 (EX40)R | E x 40mm (E x 1.57in) |
8 - 25 mm (.32 - 1.0 in) |
15m (49.21 feet) |
300 | Data Sheet | ||||||||
| YELLOW | ||||||||||||||
| Image | Part Number |
Description | Marking Area |
Diameter | Length/ Roll |
Approx # of Sleeves* |
Datasheet/ Manual | |||||||
![]() |
0822068 | WMSHF 3 (EX5) R YE | E x 5mm (E x .20in) |
1 - 3 mm (0.04 -0.12 in) |
30m (98.4 feet) |
600 | Data Sheet | |||||||
| 0822071 | WMSHF 4.5 (EX7.5)R YE | E x 7.5mm (E x .30in) |
1.5 - 4.5 mm (.06 - .18 in) |
30m (98.4 feet) |
600 | Data Sheet | ||||||||
| 0822084 | WMSHF 6 (EX10)R YE | E x 10mm (E x .40in) |
2 - 6 mm (.08 - .24 in) |
25m (82 feet) |
500 | Data Sheet | ||||||||
| 0822107 | WMSHF 9 (EX15)R YE | E x 15mm (E x .60in) |
3 - 9 mm (0.12 - 0.36 in) |
20m (65.6 feet) |
600 | Data Sheet | ||||||||
| 0822110 | WMSHF 12.5 (EX20)R YE | E x 20mm (E x .78in) |
4.0 - 12.5 mm (.16 - .50 in) |
20m (65.6 feet) |
400 | Data Sheet | ||||||||
| 0822123 | WMSHF 18 (EX30)R YE | E x 30mm (E x 1.2in) |
6 -18 mm (0.24 - 0.72 in) |
20m (65.6 feet) |
400 | Data Sheet | ||||||||
| 0822136 | WMSFH 25 (EX40)R YE | E x 40mm (E x 1.57in) |
8 - 25 mm (.32 - 1.0 in) |
15m (49.21 feet) |
300 | Data Sheet | ||||||||
*Using a 50mm (2in) length sleeve


