EMLP: Raised Panel/Push Button Labels

Image  Description / Part Number  Datasheet
EMLP - RECTANGULAR
  Marking area: 13mm x 9mm (0.5in x 0.35in)
EMLP (13x9)R1 roll = 500 labels, Color = WHITE
P/N 0819453

Coming Soon
Marking area: 17.5mm x 12mm (0.67in x 0.47in)
EMLP (17,5x12)R1 roll = 500 labels, Color = WHITE
P/N 0819466

Coming Soon
Marking area: 20mm x 7mm (0.80in x 0.27in)
EMLP (20x7)R1 roll = 500 labels, Color = WHITE
P/N 0819479

Coming Soon
Marking area: 20mm x 8mm (0.80in x 0.31in)
EMLP (20x8)R1 roll = 500 labels, Color = WHITE
P/N 0819482

Coming Soon
Marking area: 22mm x 12mm (0.87in x 0.47in)
EMLP (22x12)R1 roll = 500 labels, Color = WHITE
P/N 0819495

Coming Soon
Marking area: 60mm x 30mm (2.36in x 1.18in)
EMLP (60x30)R1 roll = 500 labels, Color = WHITE
P/N 0819505

Coming Soon
Marking area: 27mm x 8mm (1in x 0.31in)
EMLP (27x8)R SR1 roll = 500 labels, Color = SILVER
P/N 0819518

Coming Soon
Marking area: 27mm x 12mm (1in x 0.47in)
EMLP (27x12)R SR1 roll = 500 labels, Color = SILVER
P/N 0819521

Coming Soon
Marking area: 27mm x 18mm (1in x 0.71in)
EMLP (27x18)R SR1 roll = 500 labels, Color = SILVER
P/N 0819534

Coming Soon
Marking area: 45mm x 15mm (1.77in x 0.60in)
EMLP (45x15)R SR1 roll = 500 labels, Color = SILVER
P/N 0819547

Coming Soon
EMLP - PUSHBUTTON
 
Pushbutton hole diameter: 24mm (.5in)
EMLP 24 (30x12)R
Marking area: 30mm x 12mm (1.18in x 0.47in)
P/N 0819550
1 roll = 500 labels, Color = WHITE

Coming Soon
Pushbutton hole diameter: 24mm (.5in)
EMLP 24 (30x12)R SRMarking area: 30mm x 12mm (1.18in x 0.47in)
P/N 0819563 1 roll = 500 labels, Color = SILVER

Coming Soon
Pushbutton hole diameter: 24mm (.5in)
EMLP 24 (30x12)R RD
Marking area: 30mm x 12mm (1.18in x 0.47in)
P/N 08195761
roll = 500 labels, Color = RED

Coming Soon
Pushbutton hole diameter: 24mm (.5in)
EMLP 24 (30x12)R GN
Marking area: 30mm x 12mm (1.18in x 0.47in)
P/N 08195891
roll = 500 labels, Color = GREEN

Coming Soon

 


Further information and services related to this article