CMS-P1 Plotter – Traditional XY Plotter
Marking plotter, incl. Centronics and USB cables, plug-in power supply unit, CMS-INK-RO-C5 ink, Magazines for ZB and ZBF material and CLIP PROJECT advanced marking software.
Plotter and Accessories
| Image | P/N | Description | Comments | Datasheet | ||||||
|
|
Plotter and Accessories | |||||||||
| 5144657 | CMS-P1-PLOTTER KIT | Marking plotter, incl. manual, Centronics and USB cables, plug-in power supply unit, CMS-INK-RO-C5 ink, Magazines for ZB, ZBF, and CLIPPROJECT advanced marking software, cleaning set |
Datasheet | |||||||
| 5144806 | CMS-P1-PLOTTER-COVER | Flexible cover to protect against dirt | Datasheet | |||||||
| 5144835 | CMS-P1-PENDEPOT | Replacement pen station sealing set. Four replacement seals for pen station of the P1 plotter and 10 prepare pen plates |
Datasheet | |||||||
|
5144699 | CMS-P1-M/ZB | Accepts 22 ZB marker strips. | Datasheet | ||||||
| 5144709 | CMS-P1-M/ZBF | Accepts 26 ZBF or ZBN marker strips. | Datasheet | |||||||
| 5144660 | CMS-P1-M/ZBM | Accepts 2 ZBM marker sheets | Datasheet | |||||||
| 5144686 | CMS-P1-M/ZBFM | Accepts 3 ZBFM marker sheets | Datasheet | |||||||
| 5144712 | CMS-P1-M/SS-ZB | Accepts 22 SS-ZB marker strips. | Datasheet | |||||||
| 5144741 | CMS-P1-M/PAB | Accepts 4 - 6 PABA marker bars. | Datasheet | |||||||
| 5144725 | CMS-P1-M/BN-ZB | Accepts 30 BN-ZB marker pins. | Datasheet | |||||||
| 5144754 | CMS-P1-M/GPE | Accepts 1 GPE label sheet | Datasheet | |||||||
| 5144738 | CMS-P1-M/LBHZ | Accepts 20 LBHZ conductor marking strips. | Datasheet | |||||||
| 5144767 | CMS-P1-M/WAGO WMB | Accepts 1 Wago WMB sheet | Datasheet | |||||||
| 5144864 | CMS-P1-M/WAGO MINI WSB | Accepts 2 Wago WSB Mini sheets | Datasheet | |||||||
| 5144877 | CMS-P1-M/WAGO WSB 4 | Accepts 2 Wago WSB 4 sheets | Datasheet | |||||||
| 5144770 | CMS-P1-M/WAGO WSB 5 | Accepts 2 Wago WSB 5 sheets | Datasheet | |||||||
| 5144783 | CMS-P1-M/WIED MCSF 4-6 | Accepts 1 Weidmuller Multicard sheet SF 4-6 | Datasheet | |||||||
| 5144796 | CMS-P1-M/WIED MCU | Accepts 1 Weidmuller Multicard sheet universal | Datasheet | |||||||
| 5144945 | CMS-P1-M/MURR 400 | Accepts 2 Murrplastik sheets KS 4/12, 4/18, 4/23, 4/30 | Datasheet | |||||||
| 5144958 | CMS-P1-M/MURR 401 | Accepts 2 Murrplastik sheets KES, KLG, KMR,KPX, KSA, KSF, KSI, KSK, KS 15x17/27/49/67, KSO, KSS, KTE, KWI, SKS, WGO, KAB |
Datasheet | |||||||
| 5144929 | CMS-P1-M/WIEL | Accepts 3 Wieland sheets type 50, 51, 60, 63, 67, 68, 69, 80 | Datasheet | |||||||
| 5144932 | CMS-P1-M/ENTRELEC RC | Accepts 2 Entrelec sheets RC55-85, RC410-810, RTC610/810/1010 | Datasheet | |||||||
| 5144819 | CMS-P1-PAD | Self -adhesive mat for fixing labels, foils, and paper. Maximum sheet size DIN A 4 | Datasheet | |||||||
| 5144848 | CMS-P1-M/ZBFM-PAD | Replacement fixation pad for CMS-P1-M/ZBFM. 9 self-adhesive pads, sufficient for 3 magazines | Datasheet | |||||||
| 5144851 | CMS-P1-M/WEID-PAD | Replacement fixation pad for CMS-P1-M/WEID. 3 self-adhesive pads, sufficient for 3 magazines | Datasheet | |||||||
| 5144880 | CMS-P1-M/GPE-PAD | Replacement fixation pad for CMS-P1-M/GPE 1 fixation pad, sufficient for 1 magazine | Datasheet | |||||||
| 5144893 | CMS-P1-PAD/SPARE | Replacement fixation pad for CMS-P1-PAD 1 fixation pad in DIN A 4 format | Datasheet | |||||||
![]() |
5067815 | CMS-PEN 0.25 | Marker pen, incl. adapter, ink tank reservoir, 0.25 mm nib. Without Ink | Datasheet | ||||||
| 5067828 | CMS-PEN 0.35 | Marker pen, incl. adapter, ink tank and reserfvoir, 0.35 mm nib. Without Ink | Datasheet | |||||||
| 0811480 | CMS-INK-RO-C5 | Ink cartridge, special black ink, 5 cartridges of 1 ml each, for high demands | Datasheet | |||||||
| 5145232 | CMS-DISPOSABLE-PEN 0.25 RO | Non-refillable plotter pen including pen station. Fully filled with 1ml RO ink. 0.25 mm nub | Datasheet | |||||||
| 5145245 | CMS-DISPOSABLE-PEN 0.35 RO | Non-refillable plotter pen including pen station. Fully filled with 1ml RO ink. 0.35 mm nub | Datasheet | |||||||
| 5144385 | CMS-R-SET-RO | Cleaning set for marker pen, cleaning cup with cleaning fluid, 2 cartridges of 10 ml each with spare sealing cap for the reservoir |
Datasheet | |||||||
| 5144372 | CMS-R-FLUID-MEKF-C2 | Cleaning fluid, 50 ml | Datasheet | |||||||
| 0815211 | P-PEN | Non-refillable felt tip pen to be used with Pen Adapter (Not for use with high volume plotting) | Datasheet | |||||||
| 0815224 | P-PEN ADAPTER | To be used with the P-PEN for plotting | Datasheet | |||||||



