THERMOMARK X1.2 and Accessories
| Image | Description | Type Description Order Number |
Datasheet / Manual | |||
| THERMOMARK X1.2 Industrial thermal transfer printer for configured & endless material: terminal block markers, wire markers and equipment markers | ||||||
![]() |
X1.2 Thermal Transfer Printer: includes USB & power cables, installation CD and CLIPPROJECT software. | THERMOMARK X1.2 P/N 5146231 |
Data Sheet | |||
| Ink Ribbons | ||||||
|
Standard ink ribbon for polyester and foil materials, length is 300m | THERMOMARK-RIBBON 110 P/N 5145384 |
Data Sheet | |||
| Special ink ribbon for printing on configured shrink sleeves, length is 300m | THERMOMARK-RIBBON 110-WMS P/N 5145397 |
Data Sheet | ||||
| Cutter | ||||||
|
Front mounted cutter for use with endless shrink sleeves | THERMOMARKX1-CUTTER /P P/N 5146244 |
Data Sheet | |||
| Ink Ribbons for Endless Shrink Sleeves | ||||||
| No Photo | Black ink ribbon for endless shrink sleeves 64mm | THERMOMARK RIBBON 55-WMSE P/N 5145724 |
Data Sheet | |||
| Red ink ribbon for endless shrink sleeves 64mm | THERMOMARK RIBBON 55-WMSE RD P/N 5145740 |
Data Sheet | ||||
| Blue ink ribbon for endless shrink sleeves 64mm | THERMOMARK RIBBON 55-WMSE BU P/N 5145737 |
Data Sheet | ||||
| Black ink ribbon for Halogen Free shrink sleeves only 55mm | THERMOMARK-RIBBON 55-WMSHF P/N 0827856 |
Data Sheet | ||||



