THERMOMARK S1.1 and Accessories
| Image | Description | Type Description Order Number |
DataSheet / Manual |
| S1.1 Thermal Transfer for printing rolled material - terminal block markers, wire markers and equipment markers | |||
|
S1.1 Thermal Transfer Printer includes USB and power cables, installation CD and CLIP PROJECT software | THERMOMARK S1.1 P/N 5146257 |
Data Sheet |
| Ribbons | |||
|
Standard ink ribbon for polyester and foil materials, length is 300m | THERMOMARK-RIBBON 110 P/N 5145384 |
Data Sheet |
| Special ink ribbon for printing on shrink sleeves, can be used on other materials, length is 300m | THERMOMARK-RIBBON 110-WMS P/N 5145397 |
Data Sheet | |
| Cutter | |||
|
Front mounted cutter for use with endless materials | THERMOMARK S1-CUTTER P/N 5145339 |
Data Sheet |
| External Roll Holder | |||
|
External roll holder for large rolls of material (not for shrink sleeves) | THERMOMARK-ERH 200 P/N 5145342 |
Data Sheet |
| Cleaning pen | |||
|
Cleaning pen for thermal transfer print heads | THERMOMARK-CP P/N 5145371 |
Data Sheet |


