Supplemental (UL 1077)
Please select:
- UT 6-TMC M thermal-magnetic circuit breakers
- Thermal Pluggable Circuit Breakers
- Thermal Magnetic Pluggable Miniature Circuit Breakers
- Thermal Magnetic Pluggable Circuit Breakers
- Thermal Magnetic Circuit Breakers - TMC 1, 2, 3
- Thermal Magnetic Circuit Breakers - TMC 42
- Thermal Magnetic Circuit Breakers - TMC 60
- TMC 60 - Series Accessories
- Electronic Pluggable Circuit Breakers
- Electronic Circuit Breaker Accessories
UT 6-TMC M thermal-magnetic circuit breakers
UT 6-TMC M thermal-magnetic circuit breakers quickly put systems back into operation with easy-to-recognize, resettable actuators. A simple press of the reset button and the system is up and running again.

Thermal Pluggable Circuit Breakers
| Image | Part Number | Description | Product Summary | Data Sheet | |||||
|
0712107 | TCP 0.10A | Thermal miniature circuit breaker, pluggable in screw-type fuse terminal block UK 6-FSI/C and spring-cage fuse terminal block ST 4-FSI/C |
Data Sheet | |||||
| 0712123 | TCP 0,25A | Data Sheet | |||||||
| 0712152 | TCP 0,5A | Data Sheet | |||||||
| 0712194 | TCP 1A | Data Sheet | |||||||
| 0712217 | TCP 2A | Data Sheet | |||||||
| 0712233 | TCP 3A | Data Sheet | |||||||
| 0712259 | TCP 4A | Data Sheet | |||||||
| 0712275 | TCP 6A | Data Sheet | |||||||
| 0712291 | TCP 8A | Data Sheet | |||||||
| 0712314 | TCP 10A | Data Sheet |

Thermal Magnetic Pluggable Miniature Circuit Breakers
| Image | Part Number | Description | Product Summary | Data Sheet | |||||
|
0700005 | TCP 5/DC32V | Thermal magnetic miniature circuit breaker for fuse holders in accordance with ISO 8820-3 |
Data Sheet | |||||
| 0700007 | TCP 7.5/DC32V | Data Sheet | |||||||
| 0700010 | TCP 10/DC32V | Data Sheet | |||||||
| 0700015 | TCP 15/DC32V | Data Sheet | |||||||
| 0700020 | TCP 20/DC32V | Data Sheet | |||||||
| 0700025 | TCP 25/DC32V | Data Sheet | |||||||
| 0700030 | TCP 30/DC32V | Data Sheet | |||||||
| 0700040 | TCP 40/DC32V | Data Sheet |

Thermal Magnetic Pluggable Circuit Breakers
| Image | Part Number | Description | Product Summary | Data Sheet | |||||
|
0915506 | TMCP 1 F1 300 0,2A | Thermal magnetic circuit breaker, single-pole, fast blow, 1 N/O contact and 1 N/C contact |
Data Sheet | |||||
| 0915519 | TMCP 1 F1 300 0,3A | Data Sheet | |||||||
| 0915522 | TMCP 1 F1 300 0,4A | Data Sheet | |||||||
| 0915535 | TMCP 1 F1 300 0,5A | Data Sheet | |||||||
| 0915548 | TMCP 1 F1 300 0,6A | Data Sheet | |||||||
| 0915551 | TMCP 1 F1 300 0,8A | Data Sheet | |||||||
| 0915564 | TMCP 1 F1 300 1,0A | Data Sheet | |||||||
| 0915577 | TMCP 1 F1 300 1,5A | Data Sheet | |||||||
| 0915580 | TMCP 1 F1 300 2,0A | Data Sheet | |||||||
| 0915593 | TMCP 1 F1 300 2,5A | Data Sheet | |||||||
| 0915603 | TMCP 1 F1 300 3,0A | Data Sheet | |||||||
| 0915616 | TMCP 1 F1 300 4,0A | Data Sheet | |||||||
| 0915629 | TMCP 1 F1 300 5,0A | Data Sheet | |||||||
| 0915632 | TMCP 1 F1 300 6,0A | Data Sheet | |||||||
| 0915645 | TMCP 1 F1 300 8,0A | Data Sheet | |||||||
| 0915658 | TMCP 1 F1 300 10,0A | Data Sheet | |||||||
| 0915661 | TMCP 1 F1 300 12,0A | Data Sheet | |||||||
| 0915674 | TMCP 1 F1 300 16,0A | Data Sheet | |||||||
![]() |
0915687 | TMCP 1 M1 300 0,2A | Thermal magnetic circuit breaker, single-pole, normal blow, 1 N/O contact and 1 N/C contact |
Data Sheet | |||||
| 0915690 | TMCP 1 M1 300 0,3A | Data Sheet | |||||||
| 0915700 | TMCP 1 M1 300 0,4A | Data Sheet | |||||||
| 0915713 | TMCP 1 M1 300 0,5A | Data Sheet | |||||||
| 0915726 | TMCP 1 M1 300 0,6A | Data Sheet | |||||||
| 0915739 | TMCP 1 M1 300 0,8A | Data Sheet | |||||||
| 0915742 | TMCP 1 M1 300 1,0A | Data Sheet | |||||||
| 0915755 | TMCP 1 M1 300 1,5A | Data Sheet | |||||||
| 0915768 | TMCP 1 M1 300 2,0A | Data Sheet | |||||||
| 0915771 | TMCP 1 M1 300 2,5A | Data Sheet | |||||||
| 0915784 | TMCP 1 M1 300 3,0A | Data Sheet | |||||||
| 0915797 | TMCP 1 M1 300 4,0A | Data Sheet | |||||||
| 0915807 | TMCP 1 M1 300 5,0A | Data Sheet | |||||||
| 0915810 | TMCP 1 M1 300 6,0A | Data Sheet | |||||||
| 0915823 | TMCP 1 M1 300 8,0A | Data Sheet | |||||||
| 0915836 | TMCP 1 M1 300 10,0A | Data Sheet | |||||||
| 0915849 | TMCP 1 M1 300 12,0A | Data Sheet | |||||||
| 0915852 | TMCP 1 M1 300 16,0A | Data Sheet | |||||||
| 0915852 | TMCP 1 M1 300 25A | Data Sheet | |||||||
![]() |
0915865 | TMCP 2 F1 300 0,2A | Thermal magnetic circuit breaker, double-pole, fast blow, 1 N/O contact and 1 N/C contact |
Data Sheet | |||||
| 0915878 | TMCP 2 F1 300 0,3A | Data Sheet | |||||||
| 0915881 | TMCP 2 F1 300 0,4A | Data Sheet | |||||||
| 0915894 | TMCP 2 F1 300 0,5A | Data Sheet | |||||||
| 0915904 | TMCP 2 F1 300 0,6A | Data Sheet | |||||||
| 0915917 | TMCP 2 F1 300 0,8A | Data Sheet | |||||||
| 0915920 | TMCP 2 F1 300 1,0A | Data Sheet | |||||||
| 0915933 | TMCP 2 F1 300 1,5A | Data Sheet | |||||||
| 0915946 | TMCP 2 F1 300 2,0A | Data Sheet | |||||||
| 0915959 | TMCP 2 F1 300 2,5A | Data Sheet | |||||||
| 0915962 | TMCP 2 F1 300 3,0A | Data Sheet | |||||||
| 0915975 | TMCP 2 F1 300 4,0A | Data Sheet | |||||||
| 0915988 | TMCP 2 F1 300 5,0A | Data Sheet | |||||||
| 0915991 | TMCP 2 F1 300 6,0A | Data Sheet | |||||||
| 0916000 | TMCP 2 F1 300 8,0A | Data Sheet | |||||||
| 0916013 | TMCP 2 F1 300 10,0A | Data Sheet | |||||||
| 0916026 | TMCP 2 F1 300 12,0A | Data Sheet | |||||||
| 0916039 | TMCP 2 F1 300 16,0A | Data Sheet | |||||||
![]() |
0916042 | TMCP 2 M1 300 0,2A | Thermal magnetic circuit breaker, double-pole, normal blow, 1 N/O contact and 1 N/C contact |
Data Sheet | |||||
| 0916055 | TMCP 2 M1 300 0,3A | Data Sheet | |||||||
| 0916068 | TMCP 2 M1 300 0,4A | Data Sheet | |||||||
| 0916071 | TMCP 2 M1 300 0,5A | Data Sheet | |||||||
| 0916084 | TMCP 2 M1 300 0,6A | Data Sheet | |||||||
| 0916097 | TMCP 2 M1 300 0,8A | Data Sheet | |||||||
| 0916107 | TMCP 2 M1 300 1,0A | Data Sheet | |||||||
| 0916110 | TMCP 2 M1 300 1,5A | Data Sheet | |||||||
| 0916123 | TMCP 2 M1 300 2,0A | Data Sheet | |||||||
| 0916136 | TMCP 2 M1 300 2,5A | Data Sheet | |||||||
| 0916149 | TMCP 2 M1 300 3,0A | Data Sheet | |||||||
| 0916152 | TMCP 2 M1 300 4,0A | Data Sheet | |||||||
| 0916165 | TMCP 2 M1 300 5,0A | Data Sheet | |||||||
| 0916178 | TMCP 2 M1 300 6,0A | Data Sheet | |||||||
| 0916181 | TMCP 2 M1 300 8,0A | Data Sheet | |||||||
| 0916194 | TMCP 2 M1 300 10,0A | Data Sheet | |||||||
| 0916204 | TMCP 2 M1 300 12,0A | Data Sheet | |||||||
| 0916217 | TMCP 2 M1 300 16,0A | Data Sheet | |||||||
![]() |
0916220 | TMCP 3 F1 300 0,2A | Thermal magnetic circuit breaker, triple-pole, fast blow, 1 N/O contact and 1 N/C contact |
Data Sheet | |||||
| 0916233 | TMCP 3 F1 300 0,3A | Data Sheet | |||||||
| 0916246 | TMCP 3 F1 300 0,4A | Data Sheet | |||||||
| 0916259 | TMCP 3 F1 300 0,5A | Data Sheet | |||||||
| 0916262 | TMCP 3 F1 300 0,6A | Data Sheet | |||||||
| 0916275 | TMCP 3 F1 300 0,8A | Data Sheet | |||||||
| 0916288 | TMCP 3 F1 300 1,0A | Data Sheet | |||||||
| 0916291 | TMCP 3 F1 300 1,5A | Data Sheet | |||||||
| 0916301 | TMCP 3 F1 300 2,0A | Data Sheet | |||||||
| 0916314 | TMCP 3 F1 300 2,5A | Data Sheet | |||||||
| 0916327 | TMCP 3 F1 300 3,0A | Data Sheet | |||||||
| 0916330 | TMCP 3 F1 300 4,0A | Data Sheet | |||||||
| 0916343 | TMCP 3 F1 300 5,0A | Data Sheet | |||||||
| 0916356 | TMCP 3 F1 300 6,0A | Data Sheet | |||||||
| 0916369 | TMCP 3 F1 300 8,0A | Data Sheet | |||||||
| 0916372 | TMCP 3 F1 300 10,0A | Data Sheet | |||||||
| 0916385 | TMCP 3 F1 300 12,0A | Data Sheet | |||||||
| 0916398 | TMCP 3 F1 300 16,0A | Data Sheet | |||||||
![]() |
0916408 | TMCP 3 M1 300 0,2A | Thermal magnetic circuit breaker, triple-pole, normal blow, 1 N/O contact and 1 N/C contact |
Data Sheet | |||||
| 0916411 | TMCP 3 M1 300 0,3A | Data Sheet | |||||||
| 0916424 | TMCP 3 M1 300 0,4A | Data Sheet | |||||||
| 0916437 | TMCP 3 M1 300 0,5A | Data Sheet | |||||||
| 0916440 | TMCP 3 M1 300 0,6A | Data Sheet | |||||||
| 0916453 | TMCP 3 M1 300 0,8A | Data Sheet | |||||||
| 0916466 | TMCP 3 M1 300 1,0A | Data Sheet | |||||||
| 0916479 | TMCP 3 M1 300 1,5A | Data Sheet | |||||||
| 0916482 | TMCP 3 M1 300 2,0A | Data Sheet | |||||||
| 0916495 | TMCP 3 M1 300 2,5A | Data Sheet | |||||||
| 0916505 | TMCP 3 M1 300 3,0A | Data Sheet | |||||||
| 0916518 | TMCP 3 M1 300 4,0A | Data Sheet | |||||||
| 0916521 | TMCP 3 M1 300 5,0A | Data Sheet | |||||||
| 0916534 | TMCP 3 M1 300 6,0A | Data Sheet | |||||||
| 0916547 | TMCP 3 M1 300 8,0A | Data Sheet | |||||||
| 0916550 | TMCP 3 M1 300 10,0A | Data Sheet | |||||||
| 0916563 | TMCP 3 M1 300 12,0A | Data Sheet | |||||||
| 0916579 | TMCP 3 M1 300 16,0A | Data Sheet | |||||||

Thermal Magnetic Circuit Breakers - TMC 1, 2, 3
| Image | Part Number | Description | Product Summary | Data Sheet | ||||
![]() |
0914015 | TMC 1 F1 100 0,2A | Thermal magnetic circuit breaker, single-pole, fast blow, 1 N/O contact, with universal foot for mounting on NS 32 or NS 35 rail |
Data Sheet | ||||
| 0914028 | TMC 1 F1 100 0,3A | Data Sheet | ||||||
| 0914031 | TMC 1 F1 100 0,4A | Data Sheet | ||||||
| 0914044 | TMC 1 F1 100 0,5A | Data Sheet | ||||||
| 0914057 | TMC 1 F1 100 0,6A | Data Sheet | ||||||
| 0914060 | TMC 1 F1 100 0,8A | Data Sheet | ||||||
| 0914073 | TMC 1 F1 100 1,0A | Data Sheet | ||||||
| 0914086 | TMC 1 F1 100 1,5A | Data Sheet | ||||||
| 0914099 | TMC 1 F1 100 2,0A | Data Sheet | ||||||
| 0914109 | TMC 1 F1 100 2,5A | Data Sheet | ||||||
| 0914112 | TMC 1 F1 100 3,0A | Data Sheet | ||||||
| 0914125 | TMC 1 F1 100 4,0A | Data Sheet | ||||||
| 0914138 | TMC 1 F1 100 5,0A | Data Sheet | ||||||
| 0914141 | TMC 1 F1 100 6,0A | Data Sheet | ||||||
| 0914154 | TMC 1 F1 100 8,0A | Data Sheet | ||||||
| 0914167 | TMC 1 F1 100 10,0A | Data Sheet | ||||||
| 0914170 | TMC 1 F1 100 12,0A | Data Sheet | ||||||
| 0914183 | TMC 1 F1 100 16,0A | Data Sheet | ||||||
![]() |
5043941 | TMC 1 F1 200 0,1A | Thermal magnetic circuit breaker, single-pole, normal blow, 1 N/C contact, with universal foot for mounting on NS 32 or NS 35 rail |
Data Sheet | ||||
| 0914196 | TMC 1 F1 200 0,2A | Data Sheet | ||||||
| 0914206 | TMC 1 F1 200 0,3A | Data Sheet | ||||||
| 0914219 | TMC 1 F1 200 0,4A | Data Sheet | ||||||
| 0914222 | TMC 1 F1 200 0,5A | Data Sheet | ||||||
| 0914235 | TMC 1 F1 200 0,6A | Data Sheet | ||||||
| 0914248 | TMC 1 F1 200 0,8A | Data Sheet | ||||||
| 0914251 | TMC 1 F1 200 1,0A | Data Sheet | ||||||
| 0914264 | TMC 1 F1 200 1,5A | Data Sheet | ||||||
| 0914277 | TMC 1 F1 200 2,0A | Data Sheet | ||||||
| 0914280 | TMC 1 F1 200 2,5A | Data Sheet | ||||||
| 0914293 | TMC 1 F1 200 3,0A | Data Sheet | ||||||
| 0914303 | TMC 1 F1 200 4,0A | Data Sheet | ||||||
| 0914316 | TMC 1 F1 200 5,0A | Data Sheet | ||||||
| 0914329 | TMC 1 F1 200 6,0A | Data Sheet | ||||||
| 0914332 | TMC 1 F1 200 8,0A | Data Sheet | ||||||
| 0914345 | TMC 1 F1 200 10,0A | Data Sheet | ||||||
| 0914358 | TMC 1 F1 200 12,0A | Data Sheet | ||||||
| 0914361 | TMC 1 F1 200 16,0A | Data Sheet | ||||||
![]() |
0915475 | TMC 1 M1 100 0,1A | Thermomagnetic circuit breaker, single-pole, normal blow, 1 N/O contact, with universal foot for mounting on NS 32 or NS 35 rail |
Data Sheet | ||||
| 0914374 | TMC 1 M1 100 0,2A | Data Sheet | ||||||
| 0914387 | TMC 1 M1 100 0,3A | Data Sheet | ||||||
| 0914390 | TMC 1 M1 100 0,4A | Data Sheet | ||||||
| 0914400 | TMC 1 M1 100 0,5A | Data Sheet | ||||||
| 0914413 | TMC 1 M1 100 0,6A | Data Sheet | ||||||
| 0914426 | TMC 1 M1 100 0,8A | Data Sheet | ||||||
| 0914439 | TMC 1 M1 100 1,0A | Data Sheet | ||||||
| 0914442 | TMC 1 M1 100 1,5A | Data Sheet | ||||||
| 0914455 | TMC 1 M1 100 2,0A | Data Sheet | ||||||
| 0914468 | TMC 1 M1 100 2,5A | Data Sheet | ||||||
| 0914471 | TMC 1 M1 100 3,0A | Data Sheet | ||||||
| 0914484 | TMC 1 M1 100 4,0A | Data Sheet | ||||||
| 0914497 | TMC 1 M1 100 5,0A | Data Sheet | ||||||
| 0914507 | TMC 1 M1 100 6,0A | Data Sheet | ||||||
| 0915474 | TMC 1 M1 100 7,0A | Data Sheet | ||||||
| 0914510 | TMC 1 M1 100 8,0A | Data Sheet | ||||||
| 0914523 | TMC 1 M1 100 10,0A | Data Sheet | ||||||
| 0914536 | TMC 1 M1 100 12,0A | Data Sheet | ||||||
| 0915473 | TMC 1 M1 100 15,0A | Data Sheet | ||||||
| 0914549 | TMC 1 M1 100 16,0A | Data Sheet | ||||||
| 0915470 | TMC 1 M1 100 20,0A | Data Sheet | ||||||
| 0915471 | TMC 1 M1 100 25,0A | Data Sheet | ||||||
| 0915472 | TMC 1 M1 100 32,0A | Data Sheet | ||||||
![]() |
0914724 | TMC 1 M1 200 0,1A | Thermal magnetic circuit breaker, single-pole, normal blow, 1 N/C contact, with universal foot for mounting on NS 32 or NS 35 rail |
Data Sheet | ||||
| 0914552 | TMC 1 M1 200 0,2A | Data Sheet | ||||||
| 0914565 | TMC 1 M1 200 0,3A | Data Sheet | ||||||
| 0914578 | TMC 1 M1 200 0,4A | Data Sheet | ||||||
| 0914581 | TMC 1 M1 200 0,5A | Data Sheet | ||||||
| 0914594 | TMC 1 M1 200 0,6A | Data Sheet | ||||||
| 0914604 | TMC 1 M1 200 0,8A | Data Sheet | ||||||
| 0914617 | TMC 1 M1 200 1,0A | Data Sheet | ||||||
| 0914620 | TMC 1 M1 200 1,5A | Data Sheet | ||||||
| 0914633 | TMC 1 M1 200 2,0A | Data Sheet | ||||||
| 0914646 | TMC 1 M1 200 2,5A | Data Sheet | ||||||
| 0914659 | TMC 1 M1 200 3,0A | Data Sheet | ||||||
| 0914662 | TMC 1 M1 200 4,0A | Data Sheet | ||||||
| 0914675 | TMC 1 M1 200 5,0A | Data Sheet | ||||||
| 0914688 | TMC 1 M1 200 6,0A | Data Sheet | ||||||
| 0914691 | TMC 1 M1 200 8,0A | Data Sheet | ||||||
| 0914701 | TMC 1 M1 200 10,0A | Data Sheet | ||||||
| 0914714 | TMC 1 M1 200 12,0A | Data Sheet | ||||||
| 0914728 | TMC 1 M1 200 15,0A | Data Sheet | ||||||
| 0914727 | TMC 1 M1 200 16,0A | Data Sheet | ||||||
| 0914729 | TMC 1 M1 200 20,0A | Data Sheet | ||||||
| 0914726 | TMC 1 M1 200 25,0A | Data Sheet | ||||||
| 0914725 | TMC 1 M1 200 32,0A | Data Sheet | ||||||
| 0915031 | TMC 2 F1 120 0,1A | Thermal magnetic circuit breaker, double-pole, fast blow, 1 N/O contact and 1 N/C contact, with universal foot for mounting on NS 32 or NS 35 rail |
Data Sheet | |||||
| 0914730 | TMC 2 F1 120 0,2A | Data Sheet | ||||||
| 0914743 | TMC 2 F1 120 0,3A | Data Sheet | ||||||
| 0914756 | TMC 2 F1 120 0,4A | Data Sheet | ||||||
| 0914769 | TMC 2 F1 120 0,5A | Data Sheet | ||||||
| 0914772 | TMC 2 F1 120 0,6A | Data Sheet | ||||||
| 0914785 | TMC 2 F1 120 0,8A | Data Sheet | ||||||
| 0914798 | TMC 2 F1 120 1,0A | Data Sheet | ||||||
| 0914808 | TMC 2 F1 120 1,5A | Data Sheet | ||||||
| 0914811 | TMC 2 F1 120 2,0A | Data Sheet | ||||||
| 0914824 | TMC 2 F1 120 2,5A | Data Sheet | ||||||
| 0914837 | TMC 2 F1 120 3,0A | Data Sheet | ||||||
| 0914840 | TMC 2 F1 120 4,0A | Data Sheet | ||||||
| 0914853 | TMC 2 F1 120 5,0A | Data Sheet | ||||||
| 0914866 | TMC 2 F1 120 6,0A | Data Sheet | ||||||
| 0914879 | TMC 2 F1 120 8,0A | Data Sheet | ||||||
| 0914882 | TMC 2 F1 120 10,0A | Data Sheet | ||||||
| 0914895 | TMC 2 F1 120 12,0A | Data Sheet | ||||||
| 0914905 | TMC 2 F1 120 16,0A | Data Sheet | ||||||
| 0915031 | TMC 2 M1 120 0,1A | Data Sheet | ||||||
| 0914918 | TMC 2 M1 120 0,2A | Data Sheet | ||||||
| 0914921 | TMC 2 M1 120 0,3A | Data Sheet | ||||||
| 0914934 | TMC 2 M1 120 0,4A | Data Sheet | ||||||
| 0914947 | TMC 2 M1 120 0,5A | Data Sheet | ||||||
| 0914950 | TMC 2 M1 120 0,6A | Data Sheet | ||||||
| 0914963 | TMC 2 M1 120 0,8A | Data Sheet | ||||||
| 0914976 | TMC 2 M1 120 1,0A | Data Sheet | ||||||
| 0914989 | TMC 2 M1 120 1,5A | Data Sheet | ||||||
| 0914992 | TMC 2 M1 120 2,0A | Data Sheet | ||||||
| 0915001 | TMC 2 M1 120 2,5A | Data Sheet | ||||||
| 0915014 | TMC 2 M1 120 3,0A | Data Sheet | ||||||
| 0915027 | TMC 2 M1 120 4,0A | Data Sheet | ||||||
| 0915030 | TMC 2 M1 120 5,0A | Data Sheet | ||||||
| 0915043 | TMC 2 M1 120 6,0A | Data Sheet | ||||||
| 0915036 | TMC 2 M1 120 7,0A | Data Sheet | ||||||
| 0915056 | TMC 2 M1 120 8,0A | Data Sheet | ||||||
| 0915069 | TMC 2 M1 120 10,0A | Data Sheet | ||||||
| 0915072 | TMC 2 M1 120 12,0A | Data Sheet | ||||||
| 0915032 | TMC 2 M1 120 15,0A | Data Sheet | ||||||
| 0915085 | TMC 2 M1 120 16,0A | Data Sheet | ||||||
| 0915033 | TMC 2 M1 120 20,0A | Data Sheet | ||||||
| 0915034 | TMC 2 M1 120 25,0A | Data Sheet | ||||||
| 0915035 | TMC 2 M1 120 32,0A | Data Sheet | ||||||
![]() |
0915098 | TMC 3 F1 122 0,2A | Thermal magnetic circuit breaker, triple-pole, fast blow, 1 N/O contact and 2 N/C contacts, with universal foot for mounting on NS 32 or NS 35 rail |
Data Sheet | ||||
| 0915108 | TMC 3 F1 122 0,3A | Data Sheet | ||||||
| 0915111 | TMC 3 F1 122 0,4A | Data Sheet | ||||||
| 0915124 | TMC 3 F1 122 0,5A | Data Sheet | ||||||
| 0915137 | TMC 3 F1 122 0,6A | Data Sheet | ||||||
| 0915140 | TMC 3 F1 122 0,8A | Data Sheet | ||||||
| 0915153 | TMC 3 F1 122 1,0A | Data Sheet | ||||||
| 0915166 | TMC 3 F1 122 1,5A | Data Sheet | ||||||
| 0915179 | TMC 3 F1 122 2,0A | Data Sheet | ||||||
| 0915182 | TMC 3 F1 122 2,5A | Data Sheet | ||||||
| 0915195 | TMC 3 F1 122 3,0A | Data Sheet | ||||||
| 0915205 | TMC 3 F1 122 4,0A | Data Sheet | ||||||
| 0915218 | TMC 3 F1 122 5,0A | Data Sheet | ||||||
| 0915221 | TMC 3 F1 122 6,0A | Data Sheet | ||||||
| 0915234 | TMC 3 F1 122 8,0A | Data Sheet | ||||||
| 0915247 | TMC 3 F1 122 10,0A | Data Sheet | ||||||
| 0915250 | TMC 3 F1 122 12,0A | Data Sheet | ||||||
| 0915263 | TMC 3 F1 122 16,0A | Data Sheet | ||||||
| 0915446 | TMC 3 M1 122 0,1A | Thermal magnetic circuit breaker, triple-pole, fast blow, 1 N/O contact and 2 N/C contacts, with universal foot for mounting on NS 32 or NS 35 rail |
Data Sheet | |||||
| 0915276 | TMC 3 M1 122 0,2A | Data Sheet | ||||||
| 0915289 | TMC 3 M1 122 0,3A | Data Sheet | ||||||
| 0915292 | TMC 3 M1 122 0,4A | Data Sheet | ||||||
| 0915302 | TMC 3 M1 122 0,5A | Data Sheet | ||||||
| 0915315 | TMC 3 M1 122 0,6A | Data Sheet | ||||||
| 0915328 | TMC 3 M1 122 0,8A | Data Sheet | ||||||
| 0915331 | TMC 3 M1 122 1,0A | Data Sheet | ||||||
| 0915344 | TMC 3 M1 122 1,5A | Data Sheet | ||||||
| 0915357 | TMC 3 M1 122 2,0A | Data Sheet | ||||||
| 0915360 | TMC 3 M1 122 2,5A | Data Sheet | ||||||
| 0915373 | TMC 3 M1 122 3,0A | Data Sheet | ||||||
| 0915386 | TMC 3 M1 122 4,0A | Data Sheet | ||||||
| 0915399 | TMC 3 M1 122 5,0A | Data Sheet | ||||||
| 0915409 | TMC 3 M1 122 6,0A | Data Sheet | ||||||
| 0915412 | TMC 3 M1 122 8,0A | Data Sheet | ||||||
| 0915425 | TMC 3 M1 122 10,0A | Data Sheet | ||||||
| 0915438 | TMC 3 M1 122 12,0A | Data Sheet | ||||||
| 0915442 | TMC 3 M1 122 15,0A | Data Sheet | ||||||
| 0915441 | TMC 3 M1 122 16,0A | Data Sheet | ||||||
| 0915443 | TMC 3 M1 122 20,0A | Data Sheet | ||||||
| 0915444 | TMC 3 M1 122 25,0A | Data Sheet | ||||||
| 0915445 | TMC 3 M1 122 32,0A | Data Sheet | ||||||

Thermal Magnetic Circuit Breakers - TMC 42
| Image | Part Number | Description | Product Summary | Data Sheet | |||||
|
5600509 | TMC 42-01-0.05A | Thermal magnetic circuit breaker, single-pole with two-button operation (M-Type TMCBE to IEC 934) |
Data Sheet | |||||
| 5530915 | TMC 42-01-0.1A | Data Sheet | |||||||
| 5650102 | TMC 42-01-0.2A | Data Sheet | |||||||
| 5650103 | TMC 42-01-0.3A | Data Sheet | |||||||
| 5530944 | TMC 42-01-0.4A | Data Sheet | |||||||
| 5650106 | TMC 42-01-0.5A | Data Sheet | |||||||
| 5530960 | TMC 42-01-0.6A | Data Sheet | |||||||
| 5650107 | TMC 42-01-0.7A | Data Sheet | |||||||
| 5530986 | TMC 42-01-0.8A | Data Sheet | |||||||
| 5650108 | TMC 42-01-1.0A | Data Sheet | |||||||
| 5531008 | TMC 42-01-1.2A | Data Sheet | |||||||
| 5650109 | TMC 42-01-1.5A | Data Sheet | |||||||
| 5650110 | TMC 42-01-1.8A | Data Sheet | |||||||
| 5600314 | TMC 42-01-2.0A | Data Sheet | |||||||
| 5650113 | TMC 42-01-2.5A | Data Sheet | |||||||
| 5650114 | TMC 42-01-3.0A | Data Sheet | |||||||
| 5531053 | TMC 42-01-3.5A | Data Sheet | |||||||
| 5531066 | TMC 42-01-4.0A | Data Sheet | |||||||
| 5650115 | TMC 42-01-4.5A | Data Sheet | |||||||
| 5531082 | TMC 42-01-5.0A | Data Sheet | |||||||
| 5531095 | TMC 42-01-5.5A | Data Sheet | |||||||
| 5531105 | TMC 42-01-6.0A | Data Sheet | |||||||
| 5650116 | TMC 42-01-6.5A | Data Sheet | |||||||
| 5650117 | TMC 42-01-7.0A | Data Sheet | |||||||
| 5650120 | TMC 42-01-8.0A | Data Sheet | |||||||
| 5531147 | TMC 42-01-9.0A | Data Sheet | |||||||
| 5650121 | TMC 42-01-10A | Data Sheet | |||||||
| 5531163 | TMC 42-01-11A | Data Sheet | |||||||
| 5650122 | TMC 42-01-12A | Data Sheet | |||||||
| 5531189 | TMC 42-01-13A | Data Sheet | |||||||
| 5531192 | TMC 42-01-14A | Data Sheet | |||||||
| 5600310 | TMC 42-01-15A | Data Sheet | |||||||
| 5531202 | TMC 42-01-16A | Data Sheet | |||||||
|
5650123 | TMC 42-02-0.1A | Thermal magnetic circuit breaker double-pole, with two-button operation (M-Type TMCBE to IEC 934) |
Data Sheet | |||||
| 5650124 | TMC 42-02-0.2A | Data Sheet | |||||||
| 5650127 | TMC 42-02-0.3A | Data Sheet | |||||||
| 5531244 | TMC 42-02-0.4A | Data Sheet | |||||||
| 5531257 | TMC 42-02-0.5A | Data Sheet | |||||||
| 5531260 | TMC 42-02-0.6A | Data Sheet | |||||||
| 5650128 | TMC 42-02-0.7A | Data Sheet | |||||||
| 5531286 | TMC 42-02-0.8A | Data Sheet | |||||||
| 5531299 | TMC 42-02-1.0A | Data Sheet | |||||||
| 5531309 | TMC 42-02-1.2A | Data Sheet | |||||||
| 5650129 | TMC 42-02-1.5A | Data Sheet | |||||||
| 5531325 | TMC 42-02-1.8A | Data Sheet | |||||||
| 5531338 | TMC 42-02-2.0A | Data Sheet | |||||||
| 5650130 | TMC 42-02-2.5A | Data Sheet | |||||||
| 5650131 | TMC 42-02-3.0A | Data Sheet | |||||||
| 5531367 | TMC 42-02-3.5A | Data Sheet | |||||||
| 5650134 | TMC 42-02-4.0A | Data Sheet | |||||||
| 5650135 | TMC 42-02-4.5A | Data Sheet | |||||||
| 5651396 | TMC 42-02-5.0A | Data Sheet | |||||||
| 5531406 | TMC 42-02-5.5A | Data Sheet | |||||||
| 5650136 | TMC 42-02-6.0A | Data Sheet | |||||||
| 5650137 | TMC 42-02-6.5A | Data Sheet | |||||||
| 5531435 | TMC 42-02-7.0A | Data Sheet | |||||||
| 5650138 | TMC 42-02-8.0A | Data Sheet | |||||||
| 5531415 | TMC 42-02-9.0A | Data Sheet | |||||||
| 5531464 | TMC 42-02-10A | Data Sheet | |||||||
| 5531477 | TMC 42-02-11A | Data Sheet | |||||||
| 5650141 | TMC 42-02-12A | Data Sheet | |||||||
| 5531493 | TMC 42-02-13A | Data Sheet | |||||||
| 5531503 | TMC 42-02-14A | Data Sheet | |||||||
| 5600309 | TMC 42-02-15A | Data Sheet | |||||||
| 5650142 | TMC 42-02-16A | Data Sheet |

Thermal Magnetic Circuit Breakers - TMC 60
| Image | Part Number | Description | Product Summary | Data Sheet | |||||
|
0902014 | TMC 61C 0.5A | Thermal magnetic circuit breakers, single-pole, UL 1077 |
Data Sheet | |||||
| 0902027 | TMC 61C 01A | Data Sheet | |||||||
| 0902030 | TMC 61C 02A | Data Sheet | |||||||
| 0902043 | TMC 61C 03A | Data Sheet | |||||||
| 0902056 | TMC 61C 04A | Data Sheet | |||||||
| 0902069 | TMC 61C 06A | Data Sheet | |||||||
| 0902072 | TMC 61C 10A | Data Sheet | |||||||
| 0902085 | TMC 61C 13A | Data Sheet | |||||||
| 0902098 | TMC 61C 16A | Data Sheet | |||||||
| 0902108 | TMC 61C 20A | Data Sheet | |||||||
| 0902111 | TMC 61C 25A | Data Sheet | |||||||
| 0902124 | TMC 61C 32A | Data Sheet | |||||||
| 0902137 | TMC 61C 40A | Data Sheet | |||||||
| 0902140 | TMC 61C 50A | Data Sheet | |||||||
| 0902153 | TMC 61C 63A | Data Sheet | |||||||
| 0902166 | TMC 62C 0.5A | Thermal magnetic circuit breakers, double-pole, UL 1077 |
Data Sheet | ||||||
| 0902179 | TMC 62C 01A | Data Sheet | |||||||
| 0902182 | TMC 62C 02A | Data Sheet | |||||||
| 0902195 | TMC 62C 03A | Data Sheet | |||||||
| 0902205 | TMC 62C 04A | Data Sheet | |||||||
| 0902218 | TMC 62C 06A | Data Sheet | |||||||
| 0902221 | TMC 62C 10A | Data Sheet | |||||||
| 0902234 | TMC 62C 13A | Data Sheet | |||||||
| 0902247 | TMC 62C 16A | Data Sheet | |||||||
| 0902250 | TMC 62C 20A | Data Sheet | |||||||
| 0902263 | TMC 62C 25A | Data Sheet | |||||||
| 0902276 | TMC 62C 32A | Data Sheet | |||||||
| 0902289 | TMC 62C 40A | Data Sheet | |||||||
| 0902292 | TMC 62C 50A | Data Sheet | |||||||
| 0902302 | TMC 62C 63A | Data Sheet | |||||||
| 0902315 | TMC 63C 0.5A | Thermal magnetic circuit breakers,triple-pole, UL 1077 |
Data Sheet | ||||||
| 0902328 | TMC 63C 01A | Data Sheet | |||||||
| 0902331 | TMC 63C 02A | Data Sheet | |||||||
| 0902344 | TMC 63C 03A | Data Sheet | |||||||
| 0902357 | TMC 63C 04A | Data Sheet | |||||||
| 0902360 | TMC 63C 06A | Data Sheet | |||||||
| 0902373 | TMC 63C 10A | Data Sheet | |||||||
| 0902386 | TMC 63C 13A | Data Sheet | |||||||
| 0902399 | TMC 63C 16A | Data Sheet | |||||||
| 0902409 | TMC 63C 20A | Data Sheet | |||||||
| 0902412 | TMC 63C 25A | Data Sheet | |||||||
| 0902425 | TMC 63C 32A | Data Sheet | |||||||
| 0902438 | TMC 63C 40A | Data Sheet | |||||||
| 0902441 | TMC 63C 50A | Data Sheet | |||||||
| 0902454 | TMC 63C 63A | Data Sheet |

TMC 60 - Series Accessories
| Image | Part Number | Description | Product Summary | Data Sheet | ||||
|
|
0902467 | TMC 6LOCKOUT | Circuit Breaker Lockout / Tagout | Data Sheet | ||||
|
0902470 | TMC 6AUX S/H | Auxillary Contact | Data Sheet |

Electronic Pluggable Circuit Breakers
| Image | Part Number | Description | Product Summary | Data Sheet | |||||
|
0900113 | ECP-E 1A | Electronic Circuit Breaker, Automatic Device, Vmax=32 |
Data Sheet | |||||
| 0900210 | ECP-E 2A | Data Sheet | |||||||
| 0900317 | ECP-E 3A | Data Sheet | |||||||
| 0900414 | ECP-E 4A | Data Sheet | |||||||
| 0900618 | ECP-E 6A | Data Sheet | |||||||
| 0900812 | ECP-E 8A | Data Sheet | |||||||
| 0901002 | ECP-E 10A | Data Sheet | |||||||
| 0900126 | ECP-E 12A | Data Sheet | |||||||
|
0900139 | ECP-E2 1A | Electronic Circuit Breaker, Automatic Device, Vmax=32 |
Data Sheet | |||||
| 0900236 | ECP-E2 2A | Data Sheet | |||||||
| 0900333 | ECP-E2 3A | Data Sheet | |||||||
| 0900430 | ECP-E2 4A | Data Sheet | |||||||
| 0900634 | ECP-E2 6A | Data Sheet | |||||||
| 0900838 | ECP-E2 8A | Data Sheet | |||||||
| 0900100 | ECP-E2 10A | Data Sheet | |||||||
| 0900207 | ECP-E2 12A | Data Sheet | |||||||
|
0912041 | ECP-E3 1A | Electronic Circuit Breaker, Automatic Device, Vmax=32 |
Data Sheet | |||||
| 0912042 | ECP-E3 2A | Data Sheet | |||||||
| 0912043 | ECP-E3 3A | Data Sheet | |||||||
| 0912044 | ECP-E3 4A | Data Sheet | |||||||
| 0912046 | ECP-E3 6A | Data Sheet | |||||||
| 0912048 | ECP-E3 8A | Data Sheet | |||||||
| 0912050 | ECP-E3 10A | Data Sheet | |||||||
| 0912052 | ECP-E3 12A | Data Sheet | |||||||
|
0912018 | ECP 1-2 | Selective Circuit Breaker, Two-Color LED Indication, Floating Contact. On/Off Pushbutton |
Data Sheet | |||||
| 0911034 | ECP 2 | Data Sheet | |||||||
| 0911047 | ECP 3 | Data Sheet | |||||||
| 0916536 | ECP 3-6 | Data Sheet | |||||||
| 0912034 | ECP 4 | Data Sheet | |||||||
| 0912033 | ECP 6 | Data Sheet | |||||||
| 0912019 | ECP 8 | Data Sheet | |||||||
| 0912020 | ECP 10 | Data Sheet |

Electronic Circuit Breaker Accessories
| Image | Part Number | Description | Product Summary | Data Sheet | |||||
|
0912021 | ECP-LOCK | ECP Circuit Breaker Lock | Data Sheet | |||||
|
0916589 | TMCP SOCKET M | Modular Socket Element, 2-Position, Holding 2-single Position Circuit Breakers |
Data Sheet | |||||
|
0916602 | TMCP SB | Signal Bridge, Pluggable, for Free Slot on TMCP SOCKET-M |
Data Sheet | |||||
|
0916615 | FBST 500 TMCP | Signal Bridge, Pluggable | Data Sheet | |||||
|
0916592 | TMCP CONNECT LR | Socket Termination Element | Data Sheet | |||||




