HDFK
| Image | Part Number | Description | ||
| No Image | 0709893 | DP-HDFK 25/10,9 | Drawings | |
| 0709990 | DP-HDFK 50/7,2 | Drawings | ||
| 0717144 | DP-VDFK 4/4 | Distance plate, for electrical separation between the individual feed-through terminal blocks, : 4 mm, color: Gray | Drawings | |
| 0707086 | HDFK 4 | Feed-through terminal block, with internal and external screw connection, for 1-4 mm thick housing panels | Drawings | |
| 0707866 | HDFK 4 GNYE | Feed-through terminal block, with internal and external screw connection, for 1-4 mm thick housing panels | Drawings | |
| 0707853 | HDFK 4I | Drawings | ||
| 0707073 | HDFK 10 | Feed-through terminal block, with internal and external screw connection, for 1-4 mm thick housing panels | Drawings | |
| 0711360 | HDFK 10 (VO) | Drawings | ||
| 0707879 | HDFK 10 GNYE | Feed-through terminal block, with internal and external screw connection, for 1-4 mm thick housing panels | Drawings | |
| 0709864 | HDFK 10 HV | High current panel feed-through terminal block, for 1 - 4 mm thick housing panels, with internal and external screw connection | Drawings | |
| 0709110 | HDFK 10-VP | Feed-through terminal block, internal with solder connection and sealing plate, for 1 to 4 mm thick housing walls | Drawings | |
| 0717393 | HDFK 10-VP-HV | High current molded feed-through terminal block, for 1 - 4 mm thick housing panels, inside with solder connection and sealing plate | Drawings | |
| 0709754 | HDFK 10/Z | Drawings | ||
| 0707840 | HDFK 10I | Drawings | ||
| 3001721 | HDFK 16 | Feed-through terminal block, with internal and external screw connection, for 1-6 mm thick housing panels | Drawings | |
| 0709880 | HDFK 16 A | Drawings | ||
| 0709877 | HDFK 16 GNYE | Feed-through terminal block, with internal and external screw connection, for 1 - 6 mm thick housing panels | Drawings | |
| 0709806 | HDFK 16 I | Drawings | ||
| 0709796 | HDFK 16-VP | Molded feed-through terminal block, with internal and external screw connection, for 2.5 - 6 mm thick housing panels | Drawings | |
| 0707743 | HDFK 25 | Feed-through terminal block, with internal and external screw connection, for 1-6 mm thick housing panels | Drawings | |
| 0707769 | HDFK 25 GNYE | Feed-through terminal block, with internal and external screw connection, for 1 - 6 mm thick housing panels | Drawings | |
| 0717487 | HDFK 25 GYNE SLS | Drawings | ||
| 0717034 | HDFK 25 MIT,SCHRAUBE SIX LOBE | Drawings | ||
| 0707756 | HDFK 25-DP | Feed-through terminal block, with internal and external screw connection, for 5-10 mm thick housing panels | Drawings | |
| 0707798 | HDFK 25-DP-PE | Ground feed-through terminal block, contacts with the housing wall, for 5-10 mm housing walls | Drawings | |
| 0717542 | HDFK 25-IB | Drawings | ||
| 0717571 | HDFK 25-IB BU | Drawings | ||
| 0707785 | HDFK 25-PE | Ground feed-through terminal block, contacts with the housing wall, for 1-6 mm housing walls | Drawings | |
| 0709136 | HDFK 25-VP | Feed-through terminal block, with external and internal screw connection with cable connection and sealing plate, for 2.5 - 6 mm thick housing panels | Drawings | |
| 0709149 | HDFK 25-VP GNYE | Drawings | ||
| 0717335 | HDFK 25-VP SLS/Z | Drawings | ||
| 0708959 | HDFK 25-VP-DP | Molded feed-through terminal block, with external and internal screw connection with cable connection and sealing plate, for 5 - 10 mm thick housing panels | Drawings | |
| 0708289 | HDFK 25I | Drawings | ||
| 0708739 | HDFK 50 | Feed-through terminal block, with internal and external screw connection, for 1-6 mm thick housing panels | Drawings | |
| 0711373 | HDFK 50 (VO) | Drawings | ||
| 0708726 | HDFK 50 GNYE | Feed-through terminal block, with internal and external screw connection, for 1 - 6 mm thick housing panels | Drawings | |
| 0708713 | HDFK 50-DP | Feed-through terminal block, with internal and external screw connection, for 5-10 mm thick housing panels | Drawings | |
| 0708700 | HDFK 50-DP GNYE | Drawings | ||
| 3026214 | HDFK 50-IB | Drawings | ||
| 0717597 | HDFK 50-IB BU | Drawings | ||
| 0717047 | HDFK 50-IB VO | Drawings | ||
| 0709123 | HDFK 50-VP | Molded feed-through terminal block, with internal and external screw connection, for 2.5 - 6 mm thick housing panels | Drawings | |
| 0708991 | HDFK 50-VP GNYE | Drawings | ||
| 0708988 | HDFK 50-VP-DP | Molded feed-through terminal block, with internal and external screw connection, vertical conductor connection, for 5 - 10 mm thick housing panels | Drawings | |
| 0717186 | HDFK 50-VP-IB | Drawings | ||
| 0717199 | HDFK 50-VP-IB-VO | Drawings | ||
| 0711218 | HDFK 50-VP/Z | Drawings | ||
| 0705017 | HDFK 50/Z | Drawings | ||
| 0709314 | HDFK 50A | Drawings | ||
| 0709932 | HDFK 50I | Drawings | ||
| 0709330 | HDFK 50I-VP DICHTPLATTE | Drawings | ||
| 0709343 | HDFK 50I-VP VERGUSSPLATTE | Drawings | ||
| 0709534 | HDFK 95 | Feed-through terminal block, with internal and external screw connection, for 1-6 mm thick housing panels | Drawings | |
| 0717584 | HDFK 95 BU | Drawings | ||
| 03709644 | HDFK 95-F | Feed-through terminal block, with internal and external screw connection, for 1-6 mm housing panels, external terminal half with screw flange | Drawings | |
| 0709916 | HDFK 95-F-VP | High current molded feed-through terminal block, with external and internal screw connection with cable connection and sealing plate, housing panels 1 - 6 mm | Drawings | |

| Image | Part Number | Description | ||
| No Image | 0709013 | HDFKV 10 | Feed-through terminal block, with internal and external screw connection, external for vertical conductor connection, for 1 - 4 mm thick housing panels | Drawings |
| 0709291 | HDFKV 10 GNYE | Feed-through terminal block, with internal and external screw connection, external for vertical conductor connection, for 1 - 4 mm thick housing panels | Drawings | |
| 0717238 | HDFKV 10-HV | High current panel feed-through terminal block, for 1 - 4 mm thick housing panels, with internal and external screw connection | Drawings | |
| 0709550 | HDFKV 10-TWIN | Feed-through terminal block, with internal and external screw connection, external for vertical conductor connection, for 1 - 4 mm thick housing panels | Drawings | |
| 0708946 | HDFKV 10-VP | Molded feed-through terminal block, inside with solder connection and sealing plate, for 1-4 mm thick housing panels | Drawings | |
| 0717254 | HDFKV 10-VP-HV | High current panel feed-through terminal block, for 1 - 4 mm thick housing panels, with external and internal screw connection with solder connection and sealing plate | Drawings | |
| 3001734 | HDFKV 16 | Feed-through terminal block, with internal and external screw connection, external for vertical conductor connection for 1-6 mm housing panels | Drawings | |
| 0709783 | HDFKV 16-VP | Molded feed-through terminal block, with internal and external screw connection, external vertical conductor connection, for 2.5 - 6 mm thick housing panels | Drawings | |
| 0709039 | HDFKV 25 | Feed-through terminal block, with internal and external screw connection, external for vertical conductor connection, for 1-6 mm housing panels | Drawings | |
| 0709042 | HDFKV 25 GNYE | Feed-through terminal block, with internal and external screw connection, external for vertical conductor connection, for 1-6 mm housing panels | Drawings | |
| 0709055 | HDFKV 25-DP | Feed-through terminal block, with internal and external screw connection, external for vertical conductor connection, for 5-10 mm housing panels | Drawings | |
| 0709068 | HDFKV 25-DP GNYE | Drawings | ||
| 0709563 | HDFKV 25-TWIN | Feed-through terminal block, with internal and external screw connection, external for vertical conductor connection, for 1.5-6 mm thick housing panels | Drawings | |
| 0709631 | HDFKV 25-TWIN-DP | Feed-through terminal block, with internal and external screw connection, external for vertical conductor connection, for 5-10 mm housing panels | Drawings | |
| 0708962 | HDFKV 25-VP | Feed-through terminal block, with external and internal screw connection with cable connection and sealing plate, external for vertical conductor connection, for 2.5 - 6 mm thick housing panels | Drawings | |
| 0708975 | HDFKV 25-VP-DP | Feed-through terminal block, with external and internal screw connection with cable connection and sealing plate, external for vertical conductor connection, for 5 - 10 mm thick housing panels | Drawings | |
| 0709275 | HDFKV 4 GN/YE | Feed-through terminal block, with internal and external screw connection, external for vertical conductor connection, for 1 - 4 mm thick housing panels | Drawings | |
| 0708522 | HDFKV 50 | Feed-through terminal block, with internal and external screw connection, vertical conductor connection, for 1 - 6 mm thick housing panels | Drawings | |
| 3026175 | HDFKV 50 -IB | Drawings | ||
| 0708548 | HDFKV 50 GNYE | Feed-through terminal block, with internal and external screw connection, vertical conductor connection, for 5 - 10 mm thick housing panels | Drawings | |
| 0708535 | HDFKV 50-DP | Feed-through terminal block, with internal and external screw connection, vertical conductor connection, for 5-10 mm thick housing panels | Drawings | |
| 0708580 | HDFKV 50-VP | Molded feed-through terminal block, with internal and external screw connection, vertical conductor connection, for 2.5-6 mm thick housing panels | Drawings | |
| 0708797 | HDFKV 50-VP GNYE | Molded feed-through terminal block, with internal and external screw connection, vertical conductor connection, for 2.5 - 6 mm thick housing panels | Drawings | |
| 0708593 | HDFKV 50-VP-DP | Molded feed-through terminal block, with internal and external screw connection, vertical conductor connection, for 5-10 mm thick housing panels | Drawings | |
| 0709547 | HDFKV 95 | Feed-through terminal block, with internal and external screw connection, external for vertical conductor connection, for 1-6 mm housing panels | Drawings |


