| Image |
Part Number |
Description |
|
|
0708250 |
VDFK 4 |
Molded feed-through terminal block, with solder connection inside, 4 mm screw connection outside, for housing walls up to 4 mm thickness, fixed with knurled nuts |
Drawings |
|
0708836 |
VDFK 4 GNYE |
Molded feed-through terminal block, with solder connection inside, 4 mm screw connection outside, for housing walls up to 4 mm thickness, fixed with knurled nuts |
Drawings |
|
0716035 |
VDFK 4 MUTTER |
|
Drawings |
|
0708360 |
VDFK 4-DP |
Molded feed-through terminal block, with solder connection inside, 4 mm screw connection outside, for housing walls of 4 to 8 mm thickness, fixed with knurled nuts |
Drawings |
|
0711195 |
VDFK 4-KEIL |
|
Drawings |
|
0709220 |
VDFK 4/ K-DP |
Molded feed-through terminal block, with solder connection inside, 4 mm screw connection outside, for housing walls of 4 to 7 mm thickness, fixed with enclosed snap-on wedges |
Drawings |
|
0709233 |
VDFK 4/K |
Molded feed-through terminal block, with solder connection inside, 4 mm screw connection outside, for housing walls up to 4 mm thickness, fixed with enclosed snap-on wedges |
Drawings |
|
0711179 |
VDFK 4/K (VE500) |
|
Drawings |
|
0709246 |
VDFK 4/K GNYE |
Molded feed-through terminal block, with solder connection inside, 4 mm screw connection outside, for housing walls up to 4 mm thickness, fixed with enclosed snap-on wedges |
Drawings |
|
0711182 |
VDFK 4/K GNYE (VE500) |
|
Drawings |
|
0711027 |
VDFK 6 |
Molded feed-through terminal block, with solder connection inside, 6 mm screw connection outside, for housing walls up to 4 mm thickness, fixed with knurled nuts |
Drawings |
|
0711030 |
VDFK 6 GNYE |
Molded feed-through terminal block, with solder connection inside, 6 mm screw connection outside, for housing walls up to 4 mm thickness, fixed with knurled nuts |
Drawings |
|
0711072 |
VDFK 6 STRAIN RELIEF |
Strain relief, is inserted in the VDFK 6 or VDFK 6/K, the connecting cable is fixed with cable binders |
Drawings |
|
0711014 |
VDFK 6-DP |
Molded feed-through terminal block, with solder connection inside, 6 mm screw connection outside, for housing walls of 4 to 8 mm thickness, fixed with knurled nuts |
Drawings |
|
0711056 |
VDFK 6/K |
Molded feed-through terminal block, with solder connection inside, 6 mm screw connection outside, for housing walls up to 4 mm thickness, fixed with enclosed snap-on wedges |
Drawings |
|
0711069 |
VDFK 6/K GNYE |
Molded feed-through terminal block, with solder connection inside, 6 mm screw connection outside, for housing walls up to 4 mm thickness, fixed with enclosed snap-on wedges |
Drawings |
|
0711043 |
VDFK 6/K-DP |
Molded feed-through terminal block, with solder connection inside, 6 mm screw connection outside, for housing walls of 4 to 7 mm thickness, fixed with enclosed snap-on wedges |
Drawings |