| Image |
Part Number |
Description |
|
|
| No Image |
0706223 |
ATS-DFK |
Partition plate, for visual and electrical separation of terminal groups, : 0.5 mm |
Drawings |
| 0706045 |
B/DFK |
Blind cover, snaps into sheet metal cut-out, insulation material, 6 mm wide |
Drawings |
| 3131028 |
D-FK 1,5 |
|
Drawings |
| 3131044 |
D-FK 1,5 BU |
|
Drawings |
| 1790021 |
D-FKDS |
|
Drawings |
| 1790034 |
D-FKDSV |
|
Drawings |
| 0708357 |
DFK 4 |
Feed-through terminal block, with green-yellow insulation housing for 1.5 mm thick sheet metal |
Drawings |
| 0708315 |
DFK 4-PE |
Feed-through terminal block, with green-yellow insulation housing for 1.5 mm thick sheet metal |
Drawings |
| 0709301 |
DFK 4-SI(5X20) BK |
Feed-through terminal block, with solder/2.8 mm internal slip-on connection, with cartridge fuse insert 5 x 20 |
Drawings |
| 0708344 |
DFK 4-SI(6,3X32) BK |
Feed-through terminal block, with solder/2.8 mm internal slip-on connection, with cartridge fuse insert 6.3 x 32 |
Drawings |
| 0708438 |
DFK 4-SI/K(5X25) BK |
|
Drawings |
| 0706605 |
DFK 5-9,5 |
Feed-through terminal block, with solder/2.8 mm slip-on connection for 0.5-3.5 mm thick sheet metal |
Drawings |
| 0706621 |
DFK 5-9,5 WW(1X1) |
|
Drawings |
| 0706016 |
DFK-2,8 |
Feed-through terminal block, with solder/2.8 mm internal slip-on connection for 1.5 mm thick sheet metal |
Drawings |
| 0706508 |
DFK-2,8-FRONT 2,5 |
Feed-through terminal block, with solder/2.8 mm slip-on connection for 1.5 mm thick sheet metal |
Drawings |
| 0750017 |
DFK-2,8/FSI(2-2,8-0,8) |
Feed-through terminal block, with 1 x 1 WW pin, for 1.5 mm thick sheet metal |
Drawings |
| 0706032 |
DFK-4,8 |
Feed-through terminal block, with solder/2.8 mm internal slip-on connection for 1.5 mm thick sheet metal |
Drawings |