Push-in terminal blocks
Reduce fatigue, save time and simplify wiring with Phoenix Contact’s push-in terminal blocks. These tool-less terminal blocks use a direct push-in connection and require 50 percent lower insertion force when connecting solid conductors or conductors with ferrules. As part of the CLIPLINE Complete system, push-in terminal blocks are compatible with standard system accessories, including bridging, checking and marking. They deliver maximum flexibility in a variety of options, including feed-through, multi-conductor, component and pluggable terminal blocks, and can be combined with screw, spring-cage and fast connection terminal blocks.
Additional push-in terminal block advantages:
- Orange push button located on the actuation shaft opens the spring wiring space from 0.14 mm²/26 AWG TO 6 mm²/10 AWG resulting in fast, clear wiring and high-contacting safety
- Three standard marker grooves allow individual terminal point labeling with the one marking material
- Front connection for space-saving convenient wiring
Push-in terminal block feed-through, twin, and Quattro
- Feed-through modular terminal block
- Connection type: Leg-spring connection
- Leg-spring connection cross section: 0.14 mm² - 6 mm², AWG 26 - 10
- Width: 3.5 mm, 5.2 mm, 6.2 mm
- Color: gray
- Mounting type: NS 35/7,5, NS 35/15

Push-in multi-level terminal blocks
- Feed-through modular terminal block
- Connection type: Leg-spring connection
- Leg-spring connection cross section: 0.14 mm² - 6 mm², AWG 26 – 10
- Width: 3.5 mm, 5.2 mm, 6.2 mm
- Color: gray
- Mounting type: NS 35/7,5, NS 35/15

Push-in disconnect terminal blocks
- Disconnect and knife disconnect terminal block
- Connection type: Leg-spring connection
- Cross section: 0.14 mm² - 6 mm², AWG: 26 – 10
- Nominal current: 20 A
- Nominal voltage: 400 V
- Width: 5.2 mm², 6.2 mm
- Color: gray
- Assembly: NS 35/7,5, NS 35/15

Push-in component terminal blocks
- Feed-through modular terminal block
- Connection type: Leg-spring connection
- Cross section: 0.14 mm² - 6 mm², AWG: 26 – 10
- Color: gray
- Assembly: NS 35/7,5, NS 35/15


