UTME Terminal Blocks
Find out more about UTME Terminal Blocks
| Images | Part Number | Product Type | Description | AWG | Width | Voltage | Amps | Data Sheet | |||||||
![]() |
3047400 | UTME 6 | Test disconnect terminal block, screw | 24-8 | 8.2mm | 600 | 30 | Datasheet | |||||||
![]() |
3047413 | UTMED 6 | Feed-through terminal block, screw | 24-8 | 8.2mm | 600 | 30 | Datasheet | |||||||
![]() |
3047442 | UTMED 6-PE | Ground terminal block, screw | 24-8 | 8.2mm | N/A | N/A | Datasheet | |||||||
![]() |
3047452 | UTME 4 | Test disconnect terminal block | 26-10 | 6.2mm | N/A | N/A | Datasheet | |||||||
![]() |
3057416 | UTME 4/1P | Base terminal for COMBI connector | 26-10 | 6.2mm | N/A | N/A | Datasheet | |||||||
![]() |
3057432 | UTME 4-CT/1P | Base terminal for CT shorting plug | 26-10 | 6.2mm | N/A | N/A | Datasheet | |||||||
![]() |
3047465 | UTMED 4 | Feed through terminal block | 26-10 | 6.2mm | N/A | N/A | Datasheet | |||||||
![]() |
3057458 | UPCT 4/3 | CT short circuit connector, 3-position | 26-10 | 18.6mm | N/A | N/A | Datasheet | |||||||
![]() |
3057461 | UPCT 4/2 | CT short circuit connector, 2-position | 26-10 | 12.4mm | N/A | N/A | Datasheet |











