Screw Clamp - Miniature
| Image | Type Description / Order Number |
AWG | Width | Voltage | Amps | Data Sheet | |
![]() |
MBK 2.5/E P/N 1414006 |
28-12 | 5.2mm | 300 | 20 | Data Sheet | |
![]() |
MBK 2.5/E BU P/N 1414019 |
28-12 | 5.2mm | 300 | 20 | Data Sheet | |
![]() |
MBK 3/E-Z P/N 1413036 |
28-12 | 5.2mm | 600 | 20 | Data Sheet | |
![]() |
MBK 3/E-Z BU P/N 1413078 |
28-12 | 5.2mm | 600 | 20 | Data Sheet | |
![]() |
MBK 5/E-Z P/N 1402940 |
- | 6.2mm | - | - | Data Sheet | |
![]() |
MBK 5/E-Z BU P/N 1402982 |
- | 6.2mm | - | - | Data Sheet | |
![]() |
MBK 6/E P/N 0552024 |
26-8 | 8.2mm | 300 | 50 | Data Sheet | |
![]() |
MBK 2.5/E-PE P/N 1402788 |
28-12 | 5.2mm | - | - | Data Sheet | |
![]() |
MBK 3/E-Z-PE P/N 1413117 |
28-12 | 5.2mm | - | - | Data Sheet | |
![]() |
MBK 5/E-Z-PE P/N 0452043 |
- | 6.2mm | - | - | Data Sheet | |
![]() |
MSLKG 6 P/N 1410505 |
26-8 | 8.2mm | - | - | Data Sheet | |
![]() |
MBK P/N 1401019 |
28-12 | 5.2mm | 150 | 25 | Data Sheet | |
![]() |
MBK BU P/N 1401093 |
28-12 | 5.2mm | 150 | 25 | Data Sheet | |
![]() |
MBK 5/E-FS P/N 1418073 |
- | 6.2mm | - | - | Data Sheet | |
![]() |
MBK 5/E-FS BU P/N 1418112 |
- | 6.2mm | - | - | Data Sheet | |
![]() |
MBK 5/E-FS/FS P/N 1417074 |
- | 6.2mm | - | - | Data Sheet | |
![]() |
MBK 5/E-FS/FS BU P/N 1417113 |
- | 6.2mm | - | - | Data Sheet | |
![]() |
MBK 3 P/N 1413010 |
28-12 | 5.2mm | 150 | 25 | Data Sheet | |
![]() |
MBK 3 BU P/N 1413094 |
28-12 | 5.2mm | 150 | 25 | Data Sheet | |
![]() |
MBK 5 P/N 1415018 |
28-10 | 6.2mm | 300 | 40 | Data Sheet | |
![]() |
MBK 5 BU P/N 1415092 |
28-10 | 6.2mm | 300 | 40 | Data Sheet | |
![]() |
MSLKG 2.5 P/N 0452027 |
28-12 | 7.5mm | - | - | Data Sheet | |
![]() |
MSLKG 5 P/N 0452014 |
28-10 | 8.2mm | - | - | Data Sheet | |
![]() |
MBKKB 2.5 P/N 1414064 |
- | 5.2mm | - | - | Data Sheet | |
![]() |
MBKKB 2.5 BU P/N 1414077 |
- | 5.2mm | - | - | Data Sheet | |
![]() |
MBKKB 2.5-PV P/N 2800583 |
- | 5.2mm | - | - | Data Sheet | |
![]() |
MBKKB 2.5-PV BU P/N 1414132 |
- | 5.2mm | - | - | Data Sheet | |
![]() |
MBKKB 2.5-DIO/O-U P/N 2800567 |
- | 5.2mm | - | - | Data Sheet | |
![]() |
MBKKB 2.5-DIO/U-O P/N 2800570 |
- | 5.2mm | - | - | Data Sheet | |
![]() |
MBKKB 2.5-2DIO/O-UL/O-UR P/N 3003871 |
- | 5.2mm | - | - | Data Sheet | |
![]() |
MBKKB 2.5-BE P/N 1414103 |
- | 5.2mm | - | - | Data Sheet |
































