Screw Clamp - Micro
| Image | Type Description / Order Number |
AWG | Width | Voltage | Amps | Data Sheet | |
|
MT 1.5 P/N 3100305 |
28-14 | 4.2mm | 300 | 15 | Data Sheet | |
![]() |
MT 1.5 BU P/N 3003363 |
28-14 | 4.2mm | 300 | 15 | Data Sheet | |
![]() |
MT 1.5-TWIN P/N 3001682 |
28-14 | 4.2mm | 300 | 15 | Data Sheet | |
![]() |
MT 1.5-TWIN BU P/N 3025532 |
28-14 | 4.2mm | 300 | 15 | Data Sheet | |
| MT 1.5-QUATTRO P/N 3001673 |
28-14 | 4.2mm | 300 | 15 | Data Sheet | ||
![]() |
MT 1.5-QUATTRO BU P/N 3025150 |
28-14 | 4.2mm | 300 | 15 | Data Sheet | |
![]() |
MTTB 1.5 P/N 1414129 |
28-14 | 4.2mm | 300 | 15 | Data Sheet | |
![]() |
MTTB 1.5 BU P/N 3000926 |
28-14 | 4.2mm | 300 | 15 | Data Sheet | |
![]() |
MT 1.5-PE P/N 3100318 |
28-14 | 4.2mm | - | - | Data Sheet | |
![]() |
MT 1.5-TWIN-PE P/N 3001705 |
28-14 | 4.2mm | - | - | Data Sheet | |
![]() |
MT 1.5-QUATTRO-PE P/N 3001695 |
28-14 | 4.2mm | - | - | Data Sheet |











