IDC Technology - COMBI
Click below on the part number of interest to view data sheet.
Information listed below is per UL Rating.
Pluggable IDC connection terminal blocks QT-COMBI
| Image | Type Description / Order Number |
AWG | Width | Data Sheet |
![]() |
QTC 1,5/1P P/N 3050073 |
24-16 | 5.2mm | Data Sheet |
| QTC 1,5/1P BU P/N 3050086 |
24-16 | 5.2mm | Data Sheet | |
| QTC 1,5/1P-PE P/N 3050099 |
24-16 | 5.2mm | Data Sheet | |
| QTTCB 1,5/2P P/N 3050196 |
24-16 | 5.2mm | Data Sheet | |
| QTTCB 1,5/2P BU P/N 3050206 |
24-16 | 5.2mm | Data Sheet | |
| QTTCB 1,5/2P-PV P/N 3206377 |
24-16 | 5.2mm | Data Sheet | |
| QTTCB 1,5/2P-PE P/N 3050219 |
24-16 | 5.2mm | Data Sheet |

Fast Connection Plug - QT COMBI
Image
Type Description /
Order Number Width
Data Sheet

QT 1,5/1
P/N 3051108 5.2mm
Data Sheet
QT 1,5/2
P/N 3051111 5.2mm
Data Sheet
QT 1,5/3
P/N 3051124 5.2mm
Data Sheet
QT 1,5/4
P/N 3051137 5.2mm
Data Sheet
QT 1,5/5
P/N 3051140 5.2mm
Data Sheet
QT 1,5/6
P/N 3051153 5.2mm
Data Sheet
QT 1,5/7
P/N 3051166 5.2mm
Data Sheet
QT 1,5/8
P/N 3051179 5.2mm
Data Sheet
QT 1,5/9
P/N 3051182 5.2mm
Data Sheet
QT 1,5/10
P/N 3051195 5.2mm
Data Sheet
QT 1,5/11
P/N 3051205 5.2mm
Data Sheet
QT 1,5/12
P/N 3051218 5.2mm
Data Sheet
QT 1,5/13
P/N 3051221 5.2mm
Data Sheet
QT 1,5/14
P/N 3051247 5.2mm
Data Sheet
QT 1,5/1 BU
P/N 3051250 5.2mm
Data Sheet
QT 1,5/1 GNYE
P/N 3051263 5.2mm
Data Sheet

Fast Connection Plug - QT COMBI for self-assembly
| Image | Type Description / Order Number |
AWG | Width | Data Sheet |
![]() |
QP 1,5/1-L P/N 3051014 |
22-16 | 5.2mm | Data Sheet |
| QP 1,5/1-L BU P/N 3051027 |
22-16 | 5.2mm | Data Sheet | |
| QP 1,5/1-L GNYE P/N 3051030 |
22-16 | 5.2mm | Data Sheet | |
| QP 1,5/1-M P/N 3051043 |
22-16 | 5.2mm | Data Sheet | |
| QP 1,5/1-M BU P/N 3051056 |
22-16 | 5.2mm | Data Sheet | |
| QP 1,5/1-M GNYE P/N 3051069 |
22-16 | 5.2mm | Data Sheet | |
| QP 1,5/1-R P/N 3051072 |
22-16 | 5.2mm | Data Sheet | |
| QP 1,5/1-R BU P/N 3051085 |
22-16 | 5.2mm | Data Sheet | |
| QP 1,5/1-R GNYE P/N 3051098 |
22-16 | 5.2mm | Data Sheet |

Number of Terminal Blocks per Linear Foot of DIN-Rail Space
| 4.2 mm = | 72 per foot | 12.0 mm = | 25 per foot | |
| 5.2 mm = | 59 per foot | 12.1 mm = | 25 per foot | |
| 6.1 mm = | 50 per foot | 12.2 mm = | 25 per foot | |
| 6.2 mm = | 49 per foot | 15.1 mm = | 20 per foot | |
| 8.1 mm = | 37 per foot | 16.0 mm = | 19 per foot | |
| 8.2 mm = | 37 per foot | 16.2 mm = | 18 per foot | |
| 9.0 mm = | 34 per foot | 17.6 mm = | 17 per foot | |
| 9.5 mm = | 32 per foot | 18.0 mm = | 17 per foot | |
| 10.0 mm = | 30 per foot | 18.1 mm = | 16 per foot | |
| 10.1 mm = | 30 per foot | 25.0 mm = | 12 per foot | |
| 10.2 mm = | 30 per foot | 27.0 mm = | 11 per foot | |
| 10.4 mm = | 29 per foot | 35.0 mm = | 8 per foot | |
| 11.0 mm = | 28 per foot | |||




