Spring Cage - COMBI
Click below on the part number of interest to view data sheet.
Information listed below is per UL Rating.
Please select:
- Pluggable Spring Cage Terminal Blocks - ST COMBI
- Pluggable 3/4-conductor Spring Cage Terminal Blocks - ST COMBI
- Pluggable knife/disconnect terminals with spring-cage connection ST-COMBI
- Pluggable double-level terminal blocks with spring-cage connection ST-COMBI
- Spring-cage connection plug ST-COMBI
- Spring-cage connection plug ST-COMBI for self-assembly
- Spring-cage connection couplings COMBI
- Spring-cage connection couplings COMBI for self-assembly
- Spring-cage connection couplings COMBI for mounting on DIN rails
- Number of Terminal Blocks per Linear Foot of DIN-Rail Space
Pluggable Spring Cage Terminal Blocks - ST COMBI
| Image | Type Description / Order Number |
AWG | Width | Data Sheet |
![]() |
ST 2,5/1P P/N 3040012 |
28-14 | 5.2mm | Data Sheet |
| ST 2,5/1P BU P/N 3040656 |
28-14 | 5.2mm | Data Sheet | |
| ST 2,5/1P-PE P/N 3040025 |
28-14 | 5.2mm | Data Sheet | |
| ST 4/1P P/N 3042719 |
28-12 | 6.2mm | Data Sheet | |
| ST 4/1P BU P/N 3042874 |
28-12 | 6.2mm | Data Sheet | |
| ST 4/1P-PE P/N 3042722 |
28-12 | 6.2mm | Data Sheet | |
| ST 2,5/2P P/N 3042133 |
5.2mm | Data Sheet | ||
| ST 2,5/2P BU P/N 3042094 |
5.2mm | Data Sheet | ||
| ST 2,5/2P-PE P/N 3042146 |
5.2mm | Data Sheet | ||
| ST 4/2P P/N 3042735 |
6.2mm | Data Sheet | ||
| ST 4/2P BU P/N 3043789 |
6.2mm | Data Sheet | ||
| ST 4/2P-PE P/N 3042748 |
6.2mm | Data Sheet |

Pluggable 3/4-conductor Spring Cage Terminal Blocks - ST COMBI
| Image | Type Description / Order Number |
AWG | Width | Data Sheet |
|
ST 2,5-TWIN/1P P/N 3042117 |
28-14 | 5.2mm | Data Sheet |
| ST 2,5-TWIN/1P BU P/N 3042104 |
28-14 | 5.2mm | Data Sheet | |
| ST 2,5-TWIN/1P-PE P/N 3042120 |
28-14 | 5.2mm | Data Sheet | |
| ST 2,5-QUATTRO/4P P/N 3042159 |
5.2mm | Data Sheet | ||
| ST 2,5-QUATTRO/4P BU P/N 3042081 |
5.2mm | Data Sheet | ||
| ST 2,5-QUATTRO/4P-PE P/N 3042162 |
5.2mm | Data Sheet | ||
| ST 2,5-QUATTRO/2P P/N 3040038 |
28-14 | 5.2mm | Data Sheet | |
| ST 2,5-QUATTRO/2P BU P/N 3040669 |
28-14 | 5.2mm | Data Sheet | |
| ST 2,5-QUATTRO/2P-PE P/N 3040041 |
28-14 | 5.2mm | Data Sheet | |
| ST 4-QUATTRO/2P P/N 3042845 |
28-12 | 6.2mm | Data Sheet | |
| ST 4-QUATTRO/2P BU P/N 3042861 |
28-12 | 6.2mm | Data Sheet |

Pluggable knife/disconnect terminals with spring-cage connection ST-COMBI
| Image | Type Description / Order Number |
AWG | Width | Data Sheet |
![]() |
ST 2,5-TWIN-MT/1P P/N 3040766 |
28-14 | 5.2mm | Data Sheet |
| ST 2,5-TWIN-TG/1P P/N 3040847 |
28-14 | 5.2mm | Data Sheet |

Pluggable double-level terminal blocks with spring-cage connection ST-COMBI
| Image | Type Description / Order Number |
AWG | Width | Data Sheet |
![]() |
STTB 2,5/2P P/N 3040054 |
28-14 | 5.2mm | Data Sheet |
| STTB 2,5/2P BU P/N 3040672 |
28-14 | 5.2mm | Data Sheet | |
| STTB 2,5/2P-PE P/N 3040067 |
28-14 | 5.2mm | Data Sheet | |
| STTB 2,5/2P-PV P/N 3040070 |
28-14 | 5.2mm | Data Sheet | |
| STTB 2,5/2P-PV BU P/N 3040685 |
28-14 | 5.2mm | Data Sheet | |
| STTB 2,5/2P-DIO/O-U P/N 3040753 |
28-14 | 5.2mm | Data Sheet |

Spring-cage connection plug ST-COMBI
| Image | Type Description / Order Number |
AWG | Width | Data Sheet |
![]() |
SP 2,5/1 P/N 3040258 |
28-14 | 5.2mm | Data Sheet |
| SP 2,5/2 P/N 3040261 |
28-14 | 5.2mm | Data Sheet | |
| SP 2,5/3 P/N 3040274 |
28-14 | 5.2mm | Data Sheet | |
| SP 2,5/4 P/N 3040287 |
28-14 | 5.2mm | Data Sheet | |
| SP 2,5/5 P/N 3040290 |
28-14 | 5.2mm | Data Sheet | |
| SP 2,5/6 P/N 3040300 |
28-14 | 5.2mm | Data Sheet | |
| SP 2,5/7 P/N 3040313 |
28-14 | 5.2mm | Data Sheet | |
| SP 2,5/8 P/N 3040326 |
28-14 | 5.2mm | Data Sheet | |
| SP 2,5/9 P/N 3040339 |
28-14 | 5.2mm | Data Sheet | |
| SP 2,5/10 P/N 3040342 |
28-14 | 5.2mm | Data Sheet | |
| SP 2,5/11 P/N 3040355 |
28-14 | 5.2mm | Data Sheet | |
| SP 2,5/12 P/N 3040368 |
28-14 | 5.2mm | Data Sheet | |
| SP 2,5/13 P/N 3040371 |
28-14 | 5.2mm | Data Sheet | |
| SP 2,5/14 P/N 3040384 |
28-14 | 5.2mm | Data Sheet | |
| SP 2,5/15 P/N 3040397 |
28-14 | 5.2mm | Data Sheet | |
| SP 2,5/1 BU P/N 3040698 |
28-14 | 5.2mm | Data Sheet | |
| SP 2,5/1 GNYE P/N 3040708 |
28-14 | 5.2mm | Data Sheet | |
| SPB 2,5/1 P/N 3040106 |
28-14 | 5.2mm | Data Sheet | |
| SPB 2,5/2 P/N 3040119 |
28-14 | 5.2mm | Data Sheet | |
| SPB 2,5/3 P/N 3040122 |
28-14 | 5.2mm | Data Sheet | |
| SPB 2,5/4 P/N 3040135 |
28-14 | 5.2mm | Data Sheet | |
| SPB 2,5/5 P/N 3040143 |
28-14 | 5.2mm | Data Sheet | |
| SPB 2,5/6 P/N 3040151 |
28-14 | 5.2mm | Data Sheet | |
| SPB 2,5/7 P/N 3040164 |
28-14 | 5.2mm | Data Sheet | |
| SPB 2,5/8 P/N 3040177 |
28-14 | 5.2mm | Data Sheet | |
| SPB 2,5/9 P/N 3040180 |
28-14 | 5.2mm | Data Sheet | |
| SPB 2,5/10 P/N 3040193 |
28-14 | 5.2mm | Data Sheet | |
| SPB 2,5/11 P/N 3040203 |
28-14 | 5.2mm | Data Sheet | |
| SPB 2,5/12 P/N 3040216 |
28-14 | 5.2mm | Data Sheet | |
| SPB 2,5/13 P/N 3040229 |
28-14 | 5.2mm | Data Sheet | |
| SPB 2,5/14 P/N 3040232 |
28-14 | 5.2mm | Data Sheet | |
| SPB 2,5/15 P/N 3040245 |
28-14 | 5.2mm | Data Sheet | |
| SPB 2,5/1 BU P/N 3040724 |
28-14 | 5.2mm | Data Sheet | |
| SPB 2,5/1GNYE P/N 3040711 |
28-14 | 5.2mm | Data Sheet | |
| SPV 2,5/1 P/N 3041710 |
28-14 | 5.2mm | Data Sheet | |
| SPV 2,5/2 P/N 3041723 |
28-14 | 5.2mm | Data Sheet | |
| SPV 2,5/3 P/N 3041736 |
28-14 | 5.2mm | Data Sheet | |
| SPV 2,5/4 P/N 3041749 |
28-14 | 5.2mm | Data Sheet | |
| SPV 2,5/5 P/N 3041752 |
28-14 | 5.2mm | Data Sheet | |
| SPV 2,5/6 P/N 3041765 |
28-14 | 5.2mm | Data Sheet | |
| SPV 2,5/7 P/N 3041778 |
28-14 | 5.2mm | Data Sheet | |
| SPV 2,5/8 P/N 3041781 |
28-14 | 5.2mm | Data Sheet | |
| SPV 2,5/9 P/N 3041794 |
28-14 | 5.2mm | Data Sheet | |
| SPV 2,5/10 P/N 3041804 |
28-14 | 5.2mm | Data Sheet | |
| SPV 2,5/11 P/N 3041817 |
28-14 | 5.2mm | Data Sheet | |
| SPV 2,5/12 P/N 3041820 |
28-14 | 5.2mm | Data Sheet | |
| SPV 2,5/13 P/N 3041833 |
28-14 | 5.2mm | Data Sheet | |
| SPV 2,5/14 P/N 3041846 |
28-14 | 5.2mm | Data Sheet | |
| SPV 2,5/15 P/N 3041859 |
28-14 | 5.2mm | Data Sheet | |
| SPV 2,5/1 BU P/N 3061017 |
28-14 | 5.2mm | Data Sheet | |
| SPV 2,5/1 GNYE P/N 3061020 |
28-14 | 5.2mm | Data Sheet | |
| SPDB 2,5/1 P/N 3040407 |
28-14 | 5.2mm | Data Sheet | |
| SPDB 2,5/2 P/N 3040410 |
28-14 | 5.2mm | Data Sheet | |
| SPDB 2,5/3 P/N 3040423 |
28-14 | 5.2mm | Data Sheet | |
| SPDB 2,5/4 P/N 3040436 |
28-14 | 5.2mm | Data Sheet | |
| SPDB 2,5/5 P/N 3040449 |
28-14 | 5.2mm | Data Sheet | |
| SPDB 2,5/6 P/N 3040452 |
28-14 | 5.2mm | Data Sheet | |
| SPDB 2,5/7 P/N 3040465 |
28-14 | 5.2mm | Data Sheet | |
| SPDB 2,5/8 P/N 3040478 |
28-14 | 5.2mm | Data Sheet | |
| SPDB 2,5/9 P/N 3040481 |
28-14 | 5.2mm | Data Sheet | |
| SPDB 2,5/10 P/N 3040494 |
28-14 | 5.2mm | Data Sheet | |
| SPDB 2,5/11 P/N 3040504 |
28-14 | 5.2mm | Data Sheet | |
| SPDB 2,5/12 P/N 3040517 |
28-14 | 5.2mm | Data Sheet | |
| SPDB 2,5/13 P/N 3040520 |
28-14 | 5.2mm | Data Sheet | |
| SPDB 2,5/14 P/N 3040533 |
28-14 | 5.2mm | Data Sheet | |
| SPDB 2,5/15 P/N 3040546 |
28-14 | 5.2mm | Data Sheet | |
| SPDB 2,5/1 BU P/N 3040737 |
28-14 | 5.2mm | Data Sheet | |
| SPDB 2,5/1 GNYE P/N 3040740 |
28-14 | 5.2mm | Data Sheet | |
| SP 4/1 P/N 3042887 |
28-12 | 6.2mm | Data Sheet | |
| SP 4/2 P/N 3042890 |
28-12 | 6.2mm | Data Sheet | |
| SP 4/3 P/N 3042900 |
28-12 | 6.2mm | Data Sheet | |
| SP 4/4 P/N 3042926 |
28-12 | 6.2mm | Data Sheet | |
| SP 4/5 P/N 3042939 |
28-12 | 6.2mm | Data Sheet | |
| SP 4/6 P/N 3042942 |
28-12 | 6.2mm | Data Sheet | |
| SP 4/7 P/N 3042955 |
28-12 | 6.2mm | Data Sheet | |
| SP 4/8 P/N 3042968 |
28-12 | 6.2mm | Data Sheet | |
| SP 4/9 P/N 3042971 |
28-12 | 6.2mm | Data Sheet | |
| SP 4/10 P/N 3042984 |
28-12 | 6.2mm | Data Sheet | |
| SP 4/11 P/N 3042997 |
28-12 | 6.2mm | Data Sheet | |
| SP 4/12 P/N 3043006 |
28-12 | 6.2mm | Data Sheet | |
| SP 4/13 P/N 3043718 |
28-12 | 6.2mm | Data Sheet | |
| SP 4/14 P/N 3043721 |
28-12 | 6.2mm | Data Sheet | |
| SP 4/15 P/N 3043734 |
28-12 | 6.2mm | Data Sheet | |
| SP 4/1 BU P/N 3061033 |
28-12 | 6.2mm | Data Sheet | |
| SP 4/1 GNYE P/N 3061046 |
28-12 | 6.2mm | Data Sheet |

Spring-cage connection plug ST-COMBI for self-assembly
| Image | Type Description / Order Number |
AWG | Width | Data Sheet |
![]() |
SP 2,5/1-L P/N 3043019 |
28-14 | 5.2mm | Data Sheet |
| SP 2,5/1-L BU P/N 3043022 |
28-14 | 5.2mm | Data Sheet | |
| SP 2,5/1-L GNYE P/N 3043035 |
28-14 | 5.2mm | Data Sheet | |
| SP 2,5/1-M P/N 3043043 |
28-14 | 5.2mm | Data Sheet | |
| SP 2,5/1-M BU P/N 3043051 |
28-14 | 5.2mm | Data Sheet | |
| SP 2,5/1-M GNYE P/N 3043064 |
28-14 | 5.2mm | Data Sheet | |
| SP 2,5/1-R P/N 3043077 |
28-14 | 5.2mm | Data Sheet | |
| SP 2,5/1-R BU P/N 3043080 |
28-14 | 5.2mm | Data Sheet | |
| SP 2,5/1-R GNYE P/N 3043093 |
28-14 | 5.2mm | Data Sheet | |
| SPB 2,5/1-L P/N 3043103 |
28-14 | 5.2mm | Data Sheet | |
| SPB 2,5/1-L BU P/N 3043116 |
28-14 | 5.2mm | Data Sheet | |
| SPB 2,5/1-L GNYE P/N 3043129 |
28-14 | 5.2mm | Data Sheet | |
| SPB 2,5/1-M P/N 3043132 |
28-14 | 5.2mm | Data Sheet | |
| SPB 2,5/1-M BU P/N 3043145 |
28-14 | 5.2mm | Data Sheet | |
| SPB 2,5/1-M GNYE P/N 3043158 |
28-14 | 5.2mm | Data Sheet | |
| SPB 2,5/1-R P/N 3043161 |
28-14 | 5.2mm | Data Sheet | |
| SPB 2,5/1-R BU P/N 3043174 |
28-14 | 5.2mm | Data Sheet | |
| SPB 2,5/1-R GNYE P/N 3043187 |
28-14 | 5.2mm | Data Sheet | |
| SPV 2,5/1-L P/N 3041024 |
28-14 | 5.2mm | Data Sheet | |
| SPV 2,5/1-L BU P/N 3041037 |
28-14 | 5.2mm | Data Sheet | |
| SPV 2,5/1-L GNYE P/N 3041040 |
28-14 | 5.2mm | Data Sheet | |
| SPV 2,5/1-M P/N 3041053 |
28-14 | 5.2mm | Data Sheet | |
| SPV 2,5/1-M BU P/N 3041066 |
28-14 | 5.2mm | Data Sheet | |
| SPV 2,5/1-M GNYE P/N 3041079 |
28-14 | 5.2mm | Data Sheet | |
| SPV 2,5/1-R P/N 3041082 |
28-14 | 5.2mm | Data Sheet | |
| SPV 2,5/1-R BU P/N 3041095 |
28-14 | 5.2mm | Data Sheet | |
| SPV 2,5/1-R GNYE P/N 3041105 |
28-14 | 5.2mm | Data Sheet | |
| SPDB 2,5/1-L P/N 3043190 |
28-14 | 5.2mm | Data Sheet | |
| SPDB 2,5/1-L BU P/N 3043200 |
28-14 | 5.2mm | Data Sheet | |
| SPDB 2,5/1-L GNYE P/N 3043213 |
28-14 | 5.2mm | Data Sheet | |
| SPDB 2,5/1-M P/N 3043226 |
28-14 | 5.2mm | Data Sheet | |
| SPDB 2,5/1-M BU P/N 3043239 |
28-14 | 5.2mm | Data Sheet | |
| SPDB 2,5/1-M GNYE P/N 3043242 |
28-14 | 5.2mm | Data Sheet | |
| SPDB 2,5/1-R P/N 3043255 |
28-14 | 5.2mm | Data Sheet | |
| SPDB 2,5/1-R BU P/N 3043268 |
28-14 | 5.2mm | Data Sheet | |
| SPDB 2,5/1-R GNYE P/N 3043271 |
28-14 | 5.2mm | Data Sheet | |
| SP 4/1-L P/N 3042751 |
28-12 | 6.2mm | Data Sheet | |
| SP 4/1-L BU P/N 3042764 |
28-12 | 6.2mm | Data Sheet | |
| SP 4/1-L GNYE P/N 3042777 |
28-12 | 6.2mm | Data Sheet | |
| SP 4/1-M P/N 3042780 |
28-12 | 6.2mm | Data Sheet | |
| SP 4/1-M BU P/N 3042793 |
28-12 | 6.2mm | Data Sheet | |
| SP 4/1-M GNYE P/N 3042803 |
28-12 | 6.2mm | Data Sheet | |
| SP 4/1-R P/N 3042816 |
28-12 | 6.2mm | Data Sheet | |
| SP 4/1-R BU P/N 3042829 |
28-12 | 6.2mm | Data Sheet | |
| SP 4/1-R GNYE P/N 3042832 |
28-12 | 6.2mm | Data Sheet |

Spring-cage connection couplings COMBI
| Image | Type Description / Order Number |
AWG | Width | Data Sheet |
![]() |
SC 2,5/2 P/N 3041312 |
28-14 | 5.2mm | Data Sheet |
| SC 2,5/3 P/N 3042269 |
28-14 | 5.2mm | Data Sheet | |
| SC 2,5/4 P/N 3042272 |
28-14 | 5.2mm | Data Sheet | |
| SC 2,5/5 P/N 3042285 |
28-14 | 5.2mm | Data Sheet | |
| SC 2,5/6 P/N 3042298 |
28-14 | 5.2mm | Data Sheet | |
| SC 2,5/7 P/N 3041367 |
28-14 | 5.2mm | Data Sheet | |
| SC 2,5/8 P/N 3042308 |
28-14 | 5.2mm | Data Sheet | |
| SC 2,5/9 P/N 3042383 |
28-14 | 5.2mm | Data Sheet | |
| SC 2,5/10 P/N 3042311 |
28-14 | 5.2mm | Data Sheet | |
| SC 2,5/11 P/N 3042406 |
28-14 | 5.2mm | Data Sheet | |
| SC 2,5/12 P/N 3042324 |
28-14 | 5.2mm | Data Sheet | |
| SC 2,5/13 P/N 3041422 |
28-14 | 5.2mm | Data Sheet | |
| SC 2,5/14 P/N 3041435 |
28-14 | 5.2mm | Data Sheet | |
| SC 2,5/15 P/N 3041448 |
28-14 | 5.2mm | Data Sheet | |
| SC 2,5-RZ/2 P/N 3041516 |
28-14 | 5.2mm | Data Sheet | |
| SC 2,5-RZ/3 P/N 3041529 |
28-14 | 5.2mm | Data Sheet | |
| SC 2,5-RZ/4 P/N 3041532 |
28-14 | 5.2mm | Data Sheet | |
| SC 2,5-RZ/5 P/N 3041545 |
28-14 | 5.2mm | Data Sheet | |
| SC 2,5-RZ/6 P/N 3041558 |
28-14 | 5.2mm | Data Sheet | |
| SC 2,5-RZ/7 P/N 3041561 |
28-14 | 5.2mm | Data Sheet | |
| SC 2,5-RZ/8 P/N 3041574 |
28-14 | 5.2mm | Data Sheet | |
| SC 2,5-RZ/9 P/N 3041590 |
28-14 | 5.2mm | Data Sheet | |
| SC 2,5-RZ/10 P/N 3041587 |
28-14 | 5.2mm | Data Sheet | |
| SC 2,5-RZ/11 P/N 3041600 |
28-14 | 5.2mm | Data Sheet | |
| SC 2,5-RZ/12 P/N 3041613 |
28-14 | 5.2mm | Data Sheet | |
| SC 2,5-RZ/13 P/N 3041626 |
28-14 | 5.2mm | Data Sheet | |
| SC 2,5-RZ/14 P/N 3041639 |
28-14 | 5.2mm | Data Sheet | |
| SC 2,5-RZ/15 P/N 3041642 |
28-14 | 5.2mm | Data Sheet | |
| SC 4/2 P/N 3042450 |
28-12 | 6.2mm | Data Sheet | |
| SC 4/3 P/N 3042463 |
28-12 | 6.2mm | Data Sheet | |
| SC 4/4 P/N 3042476 |
28-12 | 6.2mm | Data Sheet | |
| SC 4/5 P/N 3042489 |
28-12 | 6.2mm | Data Sheet | |
| SC 4/6 P/N 3042492 |
28-12 | 6.2mm | Data Sheet | |
| SC 4/7 P/N 3042502 |
28-12 | 6.2mm | Data Sheet | |
| SC 4/8 P/N 3042515 |
28-12 | 6.2mm | Data Sheet | |
| SC 4/9 P/N 3042518 |
28-12 | 6.2mm | Data Sheet | |
| SC 4/10 P/N 3042531 |
28-12 | 6.2mm | Data Sheet | |
| SC 4/11 P/N 3042544 |
28-12 | 6.2mm | Data Sheet | |
| SC 4/12 P/N 3042557 |
28-12 | 6.2mm | Data Sheet | |
| SC 4/13 P/N 3042560 |
28-12 | 6.2mm | Data Sheet | |
| SC 4/14 P/N 3042573 |
28-12 | 6.2mm | Data Sheet | |
| SC 4/15 P/N 3042586 |
28-12 | 6.2mm | Data Sheet | |
| SC 4-RZ/2 P/N 3042625 |
28-12 | 6.2mm | Data Sheet | |
| SC 4-RZ/3 P/N 3042638 |
28-12 | 6.2mm | Data Sheet | |
| SC 4-RZ/4 P/N 3042641 |
28-12 | 6.2mm | Data Sheet | |
| SC 4-RZ/5 P/N 3042654 |
28-12 | 6.2mm | Data Sheet | |
| SC 4-RZ/6 P/N 3042667 |
28-12 | 6.2mm | Data Sheet | |
| SC 4-RZ/7 P/N 3042670 |
28-12 | 6.2mm | Data Sheet | |
| SC 4-RZ/8 P/N 3042683 |
28-12 | 6.2mm | Data Sheet | |
| SC 4-RZ/9 P/N 3042696 |
28-12 | 6.2mm | Data Sheet | |
| SC 4-RZ/10 P/N 3042706 |
28-12 | 6.2mm | Data Sheet | |
| SC 4-RZ/11 P/N 3043323 |
28-12 | 6.2mm | Data Sheet | |
| SC 4-RZ/12 P/N 3043336 |
28-12 | 6.2mm | Data Sheet | |
| SC 4-RZ/13 P/N 3043349 |
28-12 | 6.2mm | Data Sheet | |
| SC 4-RZ/14 P/N 3043352 |
28-12 | 6.2mm | Data Sheet | |
| SC 4-RZ/15 P/N 3043365 |
28-12 | 6.2mm | Data Sheet |

Spring-cage connection couplings COMBI for self-assembly
| Image | Type Description / Order Number |
AWG | Width | Data Sheet |
|
SC 2,5/1-L P/N 3042188 |
28-14 | 5.2mm | Data Sheet |
| SC 2,5/1-L BU P/N 3042191 |
28-14 | 5.2mm | Data Sheet | |
| SC 2,5/1-L GNYE P/N 3042201 |
28-14 | 5.2mm | Data Sheet | |
| D-SC 2,5 P/N 3042243 |
Data Sheet | |||
| SC 2,5-RZ/1-L P/N 3042214 |
28-14 | 5.2mm | Data Sheet | |
| SC 2,5-RZ/1-L BU P/N 3042227 |
28-14 | 5.2mm | Data Sheet | |
| SC 2,5-RZ/1-L GNYE P/N 3042230 |
28-14 | 5.2mm | Data Sheet | |
| D-SC 2,5 P/N 3042243 |
Data Sheet | |||
| SC 4/1-L P/N 3042599 |
28-12 | 6.2mm | Data Sheet | |
| SC 4/1-L BU P/N 3042609 |
28-12 | 6.2mm | Data Sheet | |
| SC 4/1-L GNYE P/N 3042612 |
28-12 | Data Sheet | ||
| D-SC 4 P/N 3043307 |
Data Sheet | |||
| SC 4-RZ/1-L P/N 3043378 |
28-12 | 6.2mm | Data Sheet | |
| SC 4-RZ/1-L BU P/N 3043381 |
28-12 | 6.2mm | Data Sheet | |
| SC 4-RZ/1-L GNYE P/N 3043394 |
28-12 | 6.2mm | Data Sheet | |
| D-SC 4 P/N 3043307 |
Data Sheet |

Spring-cage connection couplings COMBI for mounting on DIN rails
| Image | Type Description / Order Number |
AWG | Width | Data Sheet |
![]() |
SC 2,5-NS/1-L P/N 3042340 |
28-14 | 5.2mm | Data Sheet |
| D-SC 2,5 P/N 3042243 |
Data Sheet | |||
| SC 4-NS/1-L P/N 3043404 |
28-12 | 6.2mm | Data Sheet | |
| D-SC 4 P/N 3043307 |
Data Sheet |

Number of Terminal Blocks per Linear Foot of DIN-Rail Space
| 4.2 mm = | 72 per foot | 12.0 mm = | 25 per foot | |
| 5.2 mm = | 59 per foot | 12.1 mm = | 25 per foot | |
| 6.1 mm = | 50 per foot | 12.2 mm = | 25 per foot | |
| 6.2 mm = | 49 per foot | 15.1 mm = | 20 per foot | |
| 8.1 mm = | 37 per foot | 16.0 mm = | 19 per foot | |
| 8.2 mm = | 37 per foot | 16.2 mm = | 18 per foot | |
| 9.0 mm = | 34 per foot | 17.6 mm = | 17 per foot | |
| 9.5 mm = | 32 per foot | 18.0 mm = | 17 per foot | |
| 10.0 mm = | 30 per foot | 18.1 mm = | 16 per foot | |
| 10.1 mm = | 30 per foot | 25.0 mm = | 12 per foot | |
| 10.2 mm = | 30 per foot | 27.0 mm = | 11 per foot | |
| 10.4 mm = | 29 per foot | 35.0 mm = | 8 per foot | |
| 11.0 mm = | 28 per foot | |||









