Spring Cage Sensor/Actuator Terminal Blocks

Click below on the part number of interest to view data sheet.

Information listed below is per UL Rating.

Spring Cage Sensor/Actuator Terminal Blocks

Image Type Description /
Order Number
AWG Width Voltage Amps Data Sheet
  ZDIK 1.5
P/N 3006470
26-14  5.2mm 300  15  Data Sheet
ZDIK 1.5-LA 24 RD/O-M
P/N 3006496
26-14  5.2mm 300  15  Data Sheet
ZDIK 1.5-LA 24 GN/O-M
P/N 3006483
26-14  5.2mm 300  15  Data Sheet
ZVIOK 1.5
P/N 3006506
26-14  5.2mm 300  15  Data Sheet
ZVIOK 1.5-LA 24 RD/O-M
P/N 3006522
26-14  5.2mm 300  15  Data Sheet
ZVIOK 1.5-LA 24 GN/O-M
P/N 3006519
26-14  5.2mm 300  15  Data Sheet

 


Number of Terminal Blocks per Linear Foot of DIN-Rail Space

4.2 mm  = 72 per foot   12.0 mm  = 25 per foot    
5.2 mm  = 59 per foot   12.1 mm  = 25 per foot    
6.1 mm  = 50 per foot   12.2 mm  = 25 per foot    
6.2 mm  = 49 per foot   15.1 mm  = 20 per foot    
8.1 mm  = 37 per foot   16.0 mm  = 19 per foot    
8.2 mm  = 37 per foot   16.2 mm  = 18 per foot    
9.0 mm  = 34 per foot   17.6 mm  = 17 per foot    
9.5 mm  = 32 per foot   18.0 mm  = 17 per foot    
10.0 mm  = 30 per foot   18.1 mm  = 16 per foot    
10.1 mm  = 30 per foot   25.0 mm  = 12 per foot    
10.2 mm  = 30 per foot   27.0 mm  = 11 per foot    
10.4 mm  = 29 per foot   35.0 mm  = 8 per foot    
11.0 mm  = 28 per foot    

 


Further information and services related to this article