Spring Cage - Disconnects

Click below on the part number of interest to view data sheet.

Information listed below is per UL Rating.

Spring Cage Disconnect Terminal Blocks

Image Type Description /
Order Number
AWG Width Voltage Amps Data Sheet
  ST 2.5-MT
P/N 3036343
26-12  5.2mm 600  16  Data Sheet
ST 2.5-QUATTRO-MT
P/N 3036576
26-12  5.2mm 600  16  Data Sheet
ZFKK 2.5-MT Upper / Lower
P/N 3025011
26-12  5.2mm 300  15 / 20  Data Sheet
ZDMTK 2.5
P/N 3005798
26-12  6.2mm 300  10  Data Sheet
ZDMTK 2.5-TWIN
P/N 3005808
26-12  6.2mm 300  10  Data Sheet

 


Number of Terminal Blocks per Linear Foot of DIN-Rail Space

4.2 mm  = 72 per foot   12.0 mm  = 25 per foot    
5.2 mm  = 59 per foot   12.1 mm  = 25 per foot    
6.1 mm  = 50 per foot   12.2 mm  = 25 per foot    
6.2 mm  = 49 per foot   15.1 mm  = 20 per foot    
8.1 mm  = 37 per foot   16.0 mm  = 19 per foot    
8.2 mm  = 37 per foot   16.2 mm  = 18 per foot    
9.0 mm  = 34 per foot   17.6 mm  = 17 per foot    
9.5 mm  = 32 per foot   18.0 mm  = 17 per foot    
10.0 mm  = 30 per foot   18.1 mm  = 16 per foot    
10.1 mm  = 30 per foot   25.0 mm  = 12 per foot    
10.2 mm  = 30 per foot   27.0 mm  = 11 per foot    
10.4 mm  = 29 per foot   35.0 mm  = 8 per foot    
11.0 mm  = 28 per foot    

 


Further information and services related to this article