Spring Cage - Panel Mount
Click below on the part number of interest to view data sheet.
Information listed below is per UL Rating.
Mini Spring Cage Ground Terminal Blocks for Panel Mounting
| Image | Type Description / Order Number |
AWG | Width | Voltage | Amps | Data Sheet |
![]() |
MZB 1.5-M P/N 3003774 |
26-14 | 5.2mm | 600 | 15 | Data Sheet |
| MZB 1.5-M BU P/N 3003790 |
26-14 | 5.2mm | 600 | 15 | Data Sheet | |
| MZB 1.5-F P/N 3003761 |
26-14 | 11mm | 600 | 15 | Data Sheet | |
| MZB 1.5-F BU P/N 3005358 |
26-14 | 11mm | 600 | 15 | Data Sheet | |
| MZDB 1.5-M P/N 3003842 |
26-14 | 10.4mm | 600 | 15 | Data Sheet | |
| MZDB 1.5-M BU P/N 3003868 |
26-14 | 10.4mm | 600 | 15 | Data Sheet | |
| MZDB 1.5-F P/N 3003839 |
26-14 | 16.2mm | 600 | 15 | Data Sheet | |
| MZDB 1.5-F BU P/N 3005361 |
26-14 | 16.2mm | 600 | 15 | Data Sheet | |
| MZB 1.5-RZ P/N 3029635 |
5.2mm | Data Sheet | ||||
| MZB 1.5-RZ BU P/N 3029651 |
5.2mm | Data Sheet | ||||
| MZDB 1.5-RZ P/N 3029648 |
10.4mm | Data Sheet | ||||
| MZDB 1.5-RZ BU P/N 3029664 |
10.4mm | Data Sheet |

Mini Spring Cage Ground Terminal Blocks for Panel Mounting
| Image | Type Description / Order Number |
AWG | Width | Data Sheet |
![]() |
MZB 1.5-M GNYE P/N 3003787 |
26-14 | 5.2mm | Data Sheet |
| MZDB 1.5-M GNYE P/N 3003855 |
26-14 | 10.4mm | Data Sheet | |
| MZB 1.5-RZ-GNYE P/N 3029677 |
5.2mm | Data Sheet | ||
| MZDB 1.5-RZ-GNYE P/N 3029680 |
10.4mm | Data Sheet |

Number of Terminal Blocks per Linear Foot of DIN-Rail Space
| 4.2 mm = | 72 per foot | 12.0 mm = | 25 per foot | |
| 5.2 mm = | 59 per foot | 12.1 mm = | 25 per foot | |
| 6.1 mm = | 50 per foot | 12.2 mm = | 25 per foot | |
| 6.2 mm = | 49 per foot | 15.1 mm = | 20 per foot | |
| 8.1 mm = | 37 per foot | 16.0 mm = | 19 per foot | |
| 8.2 mm = | 37 per foot | 16.2 mm = | 18 per foot | |
| 9.0 mm = | 34 per foot | 17.6 mm = | 17 per foot | |
| 9.5 mm = | 32 per foot | 18.0 mm = | 17 per foot | |
| 10.0 mm = | 30 per foot | 18.1 mm = | 16 per foot | |
| 10.1 mm = | 30 per foot | 25.0 mm = | 12 per foot | |
| 10.2 mm = | 30 per foot | 27.0 mm = | 11 per foot | |
| 10.4 mm = | 29 per foot | 35.0 mm = | 8 per foot | |
| 11.0 mm = | 28 per foot | |||




