Screw Clamp - Pluggables
With the COMBI plug-in system, pluggable wiring of UT screw connection terminal blocks up to a nominal voltage of 800V is possible. The COMBI system ensures maximum user protection, as terminal blocks and connectors are finger safe with touch-proof design. Snap-on ground blocks are available, with same profile as standard terminal blocks.
When more than two conductors are needed, consider the TWIN or QUATTRO versions. Our FBS push-in jumper system allows bridging terminals blocks and achieves potential distribution.
IEC 61984 and IEC 60947-7-2 requirements are met.
| Image | P/N | Description | Drawings |
| 3045017 | UT 2.5/ 1P | Data Sheet | |
| 3045020 | UT 2.5/ 1P BU | Data Sheet | |
| 3060445 | UT 2.5/ 1P-F | Data Sheet | |
| 3045033 | UT 2.5/ 1P-PE | Data Sheet | |
| 3045583 | UT 4/ 1P | Data Sheet | |
| 3045596 | UT 4/ 1P BU | Data Sheet | |
| 3060458 | UT 4/ 1P-F | Data Sheet | |
| 3045606 | UT 4/ 1P-PE | Data Sheet | |
| 3060267 | UT 4-TWIN/ 1P | Data Sheet | |
| 3060270 | UT 4-TWIN/ 1P BU | Data Sheet | |
| 3060322 | UT 4-TWIN/ 1P-F | Data Sheet | |
| 3060283 | UT 4-TWIN/ 1P-PE | Data Sheet | |
| 3060296 | UT 4-QUATTRO/ 2P | Data Sheet | |
| 3060306 | UT 4-QUATTRO/ 2P BU | Data Sheet | |
| 3060335 | UT 4-QUATTRO/ 2P-F | Data Sheet | |
| 3060319 | UT 4-QUATTRO/ 2P-PE | Data Sheet |


