Screw Clamp - Special Terminal Blocks
Please select:
- Universal Terminal Blocks UK...-TWIN
- Universal Terminal Blocks UK...-RETURN
- Universal Terminal Block with Front Connection UK-FRONT 4
- Ring Lug Terminal Blocks OTTA 2.5
- Ring Lug Terminal Blocks OTTA 6
- Ring Lug Terminal Blocks OTTA 6-T
- Ring Lug Terminal Blocks OTTA 25
- Number of Terminal Blocks per Linear Foot of DIN-Rail Space
Universal Terminal Blocks UK...-TWIN
Image
Type Description /
Order Number AWG
Width
Voltage
Amps
Data Sheet
UK 3-TWIN
P/N 3002225 30-12
5.2mm
300
20
Data Sheet
UK 3-TWIN BU
P/N 3002416 30-12
5.2mm
300
20
Data Sheet
UK 5-TWIN
P/N 1923021 30-10
6.2mm
300
30 (fld)
Data Sheet
UK 5-TWIN BU
P/N 1923047 30-10
6.2mm
300
30 (fld)
Data Sheet
UK 10-TWIN
P/N 3005196 24-6
10.2mm
300
65
Data Sheet
UK 10-TWIN BU
P/N 3005235 24-6
10.2mm
300
65
Data Sheet
UK 10-PLUS
P/N 3001381 24-6/30-12
10.2mm
600
65/20
Data Sheet
UK 10-PLUS BU
P/N 3001475 24-6/30-12
10.2mm
600
65/20
Data Sheet

Universal Terminal Blocks UK...-RETURN
Image
Type Description /
Order Number AWG
Width
Voltage
Amps
Data Sheet
UK 3-RETURN
P/N 3002513 30-12
5.2mm
300
20
Data Sheet
UK 3-RETURN BU
P/N 3002568 30-12
5.2mm
300
20
Data Sheet
UK 5-RETURN
P/N 3002597 30-10
6.2mm
300
30
Data Sheet
UK 5-RETURN BU
P/N 3002490 30-10
6.2mm
300
30
Data Sheet

Universal Terminal Block with Front Connection UK-FRONT 4
| Image | Type Description / Order Number |
AWG | Width | Voltage | Amps | Data Sheet |
| No Photo | UK-FRONT 4 P/N 3003509 |
24-10 | 6.2mm | 300 | 30 | Data Sheet |

Ring Lug Terminal Blocks OTTA 2.5
| Image | Type Description / Order Number |
Width | Voltage | Amps | Data Sheet |
|
OTTA 2.5 P/N 0790530 |
9.0mm | 600 | 20 | Data Sheet |
| OTTA 2.5-P/P P/N 0790543 |
9.0mm | 600 | 20 | Data Sheet | |
| D-OTTA 2.5 P/N 0790569 |
Data Sheet | ||||
| OTTA 2.5-PE P/N 0790556 |
9.0mm | - | 20 | Data Sheet |

Ring Lug Terminal Blocks OTTA 6
| Image | Type Description / Order Number |
Width | Voltage | Amps | Data Sheet |
![]() |
OTTA 6 P/N 0790433 |
11.0mm | 600 | 30 | Data Sheet |
| OTTA 6-P/P P/N 0790404 |
11.0mm | 600 | 30 | Data Sheet | |
| D-OTTA 6 P/N 0790417 |
Data Sheet | ||||
| OTTA 6-PE P/N 0790527 |
11.0mm | - | 30 | Data Sheet |

Ring Lug Terminal Blocks OTTA 6-T
| Image | Type Description / Order Number |
Width | Voltage | Amps | Data Sheet |
|
OTTA 6-T P/N 0790446 |
11.0mm | 600 | 30 | Data Sheet |
| OTTA 6-T-P/P P/N 0790462 |
11.0mm | 600 | 30 | Data Sheet | |
| D-OTTA 6-T P/N 0790459 |
Data Sheet |

Ring Lug Terminal Blocks OTTA 25
| Image | Type Description / Order Number |
Width | Voltage | Amps | Data Sheet |
![]() |
OTTA 25-M5 P/N 0790488 |
18.0mm | 600 | 115 | Data Sheet |
| OTTA 25-M6 P/N 0790491 |
18.0mm | 600 | 115 | Data Sheet | |
| D-OTTA 25 P/N 0790514 |
Data Sheet |

Number of Terminal Blocks per Linear Foot of DIN-Rail Space
| 4.2 mm = | 72 per foot | 12.0 mm = | 25 per foot | |
| 5.2 mm = | 59 per foot | 12.1 mm = | 25 per foot | |
| 6.1 mm = | 50 per foot | 12.2 mm = | 25 per foot | |
| 6.2 mm = | 49 per foot | 15.1 mm = | 20 per foot | |
| 8.1 mm = | 37 per foot | 16.0 mm = | 19 per foot | |
| 8.2 mm = | 37 per foot | 16.2 mm = | 18 per foot | |
| 9.0 mm = | 34 per foot | 17.6 mm = | 17 per foot | |
| 9.5 mm = | 32 per foot | 18.0 mm = | 17 per foot | |
| 10.0 mm = | 30 per foot | 18.1 mm = | 16 per foot | |
| 10.1 mm = | 30 per foot | 25.0 mm = | 12 per foot | |
| 10.2 mm = | 30 per foot | 27.0 mm = | 11 per foot | |
| 10.4 mm = | 29 per foot | 35.0 mm = | 8 per foot | |
| 11.0 mm = | 28 per foot | |||




