Screw Clamp - High Current

| Image | Type Description / Order Number |
AWG | Width | Blocks per ft | Voltage | Amps | Data Sheet | Drawing |
|
UKH 25 P/N 3009011 |
6 - 4 | 15mm | 20 | 600 | 85 | Data Sheet | |
| UKH 50 P/N 3009118 |
6 - 1/0 | 20mm | 15 | 600 | 150 | Data Sheet | ||
| UKH 95 P/N 3010013 |
2 - 4/0 | 25mm | 12 | 600 | 230 | Data Sheet | ||
| UKH 150 P/N 3010110 |
2 - 300(MCM) | 31mm | 9 | 600 | 280 | Data Sheet | ||
| UKH 240 P/N 3010217 |
2/0 - 500(MCM) | 36mm | 8 | 600 | 380 | Data Sheet | ||




