Screw Clamp - Sensors/Actuators
Please select:
- Fused Process Loop
- Control Signal Distribution
- Three-wire Sensor/Acuator Circuits
- Fused Shielded Twisted Pair

Three Level Sensor Terminal Blocks
| Image | Type Description / Order Number |
AWG | Width | Voltage | Amps | Data Sheet |
![]() |
DIK 1,5 P/N 2715966 |
30-14 | 6.2mm | 300 | 15 | Data Sheet |
| DIK 1.5-LA24RD/O-M P/N 2715856 |
6.2mm | 300 | 15 | Data Sheet | ||
| DIK 1.5-LA24GN/O-M P/N 2715762 |
6.2mm | 300 | 15 | Data Sheet | ||
| DIK 1.5-LA24RD/U-O P/N 2715995 |
6.2mm | 300 | 15 | Data Sheet | ||
| DIK 1.5-LA24GN/U-O P/N 2715733 |
6.2mm | 300 | 15 | Data Sheet | ||
| DIKD 1,5 P/N 2715979 |
30-14 | 6.2mm | 300 | 15 | Data Sheet | |
| DIKD 1.5-LA 24 RD/O-M P/N 2715814 |
6.2mm | 300 | 15 | Data Sheet | ||
| DIKD 1.5-LA 24 GN/O-M P/N 2716376 |
6.2mm | 300 | 15 | Data Sheet | ||
| DIKD 1.5-LA 24 RD/U-O P/N 2716279 |
6.2mm | 300 | 15 | Data Sheet | ||
| DIKD 1.5-LA 24 GN/U-O P/N 2716402 |
6.2mm | 300 | 15 | Data Sheet | ||
| DIKD 1,5-PV P/N 2715092 |
30-14 | 6.2mm | 300 | 15 | Data Sheet |

Three Level Actuator Terminal Blocks
| Image | Type Description / Order Number |
AWG | Width | Voltage | Amps | Data Sheet |
![]() |
DOK 1,5 P/N 2717016 |
30-14 | 6.2mm | 300 | 15 | Data Sheet |
| DOK 1,5-2D P/N 2717139 |
30-14 | 6.2mm | 300 | 15 | Data Sheet | |
| DOK 1.5-LA 24 RD/O-M P/N 2717029 |
6.2mm | 300 | 15 | Data Sheet | ||
| DOK 1.5-LA 24 GN/O-M P/N 2717074 |
6.2mm | 300 | 15 | Data Sheet | ||
| DOK 1,5-TG P/N 2717113 |
30-14 | 6.2mm | 300 | 15 | Data Sheet | |
| DOKD 1,5-TG P/N 3011054 |
30-14 | 6.2mm | 300 | 15 | Data Sheet |

Four Level Sensor and Actuator Blocks
| Image | Type Description / Order Number |
AWG | Width | Voltage | Amps | Data Sheet |
![]() |
VIOK 1,5 P/N 2718015 |
30-14 | 6.2mm | 300 | 15 | Data Sheet |
| VIOK 1.5-LA RD/O-MO P/N 2718928 |
6.2mm | 300 | 15 | Data Sheet | ||
| VIOK 1.5-LA 24 RD/MU-O P/N 2718073 |
6.2mm | 300 | 15 | Data Sheet | ||
| VIOK 1.5-LA 24 GN/O-MO P/N 2718112 |
6.2mm | 300 | 15 | Data Sheet | ||
| VIOK 1.5-LA 24 GN/MU-O P/N 2718141 |
6.2mm | 300 | 15 | Data Sheet | ||
| VIOK 1,5-2D P/N 2718196 |
30-14 | 6.2mm | 300 | 15 | Data Sheet | |
| VIOK 1,5-D/TG/D/PE P/N 3011067 |
30-14 | 6.2mm | 300 | 15 | Data Sheet | |
| VIOK 1.5-3D/PE P/N 2718206 |
30-14 | 6.2mm | 300 | 15 | Data Sheet |

Three Conductor Terminal Blocks
| Image | Type Description / Order Number |
AWG | Width | Voltage | Amps | Data Sheet |
![]() |
DLK 2,5-PE P/N 3011041 |
30-14 | 6.2mm | 300 | 15 | Data Sheet |

Number of Terminal Blocks per Linear Foot of DIN-Rail Space
| 4.2 mm = | 72 per foot | 12.0 mm = | 25 per foot | |
| 5.2 mm = | 59 per foot | 12.1 mm = | 25 per foot | |
| 6.1 mm = | 50 per foot | 12.2 mm = | 25 per foot | |
| 6.2 mm = | 49 per foot | 15.1 mm = | 20 per foot | |
| 8.1 mm = | 37 per foot | 16.0 mm = | 19 per foot | |
| 8.2 mm = | 37 per foot | 16.2 mm = | 18 per foot | |
| 9.0 mm = | 34 per foot | 17.6 mm = | 17 per foot | |
| 9.5 mm = | 32 per foot | 18.0 mm = | 17 per foot | |
| 10.0 mm = | 30 per foot | 18.1 mm = | 16 per foot | |
| 10.1 mm = | 30 per foot | 25.0 mm = | 12 per foot | |
| 10.2 mm = | 30 per foot | 27.0 mm = | 11 per foot | |
| 10.4 mm = | 29 per foot | 35.0 mm = | 8 per foot | |
| 11.0 mm = | 28 per foot | |||






