Screw Clamp Terminal Blocks with Light Indication


Voltage

Image Type Description /
Order Number
AWG Width Voltage Amps Data Sheet
  UDK 4-ULA 24 RD/O-U
P/N 2775045
30-10  6.2mm 600  30  Data Sheet
UDK 4-ULA 48 RD/O-U
P/N 2775032
30-10  6.2mm 600  30  Data Sheet
UDK 4-ULA 230
P/N 2775058
30-10  6.2mm 600  30  Data Sheet
UKK 5-LA 24 RD/U-O
P/N 2791320
26-10  6.2mm 600  20  Data Sheet
UKK 5-LA 24 RD/U-O
P/N 2791333
26-10  6.2mm 600  20  Data Sheet
UKK 5-LA 230
P/N 2791359
26-10  6.2mm 600  20  Data Sheet

 


Current

Image Type Description /
Order Number
AWG Width Voltage Amps Data Sheet
  UDK 4-ULA 24 RD/O-U
P/N 2775045
30-10  6.2mm 600  30  Data Sheet
UDK 4-ULA 48 RD/O-U
P/N 2775032
30-10  6.2mm 600  30  Data Sheet
UDK 4-ULA 230
P/N 2775058
30-10  6.2mm 600  30  Data Sheet
UKK 5-LA 24 RD/U-O
P/N 2791320
26-10  6.2mm 600  20  Data Sheet
UKK 5-LA 24 RD/U-O
P/N 2791333
26-10  6.2mm 600  20  Data Sheet
UKK 5-LA 230
P/N 2791359
26-10  6.2mm 600  20  Data Sheet

 


Number of Terminal Blocks per Linear Foot of DIN-Rail Space

4.2 mm  = 72 per foot   12.0 mm  = 25 per foot    
5.2 mm  = 59 per foot   12.1 mm  = 25 per foot    
6.1 mm  = 50 per foot   12.2 mm  = 25 per foot    
6.2 mm  = 49 per foot   15.1 mm  = 20 per foot    
8.1 mm  = 37 per foot   16.0 mm  = 19 per foot    
8.2 mm  = 37 per foot   16.2 mm  = 18 per foot    
9.0 mm  = 34 per foot   17.6 mm  = 17 per foot    
9.5 mm  = 32 per foot   18.0 mm  = 17 per foot    
10.0 mm  = 30 per foot   18.1 mm  = 16 per foot    
10.1 mm  = 30 per foot   25.0 mm  = 12 per foot    
10.2 mm  = 30 per foot   27.0 mm  = 11 per foot    
10.4 mm  = 29 per foot   35.0 mm  = 8 per foot    
11.0 mm  = 28 per foot    

 

 


Further information and services related to this article