Screw Clamp Terminal Blocks with Knife Disconnect Functions
Knife Disconnects
| Image | Part Number | Description | AWG | Width | Blocks per ft |
Voltage | Amps | Data Sheet |
| No Photo | 3104013 | MTK-P/P Knife Disconnect Terminal Block |
28-12 | 5.2mm | 59 | 300 | 10 | Data Sheet |
| 3004032 | UK 5-MTK-P/P Knife Disconnect Terminal Block |
22-12 | 6.2mm | 49 | 600 | 15 | Data Sheet | |
| 2775210 | UDK 4-MTK-P/P Double Wire Conection Terminal Block with Knife Disconnect |
30-10 | 6.2mm | 49 | 600 | 15 | Data Sheet | |
| 2800004 | UKK 5-MTK-P/P upper / lower Double Level Terminal Block w/ Knife Disconnect |
26-12 | 6.2mm | 49 | 300 | 15 / 25 | Data Sheet | |
| 3101126 | UDMTK 5-Twin-P/P upper/lower Double Level Terminal Block w/ Knife Disconnect |
26-12 | 6.2mm | 49 | 300 | 8 | Data Sheet | |
| 3101087 | UDMTK 5-P/P upper/lower Double Level Terminal Block w/ Knife Disconnect |
26-12 | 6.2mm | 49 | 300 | 15 | Data Sheet | |

Plug Disconnects
| Image | Part Number | Description | AWG | Width | Blocks per ft |
Voltage | Amps | Data Sheet |
| No Photo | 1415089 | MBK 5/E-TG Base Terminal Block for Fuse, Component and Disconnect Plug |
28-12 | 6.2mm | 49 | 300 | 20 | Data Sheet |
| 2812018 | UK 4 TG Base Terminal Block for Fuse, Component and Disconnect Plug |
28-12 | 6.2mm | 49 | 600 | 20 | Data Sheet | |
| 2777014 | UDK 4-TG Base Terminal Block for Fuse, Component and Disconnect Plug |
30-12 | 6.2mm | 49 | 300 | 15 | Data Sheet | |
| 3007042 | UKK 5-TG upper / lower Base Terminal Block for Fuse, Component and Disconnect Plug |
26-12 | 6.2mm | 49 | 300 | 15 / 25 | Data Sheet | |


