Screw Clamp Terminal Blocks with Fusing Functions
Please select:

1/4" x 1 1/4" Fuses
| Image | Type Description / Order Number |
Description | AWG | Width | Voltage | Amps | Data Sheet |
|
UK 6.3 HESI P/N 3004171 |
Without Light Indication Hinged Fuse Removal |
26-8 | 10.2mm | 600 | 10 | Data Sheet |
| UK 6.3 HESILED 24 P/N 3004265 |
With 15-30V Light Indication Hinged Fuse Removal |
26-8 | 10.2mm | - | 10 | Data Sheet | |
| UK 6.3 HESILA 250 P/N 3004249 |
With 110-250V Light Indication Hinged Fuse Removal |
26-8 | 10.2mm | - | 10 | Data Sheet | |
| UKK 5-HESI (6.3 x 32) P/N 3007217 |
Without Light Indication Hinged Fuse Removal |
26-10 | 8.2mm | 600 | 15/30 | Data Sheet | |
| UK 10 DREHSI (6.3 x 32) P/N 3005507 |
Without Light Indication Screw Cap Fuse Removal |
24-6 | 12.0mm | 600 | 10 | Data Sheet | |
| UK 10 DREHSILED 12 (6.3 x 32) P/N 3005633 |
With 5-15V Light Indication Screw Cap Fuse Removal |
24-6 | 12.0mm | - | 10 | Data Sheet | |
| UK 10 DREHSILED 24 (6.3 x 32) P/N 3005646 |
With 15-30V Light Indication Screw Cap Fuse Removal |
24-6 | 12.0mm | - | 10 | Data Sheet | |
| UK 10 DREHSILED 60 (6.3 x 32) P/N 3005659 |
With 30-60V Light Indication Screw Cap Fuse Removal |
24-6 | 12.0mm | - | 10 | Data Sheet | |
| UK 10 DREHSILA 250 (6.3 x 32) P/N 3005662 |
With 110-250V Light Indication Screw Cap Fuse Removal |
24-6 | 12.0mm | - | 10 | Data Sheet |

5mm x 20mm Fuses
| Image | Type Description / Order Number |
Description | AWG | Width | Voltage | Amps | Data Sheet |
|
UK5-HESI P/N 3004100 |
Without Light Indication Hinged Fuse Removal |
26-10 | 8.2mm | 600 | 12 | Data Sheet |
| UK5-HESILED 24 P/N 3004126 |
With 15-30V Light Indication Hinged Fuse Removal |
26-10 | 8.2mm | - | 12 | Data Sheet | |
| UK5-HESILA 250 P/N 3004142 |
With 110-250V Light Indication Hinged Fuse Removal |
26-10 | 8.2mm | - | 12 | Data Sheet | |
| UKK 5-HESI (5 x 20) P/N 3007204 |
Without Light Indication Hinged Fuse Removal |
26-10 | 8.2mm | 600 | 15/30 | Data Sheet | |
| UKK 5-HESILED 24 (5x20) P/N 3026654 |
With 15-30V Light Indication Hinged Fuse Removal |
26-10 | 8.2mm | - | 15/30 | Data Sheet | |
| UK4-TG/ST-SI-UK4 P/N 2812018 |
Without Light Indication Pluggable Fuse Removal |
28-12 | 6.2mm | 600 | 20 | Data Sheet | |
| UK-10 DREHSI (5 x 20) P/N 3005109 |
Without Light Indication Screw Cap Fuse Removal |
24-6 | 12.0mm | 300 | 20 | Data Sheet | |
| UK-10 DREHSILED 12 (5 x 20) P/N 3005112 |
With 5-15V Light Indication Screw Cap Fuse Removal |
24-6 | 12.0mm | - | 20 | Data Sheet | |
| UK-10 DREHSILED 24 (5 x 20) P/N 3005138 |
With 15-30V Light Indication Screw Cap Fuse Removal |
24-6 | 12.0mm | - | 20 | Data Sheet | |
| UK-10 DREHSILED 60 (5 x 20) P/N 3005154 |
With 30-60V Light Indication Screw Cap Fuse Removal |
24-6 | 12.0mm | - | 20 | Data Sheet | |
| UK-10 DREHSILA 250 (5 x 20) P/N 3005170 |
With 110-250V Light Indication Screw Cap Fuse Removal |
24-6 | 12.0mm | - | 20 | Data Sheet | |
| UKK5-TG/ST-SI-UK4 P/N 3007042 |
Without Light Indication Pluggable Fuse Removal |
26-12 | 6.2mm | 300 | 15/25 | Data Sheet | |
| DOKD 1.5-TG/ST-SI UK4 P/N 3011054 |
Without Light Indication Pluggable Fuse Removal |
30-14 | 6.2mm | 300 | 10 | Data Sheet | |
| MBK 5/E-TG P/N 1415089 |
Without Light Indication Pluggable Fuse Removal |
28-12 | 6.2mm | 300 | 20 | Data Sheet |

13/32" x 1 1/2" Fuses
| Image | Type Description / Order Number |
Description | AWG | Width | Voltage | Amps | Data Sheet |
|
UK 10.3-HESI N P/N 3048386 |
Without Light Indication Hinged Fuse Removal |
16-4 | 18.0mm | 600 | 30 | Data Sheet |
| UK 10.3-HESILED N 690 P/N 3048399 |
With 110-690 V AC Light Indication Hinged Fuse Removal |
16-4 | 18.0mm | 600 | 30 | Data Sheet |

Autofuse Fuses
| Image | Type Description / Order Number |
Description | AWG | Width | Voltage | Amps | Data Sheet |
|
UK6-FSI/C P/N 3118203 |
Without Light Indication Pluggable Fuse Removal |
26-8 | 8.2mm | 300 | 30 | Data Sheet |
| UK6-FSI/C-LED 12 P/N 3001925 |
With 12V DC Light Indication Pluggable Fuse Removal |
26-8 | 8.2mm | - | 30 | Data Sheet | |
| UK6-FSI/C-LED 24 P/N 3001938 |
With 24V DC Light Indication Pluggable Fuse Removal |
26-8 | 8.2mm | - | 30 | Data Sheet |

NEOZED Fuses
| Image | Type Description / Order Number |
Description | AWG | Width | Voltage | Amps | Data Sheet |
|
USEN 14 P/N 0911160 |
No Light Indication Screw Cap Fuse Removal |
20-2 | 27.0mm | 600 | 16 | Data Sheet |
| USEN 18 P/N 0911157 |
No Light Indication Screw Cap Fuse Removal |
20-2 | 27.0mm | 600 | 63 | Data Sheet | |
| USED 16 P/N 0911186 |
No Light Indication Screw Cap Fuse Removal |
27.0mm | no UL | Data Sheet | |||
| USED 27 P/N 0911209 |
No Light Indication Screw Cap Fuse Removal |
35.0mm | no UL | Data Sheet |

Number of Terminal Blocks per Linear Foot of DIN-Rail Space
| 4.2 mm = | 72 per foot | 12.0 mm = | 25 per foot | |
| 5.2 mm = | 59 per foot | 12.1 mm = | 25 per foot | |
| 6.1 mm = | 50 per foot | 12.2 mm = | 25 per foot | |
| 6.2 mm = | 49 per foot | 15.1 mm = | 20 per foot | |
| 8.1 mm = | 37 per foot | 16.0 mm = | 19 per foot | |
| 8.2 mm = | 37 per foot | 16.2 mm = | 18 per foot | |
| 9.0 mm = | 34 per foot | 17.6 mm = | 17 per foot | |
| 9.5 mm = | 32 per foot | 18.0 mm = | 17 per foot | |
| 10.0 mm = | 30 per foot | 18.1 mm = | 16 per foot | |
| 10.1 mm = | 30 per foot | 25.0 mm = | 12 per foot | |
| 10.2 mm = | 30 per foot | 27.0 mm = | 11 per foot | |
| 10.4 mm = | 29 per foot | 35.0 mm = | 8 per foot | |
| 11.0 mm = | 28 per foot | |||


