Screw Clamp Terminal Blocks with Sliding Disconnect Functions
| Image | Part Number | Description | AWG | Width | Blocks per ft |
Voltage | Amps | Data Sheet |
| No Photo | 0305080 | UGSK/S Slide Link Terminal Block |
26-8 | 8.2mm | 37 | 600 | 50 | Data Sheet |
| 0309086 | URTK/S-BEN Simple Test Disconnect Terminal Block |
26-8 | 8.2mm | 37 | 300 | 50 | Data Sheet | |
| 0309109 | URTK/S-BEN10 Simple Test Disconnect Terminal Block |
8.2mm | 37 | 600 | 50 | Data Sheet | ||
| 0321019 | URTK/SS Universal Test Disconnect Terminal Block |
28-12 | 6.2mm | 37 | 300 | 20 | Data Sheet | |
| 0311087 | URTK/S Universal Test Disconnect Terminal Block |
26-8 | 8.2mm | 37 | 300 | 50 | Data Sheet | |
| 0311126 | URTK/SP Universal Test Disconnect Terminal Block |
26-8 | 8.2mm | 37 | 300 | 45 | Data Sheet | |


