Wireless/coaxial surge protection

Surge protection for Cat 5 Ethernet


security camera surge protection, BNC connection
COAXTRAB C-UFB provides surge protection with low insertion loss for video surveillance cameras using BNC connectors (socket-plug) and is available in 5 V DC and 30 V DC with 50 and 75 ohms.



Surge protection for surveillance cameras


video surveillance camera PoE Surge Protection
For video surveillance cameras using PoE, DLAN Cat 6+ provids surge protection for applications up 10 Gbps.  It has a wide temperature range, rugged housing, and DIN rail mounting allowing for use in security applications. 



The D-LAN-CAT.5E surge protection


surge protection for UTP video surveillance cameras using PTZ
The D-LAN-CAT.5E surge protection protects video surveillance cameras using UTP for PTZ applications.  It accepts a standard RJ45 jack and protects all 8 lines from surges. It has a wide temperature range, rugged housing, and DIN mounting allowing for use in security applications.



19-Inch rack-mount surge protection for Cat 5 Ethernet


surge protection for UTP video surveillance cameras using PTZ
The D-LAN-CAT.5E surge protection accepts a standard RJ45 jack and protects 12 and 24 ports.  It allows surge protection for applications with up to 24 video surveillance cameras using UTP for PTZ applications.  It accepts a standard RJ 45 jack and protects all 8 lines from surges. It has a wide temperature range, rugged housing, and DIN mounting allowing for use in security applications



C-UFB_E


C-UFB surge protection device from Phoenix Contact provides protection for videos and surveillance cameras
COAXTRAB C-UFB provides low capacity, fine protection and coarse protection. It provides normal voltage protection for data lines with a grounded shield.

Available in 5 V ac and 30 V ac with 50 and 75 ohms.

Features:

  • Low insertion loss

Connector BNC type: female-male




Further information and services related to this article




PHOENIX CONTACT
586 Fulling Mill Road
Middletown, PA 17057
info@phoenixcon.com
(800) 888-7388