Data Protection
Surge protection for Information Technology (data and telecommunications)
Transients enter sensitive electronics via data and telecommunication pathways . Not only do these transients cause physical damage, but if induced onto data lines, they interrupt data streams and prevent information relay to the recipient.

| Image | Product Description | Bus System/ Interface |
Type Description/ Order Number |
Datasheet/ Manual | |
| D-LAN
|
Hybrid protection circuits with RJ45 termination for Twisted Pair Conductors | 10/100BaseT Fast Ethernet: Single port |
D-LAN-CAT.5E 28 58 99 1 |
Datasheet | |
| D-LAN-CAT.5E-5 28 59 08 4 | |||||
| 10/100BaseT Fast Ethernet: 19" rack mount device |
D-LAN-19"-4 28 80 17 6 | ||||
| D-LAN-19"-8 28 80 16 3 | |||||
| D-LAN-19"-12 28 80 15 0 | |||||
| D-LAN-19"-16 28 80 14 7 | |||||
| D-LAN-19"-20 28 80 13 4 | |||||
| D-LAN-19"-24 28 38 79 1 | |||||
| 4-port replacement | D-LAN-19"-D-P 28 80 19 2 | ||||
| COAXTRAB
|
Hybrid protection circuit with BNC or Type N connector | 10Base2 and 10Base5: | C-UFB-5DC/E-LAN (BNC connection) 28 09 48 7 |
Datasheet | |
| CN-UFB-5DC/E-LAN (Type N connection) 28 09 49 0 |
Datasheet | ||||
| DATA-PLUGTRAB
|
DIN rail mountable, pluggable, hard wired Surge Protection Devices for High Speed Data Networks | Et al..: MODBUS+ : Ethernet 10BaseT : RS 232(V.24) Plug: |
PT 5-HF-5DC-ST 28 38 76 2 |
Datasheet | |
| PT 5-HF-12DC-ST 28 38 77 5 | |||||
| Header: | PT 2x2-BE 28 39 20 8 | ||||
| PT 2x2+F-BE 28 39 22 4 | |||||
| Genius I/O Plug: |
PT 2x2-HF-5DC-ST 28 39 56 7 | ||||
| PT 2x2-HF-12DC-ST 28 39 57 0 | |||||
| PT 2x2-HF-24DC-ST 28 39 72 9 | |||||
| PT 2x2-BE 28 39 20 8 | |||||
| PT 2x2-HF+F-BE 28 39 22 4 | |||||
| Header: | PT 2x2-BE 28 39 20 8 | ||||
| PT 2x2+F-BE 28 39 22 4 | |||||
| Profibus (<12Mbit/s), Data Highway, Data Highway+, Modbus, Remote I/O, RS232 (V.24) Plug: |
PT 3-PB-ST 28 58 03 0 | ||||
| PT 3-HF-12DC-ST 28 58 04 3 | |||||
| Header: | PT 1x2-BE 28 56 11 3 | ||||
| PT 1x2+F-BE 28 56 12 6 | |||||
| DeviceNet: Plug: |
PT PE/S+1x2-24-ST 28 19 00 8 |
App Note/ Datasheet | |||
| Header: | PT PE/S+1x2-BE 28 56 26 5 | ||||
| INTERBUS-INLINE remote bus: Plug: |
PT 5-HF-5DC-ST 28 38 76 2 |
Datasheet | |||
| Header: | PT 2x2+F-BE 28 39 22 4 | ||||
| INTERBUS-INLINE (I/O's): Plug: |
PT 2x2-24AC-ST 28 38 28 3 | ||||
| PT 1x2-24AC-ST 28 56 05 8 | |||||
| Header: | PT 2x2+F-BE 28 39 22 4 | ||||
| INTERBUS Field Multiplexer Plug: |
PT 3-PB-ST 28 58 03 0 | ||||
| Header: | PT 1x2-BE 28 56 11 3 | ||||
| PT 1x2+F-BE 28 56 12 6 | |||||
| DATATRAB
|
Hybrid Surge Protection Devices with D-SUB connection for Serial Data Interfaces | RS-232 (V.24): | D-UFB-V24/SB-B 27 82 01 2 |
Datasheet | |
| D-UFB-V24/BS-B 27 82 02 5 |
Datasheet | ||||
| D-UFB-V24/SB-S 27 82 03 8 |
Datasheet | ||||
| D-UFB-V24/BS-S 27 82 04 1 |
Datasheet | ||||
| RS-232 (V.24) w/ handshake: | D-UFB-V24/8-SB-B 27 82 09 6 |
Datasheet | |||
| D-UFB-V24/8-BS-B 27 82 10 6 |
Datasheet | ||||
| D-UFB-V24/8-SB-S 27 82 12 2 |
Datasheet | ||||
| D-UFB-V24/8-BS-S 27 82 11 9 |
Datasheet | ||||
| RS-232 (V.24): | D-UFB-V24/S-DSUB 9/SB-B 27 62 77 3 |
Datasheet | |||
| D-UFB-V24/S-DSUB 9/SB-S 27 62 78 6 |
Datasheet | ||||
| D-UFB-V24/S-DSUB 9/SB-B-U 27 62 79 9 |
Datasheet | ||||
![]() |
RS-422 (V.11): | D-UFB-V11/SB-B 27 96 11 8 |
Datasheet | ||
| D-UFB-V11/BS-B 27 96 12 1 |
Datasheet | ||||
| D-UFB-V11/SB-S 27 96 13 4 |
Datasheet | ||||
| D-UFB-V11/BS-S 27 96 14 7 |
Datasheet | ||||
| D-UFB-V11-SUB 25-BS-B 27 63 57 8 |
Datasheet | ||||
| D-UFB-V11-SUB 25-BS-S 27 89 18 3 |
Datasheet | ||||
| D-UFB-V11/S-SB-S 27 82 18 0 |
Datasheet | ||||
![]() |
RS-485 | D-UFB-485/BS-B 27 82 60 1 |
Datasheet | ||
| D-UFB-485/SB-B 27 62 41 4 |
Datasheet | ||||
| D-UFB-485/BS-B-U 27 82 59 1 |
Datasheet | ||||
| D-UFB-485/S-BS-B 27 82 62 7 |
Datasheet | ||||
| D-UFB-485/S-SB-B-U 27 62 38 8 |
Datasheet | ||||
![]() |
INTERBUS Remote Bus Systems | D-UFB-IB-S-RBI 27 48 35 7 |
Datasheet | ||
| D-UFB-IB-S-RBO 27 48 36 0 |
Datasheet | ||||
| DATATRAB
|
Fine surge protection in a 9 pos. D-SUB connector for PROFIBUS-DP. | D-UFB-PB 28 80 64 2 |
Datasheet | ||
| DATATRAB-MODUTRAB
|
Hybrid Surge Protection Devices with hard wired interface for serial data applications | RS-485 | MT RS485 27 62 26 5 |
Datasheet | |
| MT RS485-TTL 27 49 39 8 |
Datasheet | ||||
| MT RS485/S 27 62 27 8 |
Datasheet | ||||
| DATATRAB for ISDN
|
Hybrid Surge Protection Devices with hard wired interface for serial data applications | D-TR1/ISDN-A/RJ45-BB 27 48 27 6 |
Datasheet | ||
| Plug: | CTM ISDN 28 38 55 5 |
Datasheet | |||
| Header: | CT-TERMIBLOCK 8DA 04 41 72 4 | ||||
| CT-TERMIBLOCK 10DA 04 41 71 1 | |||||
| CT 8-TL 27 65 43 7 | |||||
| CT 10-TL 27 65 35 6 | |||||
| CT 1-8-ES 27 65 55 0 | |||||
| CT 1-10-ES 27 65 54 7 | |||||
| CT 8-MB/3 27 65 45 3 | |||||
| CT 10-MB/3 27 65 37 2 | |||||
| CT 8-MB/10 27 65 46 6 | |||||
| CT 10-MB/10 27 65 38 5 | |||||
| Plug: | PT 2-ISDN NT-ST 28 58 09 8 |
Datasheet | |||
| Header: | PT 1x2-BE 28 56 11 3 |
Datasheet | |||
| DATATRAB for T1/E1 Systems
|
Hybrid Surge Protection Devices with hard wired interface for serial data applications | D-DS1-A/RJ45-BB 28 38 05 0 |
Datasheet | ||
| Surge Protection Devices for Analog Phone Lines (POTs)
|
PT 2-TELE 28 82 82 8 |
Datasheet | |||
| D-FM-A/RJ45-BB 28 18 79 5 |
Datasheet | ||||
| MT-2FM-RJ12 28 38 93 7 | |||||
| WT-RJ 12-2FM A/G 28 07 32 4 |
Datasheet | ||||
| WT-RJ 12-S/FM A/K AP 28 09 18 6 |
Datasheet | ||||
| Surge Protection Devices for DSL
|
PT 2-TELE 28 82 82 8 |
Datasheet | |||
|
|
Plug: | CTM 2x1-180 DC-GS-P 28 38 62 3 |
Datasheet | ||


















