Measurement Protection
Please select:
Surge protective devices for measurement and control systems
Transients use measurement and control signals as pathways to sensitive electronic equipment. Choosing surge protective devices here depends on the type of signal processing (such as two-, three- or four-conductor technology), the maximum signal voltage, and the transmission frequency.

PLUGTRAB
| Image | Product Description | Power System | Type Description/ Order Number |
Datasheet/ Manual |
| PLUGTRAB (analog signals)
|
Hybrid Protection Circuit for two analog (4..20mA) signal loops | Plugs: | PT 2x2-5DC-ST 28 38 24 1 |
Datasheet/ Manual |
| PT 2x2-12DC-ST 28 38 25 4 | ||||
| PT 2x2-24DC-ST 28 38 22 8 | ||||
| PT 2x2-12AC-ST 28 38 27 0 | ||||
| PT 2x2-24AC-ST 28 38 28 3 | ||||
| Headers: | PT 2x2-BE 28 39 20 8 | |||
| PT 2x2+F-BE 28 39 22 4 | ||||
| Hybrid Protection Circuit for one analog (4..20mA) signal loops | Plugs: | PT 1x2-5DC-ST 28 56 01 6 | ||
| PT 1x2-12DC-ST 28 56 02 9 | ||||
| PT 1x2-24DC-ST 28 56 03 2 | ||||
| PT 1x2-12AC-ST 28 56 04 5 | ||||
| PT 1x2-24AC-ST 28 56 05 8 | ||||
| Headers: | PT 1x2-BE 28 56 11 3 | |||
| PT 1x2+F-BE 28 56 12 6 | ||||
| Combination arrestor for power supply and a floating signal circuit | Plug: | PT PE/S+1x2-24-ST 28 19 00 8 |
Datasheet | |
| Header: | PT PE/S+1x2-BE 28 56 26 5 |
Datasheet | ||
| PLUGTRAB (discrete signals)
|
Hybrid Protection Circuit for four discrete signal circuits | Plugs: | PT 4x1-5DC-ST 28 38 30 6 |
Datasheet/ Manual |
| PT 4x1-12DC-ST 28 38 31 9 | ||||
| PT 4x1-24DC-ST 28 38 32 2 | ||||
| PT 4x1-48DC-ST 28 58 01 4 | ||||
| PT 4x1-12AC-ST 28 38 34 8 | ||||
| PT 4x1-24AC-ST 28 38 35 1 | ||||
| Headers: | PT 4x1-BE 28 39 36 3 | |||
| PT 4x1+F-BE 28 39 37 6 | ||||
| Hybrid Protection Circuit for two discrete signal circuits | Plugs: | PT 2x1-5DC-ST 28 56 06 1 | ||
| PT 2x1-12DC-ST 28 56 07 4 | ||||
| PT 2x1-24DC-ST 28 56 08 7 | ||||
| PT 2x1-12AC-ST 28 56 09 0 | ||||
| PT 2x1-24AC-ST 28 56 10 0 | ||||
| Headers: | PT 2x1-BE 28 56 13 9 | |||
| PT 2x1+F-BE 28 56 14 2 | ||||
![]() |
Protection circuit for two 60/120/230 VAC discrete I/O for non-isolated PLC cards | Plugs: | PT 2x1 VA-60AC-ST 28 39 17 2 |
Datasheet/ Manual |
| PT 2x1 VA-120AC-ST 28 39 18 5 | ||||
| PT 2x1 VA-230AC-ST 28 39 19 8 | ||||
| Header: | PT BE/FM 28 39 28 2 | |||
| 3 and 4 Wire Signals
|
Hybrid Protection Circuit for 3 and 4 wire signals | Plugs: | PT 4-5DC-ST 28 39 21 1 |
Datasheet/ Manual |
| PT 4-12DC-ST 28 39 23 7 | ||||
| PT 4-24DC-ST 28 39 24 0 | ||||
| Headers: | PT 4-BE 28 39 40 2 | |||
| PT 4+F-BE 28 39 41 5 | ||||
| Intrinsically Safe Circuits
|
Two conductor protection for 2 EEx ia circuits | Plug: | PT 2xEX(I)-24DC-ST 28 38 22 5 |
Datasheet |
| Header: | PT 2xEX(I)-BE 28 39 27 9 |
Datasheet | ||
| Surge voltage protection for EEX ia circuits | TT-EX(I)-24DC 28 32 12 4 |
Datasheet | ||
| Protection for EEx ia circuits in three or four-conductor measuring technology | Plug: | PT 4-EX(I)-24DC-ST 28 39 25 3 |
Datasheet | |
| Header: | PT 4-EX(I)-BE 28 39 48 6 |
Datasheet |

Field Mounted SPD
| Image | Product Description | Power System | Type Description/ Order Number |
Datasheet/ Manual |
| Field Mounted SPD
|
Protection for one analog current loop in a field-mount package for installation at field transmitters without additional enclosures | S-PT1-2PE-24DC 28 18 12 2 |
Datasheet | |
| S-PT1-2PE-24DC/P 28 18 21 6 | ||||
|
|
Protection for four wire 120 VAC powered transmitters | BXT-N4X 3-WIRE 56 03 51 4 |
/ |

TERMITRAB
| Image | Product Description | Power System | Type Description/ Order Number |
Datasheet/ Manual |
| MULTISTAGE TERMITRAB
|
Hybrid Protection Circuit in a Modular High-Density Screw Terminal Block | For analog signal: | TT-2-PE-24DC 28 38 18 6 |
Datasheet |
| TT-2-PE/S1-24DC 28 39 53 8 | ||||
| For discrete signal: | TT-2/2-24DC 28 38 17 3 | |||
| MULTISTAGE TERMITRAB
|
Spring-cage modular terminal block with integrated surge voltage protection | For analog signal: | TT-ST-2-PE-24DC 28 58 87 8 |
Datasheet |
| TT-ST-M-2-PE-24AC 28 58 92 0 | ||||
| TT-ST-M-2-PE-24DC 28 58 90 4 | ||||
| For discrete signal: | TT-ST-2/2-24DC 28 58 88 1 | |||
| TT-ST-M-2/2-24AC 28 58 93 3 | ||||
| TT-ST-M-2/2-24DC 28 58 91 7 | ||||
| MULTISTAGE TERMITRAB
|
Snubber, spring-cage modular terminal block with integrated interference filter | TT-ST-M-SFP 28 58 94 6 | ||
| TERMITRAB
|
Single Component Fine, Medium, or Coarse Protection Integrated into Modular Terminal Block (SLKK5) | with radio interference suppression capacitor: | TT-SLKK5-C 12N-230AC 27 48 06 9 |
Datasheet |
| TT-SLKK5-C 3N3-230AC 27 98 79 2 |
Datasheet | |||
| TERMITRAB
|
with suppressor diode: | TT-SLKK5-S-5DC 28 09 58 4 |
Datasheet | |
| TT-SLKK5-S-12DC 28 09 59 7 |
Datasheet | |||
| TT-SLKK5-S-24DC 28 09 60 7 |
Datasheet | |||
| TTT-SLKK5-S-48DC 28 09 61 0 |
Datasheet | |||
| TT-SLKK5-S-60DC 28 09 62 3 |
Datasheet | |||
| TT-SLKK5-S-12AC 28 09 63 6 |
Datasheet | |||
| TT-SLKK5-S-24AC 28 09 64 9 |
Datasheet | |||
| TT-SLKK5-S-48AC 28 09 65 2 |
Datasheet | |||
| TT-SLKK5-S-60AC 28 09 66 5 |
Datasheet | |||
| TERMITRAB
|
with varistor: | TT-SLKK5/ 12DC 27 94 89 3 |
Datasheet | |
| TT-SLKK5/ 24DC 27 94 90 3 |
Datasheet | |||
| TT-SLKK5/ 48DC 27 94 91 6 |
Datasheet | |||
| TT-SLKK5/ 60DC 27 94 92 9 |
Datasheet | |||
| TT-SLKK5/110DC 27 94 93 2 |
Datasheet | |||
| TT-SLKK5/ 12AC 27 94 94 5 |
Datasheet | |||
| TT-SLKK5/ 24AC 27 94 95 8 |
Datasheet | |||
| TT-SLKK5/ 48AC 27 94 96 1 |
Datasheet | |||
| TT-SLKK5/ 60AC 27 94 97 4 |
Datasheet | |||
| TT-SLKK5/110AC 27 94 98 7 |
Datasheet | |||
| with gas-filled surge voltage arrester: | TT-SLKK5-F/110AC 27 65 60 2 |
Datasheet |

COMTRAB MODULAR
| Image | Product Description | Power System | Type Description/ Order Number |
Datasheet/ Manual |
|
|
Hybrid Protection Circuit in one 9.5mm Modular High-Density Package | For analog signal: | CTM 1x2-12DC 28 38 59 7 |
Datasheet |
| CTM 1x2-24DC 28 38 51 3 | ||||
| CTM 1x2-60DC 28 38 56 8 | ||||
| CTM 1x2-110AC 28 38 53 9 | ||||
| For discrete signal: | CTM 2x1-5DC 28 38 57 1 | |||
| CTM 2x1-12DC 28 38 58 4 | ||||
| CTM 2x1-24DC 28 38 50 0 | ||||
| CTM 2x1-60DC 28 38 54 2 | ||||
| CTM 2x1-110AC 28 38 52 6 | ||||
| Base-Element: | CT-TERMIBLOCK 8 DA 04 41 72 4 | |||
| CT-TERMIBLOCK 10 DA 04 41 71 1 | ||||
| CT 8-TL 27 65 43 7 | ||||
| CT 10-TL 27 65 54 7 | ||||
| Mounting Clip: | CT 8-MB/3 27 65 54 3 | |||
| CT 10-MB/3 27 65 37 2 | ||||
| CT 8-MB/10 27 65 46 6 | ||||
| CT 10-MB/10 27 65 38 5 | ||||
| CT 1-8-ES 27 65 55 0 | ||||
| CT 1-10-ES 27 65 54 7 |















