DC Surge Protection

Surge protection is available for common applications such as telecommunication, cell tower site, photovoltaic/solar and off grid application.

Solar Photovoltaic- SET
The PV sets are pre assembled protection solutions in IP65 installation housing. All surge arresters in the PV sets have temperature-monitored high-capacity varistors with optical fault warning and dynamic disconnect device.
PV-SET 1000 DC protects a photovoltaic string or a string input at the inverter between L+, L- and the ground/PE.
PV-SET 1000 DC/AC provides optimum protection to an inverter, since the pre-assembled solution protects the DC input and the AC outputs from surge voltages.
PV-SET 5ST/600DC is designed for the protection of an inverter.

VALVETRAB MS
VALVETRAB MS is a one position, rail-mountable surge protective devices. VALVETRAB can be mounted in rows and bridged on the ground connection side. Available in single phase and 3 phase configurations. Voltages range from 12 V AC up to 1000 V DC.
Features of VALVETRAB MS:
- Remote indicator contact
- Bi-connect terminal blocks
- Mechanical coding for all slots
- Thermal disconnect device


