ELR: High Power, Solid State, Single Phase Load Relays
These high power solid state relays modules are resistant to high shock and vibration environments. Typical applications include:
- Production machines,
- Temperature controllers
- Conveying systems
- Light and lighting systems
DC Inputs
| Image | Product Description | Type Description / Order Number |
Data Sheet | CAD |
|
Single Phase high power solid state relay with DC input capable of high frequency switching with 0V crossing to eliminate the generation of electrical noise. Switching lifetime is theoretically infinite. Input Voltage: 4Vdc to 30Vdc Output Voltage / Current: 42Vac to 660Vac / 20A |
ELR 1-24DC/600AC-20 P/N 2297138 |
Datasheet | |
|
Single Phase high power solid state relay with DC input capable of high frequency switching with 0V crossing to eliminate the generation of electrical noise. Switching lifetime is theoretically infinite. Input Voltage: 4Vdc to 30Vdc Output Voltage / Current: 42Vac to 660Vac / 30A |
ELR 1-24DC/600AC-30 P/N 2297154 |
Datasheet | |
|
Single Phase high power solid state relay with DC input capable of high frequency switching with 0V crossing to eliminate the generation of electrical noise. Switching lifetime is theoretically infinite. Input Voltage: 4Vdc to 30Vdc Output Voltage / Current: 42Vac to 660Vac / 50A |
ELR 1-24DC/600AC-50 P/N 2297170 |
Datasheet |

AC Inputs
| Image | Product Description | Type Description / Order Number |
Data Sheet | CAD |
|
Single Phase high power solid state relay with AC input capable of high frequency switching with 0V crossing to eliminate the generation of electrical noise. Switching lifetime is theoretically infinite. Input Voltage: 24Vac to 275Vac Output Voltage / Current: 42Vac to 660Vac / 20A |
ELR 1-230AC/600AC-20 P/N 2297141 |
Datasheet | |
|
Single Phase high power solid state relay with AC input capable of high frequency switching with 0V crossing to eliminate the generation of electrical noise. Switching lifetime is theoretically infinite. Input Voltage: 24Vac to 275Vac Output Voltage / Current: 42Vac to 660Vac / 30A |
ELR 1-230AC/600AC-30 P/N 2297167 |
Datasheet | |
|
Single Phase high power solid state relay with AC input capable of high frequency switching with 0V crossing to eliminate the generation of electrical noise. Switching lifetime is theoretically infinite. Input Voltage: 24Vac to 275Vac Output Voltage / Current: 42Vac to 660Vac / 50A |
ELR 1-230AC/600AC-50 P/N 2297183 |
Datasheet |


