Fiber Optic and Serial Accessories
Industrial fiber optic and serial accessories from Phoenix Contact are available for use with industrial media converters. D-Sub connection technology from Phoenix Contact are able to be field wired, allowing for a more efficient installation process.
Please select:
Fiber Optic Accessories
| Image | Description | Type Description/ Part # |
Datasheet |
| Fiber Optic Cable Solutions | |||
Polymer Fiber Optic Cable
|
Polymer fiber cable POF, duplex, 980/1000 micro m, heavy-duty version, for permanent indoor installation |
PSM-LWL-RUGGED-980/1000 2744322 |
Datasheet |
| Polymer Fiber Optic cable,duplex, 980/1000, for indoor installation, medium strength sheathing |
PSM-LWL-KDHEAVY-980/1000
2744319 |
Datasheet | |
| Polymer Fiber Optic cable,duplex, 980/1000, µ, heavy-weight, highly flexible version for flexible conduit applications. | PSM-LWL-RUGGED-FLEX-980/1000
2744335 |
Datasheet | |
HCS Fiber Optic Cable
|
HCS Fiber Optic cable, duplex, 200/230, for indoor installation, medium strength sheathing |
PSM-LWL-HCS-RUGGED-200/230
2799885 |
Datasheet |
| HCS Fiber Optic cable, duplex, 200/230, for outdoor installation |
PSM-LWL-HCSO-200/230
2799445 |
Datasheet | |
Glass Fiber Optic Cable
|
Glass Fiber Optic cable, duplex, 50/125, for indoor installation |
PSM-LWL-GDM-RUGGED-50/125
2799322 |
Datasheet |
| Fiber Optic Connectors | |||
![]() |
F-SMA connector set for Polymer Fiber, 4-pack |
PSM-SET-FSMA/4-KT
2799720 |
Datasheet |
| F-SMA connector set for HCS Fiber, 4-pack | PSM-SET-FSMA/4-HCS
2799487 |
||
| DIY Fiber Optic Kit | |||
![]() |
Polymer Fiber DIY connection kit | PSM-POF-KONFTOOL
2744131 |
Datasheet |
| HCS Fiber DIY connection kit | PSM-HCS-KONFTOOL
2799526 |
Datasheet | |
| Fiber Optic Power Meter Kit | |||
![]() |
Fiber Optic power measuring kit | PSM-FO-POWERMETER
2799539 |
Datasheet |

Profibus Connectors
| Image | Description | Type Description/ Part # |
Datasheet |
|
Designed for use in PROFIBUS systems up to 12 Mbps Angled |
SUBCON-PLUS-PROFIB/SC2
2708232 |
Datasheet |
| Designed for use in PROFIBUS systems up to 12 Mbps angled with 2nd D9-SUB socket |
SUBCON-PLUS-PROFIB/PG/SC2
2708245 |
Datasheet | |
| Designed for use in PROFIBUS systems up to 12 Mbps axial cable entry |
SUBCON-PLUS-PROFIB/AX/SC
2744380 |
Datasheet | |
|
D-Sub Connecor for Profibus
|
D-Sub connector for Profibus enclosed in shielded housing with integrated terminating resistor. IDC Connection technology Right-angle with & without programming port |
SUBCON-PLUS-PROFIB/FC 90 2313274 |
Datasheet |
|
SUBCON-PLUS-PROFIB/PG/FC 90 2313287 |
Datasheet | ||
Profibus Cable
|
PROFIBUS cable, up to 12 Mbps for permanent connection |
PSM-CABLE-PROFIB/FC
2744652 |
Datasheet |
Profibus Stripping Tool
|
Fast connection tool for PROFIBUS Connector |
PSM-STRIP-FC-PROFIB
2744623 |
Datasheet |
Profibus Knifeblock
|
PROFIBUS Stripping Tool Refill | PSM-STRIP-KNIFEBLOCK |

RS-232 & RS 422 Connectors
| Image | Description | Type Description/ Part # |
Datasheet |
![]() |
D-SUB Connector, with screw connection -9-pos., socket |
SUBCON 9/F-SH
2761499 |
No Datasheet |
| D-SUB Connector, with screw connection 9-pos., pin |
SUBCON 9/M-SH
2761509 |
||
| D-SUB Connector, with screw connection 15-pos., socket |
SUBCON 15/F-SH
2761596 |
||
| D-SUB Connector, with screw connection 15-pos., pin |
SUBCON 15/M-SH
2761606 |
||

D-SUB Connectors for CAN
| Image | Description | Type Description/ Part # |
Datasheet |
![]() |
CAN, CANopen, SafetyBus-P connector, up to 1Mbps, integrated termination resistor that can be activated from the outside, with screw connection, 9-pos., -angled |
SUBCON-PLUS-CAN/SC2
2708999 |
Datasheet |
| CAN, CANopen, SafetyBus-P connector, up to 1Mbps, integrated termination resistor that can be activated from the outside, with screw connection, 9-pos., -angled with second D9-SUB pin |
SUBCON-PLUS-CAN/PG
2708119 |
Datasheet | |
| CAN, CANopen, SafetyBus-P connector, up to 1Mbps, integrated termination resistor that can be activated from the outside, with screw connection, 9-pos., -axial cable entry |
SUBCON-PLUS-CAN/AX
2306566 |
Datasheet | |

D-SUB Connectors for MODBUS
| Image | Description | Type Description/ Part # |
Datasheet |
![]() |
D-SUB connector, with two cable entries for MODBUS, MODBUS-PLUS BITBUS, ARCNET MULT/MININET SYSTEM 2003, P-NET,pin assignment 1,2,3,5,6,8 9-pos., pin |
SUBCON-PLUS M1
2761826 |
Datasheet |
| D-SUB connector, with two cable entries for MODBUS, MODBUS-PLUS BITBUS, ARCNET MULT/MININET SYSTEM 2003, P-NET,pin assignment 1,2,3,5,6,8 9-pos., socket |
SUBCON-PLUS F1
2744267 |
Datasheet | |
| D-SUB connector, with two cable entries fro SUCONET K1, K2, S-BUS, J-BUS, pin assignment 2,3,4,5,7,9 9-pos., pin |
SUBCON-PLUS M2
2761839 |
Datasheet | |
| D-SUB connector, with two cable entries fro SUCONET K1, K2, S-BUS, J-BUS, pin assignment 2,3,4,5,7,9 9-pos., socket |
SUBCON-PLUS F2
2799490 |
Datasheet | |
| D-SUB connector, with two cable entries for MODUBS, CEGELEC, pin assignment 1,1,2,3,6,7 9-pos., socket |
SUBCON-PLUS F5
2744102 |
Datasheet | |
| D-SUB connector with two cable entries, universal type, pin assignment 1,2,3,4,5,6,7,8,9 on every screw terminal block 9-pos., pin |
SUBCON-PLUS 9/M
2744018 |
||
| D-SUB connector with two cable entries, universal type, pin assignment 1,2,3,4,5,6,7,8,9 on every screw terminal block 9-pos., socket |
SUBCON-PLUS 9/F
2744241 |

RS 232 Cable Adapter
| Image | Description | Type Description/ Part # |
Datasheet |
![]() |
RS-232-D-SUB Cable, length 0.5 m & 2 m |
PSM-KA9SUB9/BB/0,5METER
2708520 2799474 |

RS485 Branch Splitters
| Image | Description | Type Description/ Part # |
Datasheet |
![]() |
Passive RS-485 T-distributor, fitted with a 9 pos.D-SUB male connector and two 9-pos.D-SUB female connectors |
PSM-PTK
2760623 |
|
| Passive RS-485 T-distributor, fitted with one 9-pos. D-SUB male connector and five 9-pos. D-SUB female connectors |
PSM PTK-4
2799364 |


















