Timer Relays
The ETD series timer relays help you to monitor time function without using complicated bus systems or mini-controllers. You notice the cost advantages with the simplest of applications thanks to time savings (no software) and easy installation.

Timer Relays
| Image | Power | Product Description | Type Description/ Order Number |
Datasheet/ Manual |
CAD Drawing | |
![]() |
24V - 240Vac/dc | Multifunctional timer with settable pulse and pause times | ETD-SL-2T-I 2866174 |
Datasheet | dxf | |
![]() |
24V - 240Vac/dc | Multifunctional timer with one settable time | ETD-SL-1T-DTF 2866161 |
Datasheet | dxf | |
![]() |
24V - 240Vac/dc | Multifunctional timer with two settable times | ETD-FL-2T-DTI 2866187 |
Datasheet | dxf | |
![]() |
Select power module | Timer relay for Star/Delta start-ups | ETD-SL-1T-S 2867924 |
Datasheet | ||

Power Modules
| Image | Power | Product Description | Type Description/ Order Number |
Datasheet/ Manual |
CAD Drawing | |
![]() |
20 - 30Vdc | 24VDC power module for SL monitoring relay | EMD-SL-PS-24DC 2885359 |
|||
![]() |
108 - 132Vac | 120VAC power module for SL monitoring relay | EMD-SL-PS-120AC 2885731 |








