Current Monitoring and Voltage Relays



Measure, monitor and control drives and motors within your switchgear system. The monitoring of voltage, amperage and temperature are critical in scheduling your preventative maintenance.


Single-Phase Current Monitoring

Image Power Product Description Type Description/
Order Number
Datasheet/
Manual
CAD Drawing
Select power module Single-phase overcurrent monitoring relay for monitoring 1 to 10A AC/DC EMD-SL-C-OC-10
2866109
Datasheet/
Manual
dwg
Select power module Single-phase undercurrent monitoring relay for monitoring 1 to 10A AC/DC EMD-SL-C-UC-10
2867937
Datasheet  
24V - 240Vac/dc Single-phase overcurrent / undercurrent monitoring relay for monitoring 1 to 10A AC/DC EMD-FL-C-10
2866022
Datasheet/
Manual
dwg

 


Single-Phase Voltage Monitoring

Image Power Product Description Type Description/
Order Number
Datasheet/
Manual
CAD Drawing
Select power module Single-phase undervoltage
monitoring relay for monitoring
1 to 300V AC/DC
EMD-SL-V-UV-300
2866035
Datasheet/
Manual
dwg
24V - 240Vac/dc Single-phase undervoltage /
overvoltage monitoring relay
for monitoring 1 to 300V AC/DC
EMD-FL-V-300
2866048
Datasheet/
Manual
dwg

 


Three-Phase Voltage Monitoring

Image Power Product Description   Type Description/
Order Number
Datasheet/
Manual
CAD Drawing
Select power module Three-phase voltage range
monitoring relay for monitoring
280 to 520V AC
  EMD-SL-3V-400
2866051
Datasheet dxf
24V - 240Vac/dc Three-phase under-voltage, window, phase sequence, and phase failure monitoring relay   EMD-FL-3V-230 2885773 Datasheet  
24V - 240Vac/dc Three-phase undervoltage,
phase sequence, and range
monitoring relay for monitoring
280 to 520V AC
  EMD-FL-3V-400
2866064
Datasheet/
Manual
dxf
Select power module Three-phase undervoltage,
phase sequence, and range
monitoring relay for monitoring
350 to 650V AC
  EMD-FL-3V-500
2867979
Datasheet/
Manual
 
Select power module Three-phase undervoltage,
phase sequence, and range
monitoring relay for monitoring
483 to 897V AC
  EMD-FL-3V-690
2885249
Datasheet/
Manual
 
  Three-phase phase sequence
monitoring relay for monitoring
230 to 457V AC
  EMD-SL-PH-400
2866077
Datasheet/
Manual
dxf

 


Thermistor Monitoring

Image Power Product Description Type Description/
Order Number
Datasheet/
Manual
CAD Drawing
Select power module Motor winding temperature
monitoring relay
EMD-SL-PTC
2866093
Datasheet/
Manual
dwg

 


Power Modules

Image Power Product Description Type Description/
Order Number
Datasheet/
Manual
CAD Drawing
  24VDC power module for SL monitoring relay EMD-SL-PS-24DC
2885359
   
  120VAC power module for SL monitoring relay EMD-SL-PS-120AC
2885731


  230VAC power module for SL monitoring relay EMD-SL-PS-230AC
2866129
Datasheet

  120VAC power module for FL 45mm wide monitoring relay EMD-SL-PS45-120AC
2885744


  230VAC power module for FL 45mm wide monitoring relay EMD-SL-PS45-230AC
2885294
Datasheet

 


Further information and services related to this article