QUINT BUFFER
Hardware
There are up to three separate products involved when designing a QUINT POWER system with a QUINT DC UPS backup.
24Vdc QUINT power supply
24Vdc QUINT DC UPS
24Vdc QUINT Battery
Note: Internal 1.3AH (amp/hour) battery included in 10A QUINT UPS version.

Note: Internal 1.3AH (amp/hour) battery included in 10A QUINT UPS version.
Figure 1 shows the UPS connected to the output of the power supply and the battery connected to the UPS.
There are two separate products involved when designing a QUINT POWER system with a QUINT BUFFER.
- 24Vdc QUINT power supply
- 24Vdc QUINT BUFFER (battery can not be connected)

QUINT UPS and Battery Versions
There are three versions of the QUINT UPS.
- 24Vdc / 10 amp (includes internal, non-replaceable, 1.3AH battery)
- 24Vdc / 20 amp (External battery must be added)
- 24Vdc / 40 amp (External battery must be added)
The QUINT batteries are durable rechargeable lead gel batteries. There are three external QUINT Batteries versions.
- 3.4AH
- 7.2AH
- 12AH

Product Selection
Use table, below,1 to help you select the QUINT DC UPS and QUINT battery combination or QUINT BUFFER products. These products must be used in combination with a 24Vdc QUINT power supply.

Selection Key
A = QUINT-BUFFER/24DC/20 (P/N 2866213) (No battery required)
B = QUINT-DC-UPS/24DC/10 (P/N 2866226) (Internal 1.3AH battery included)
C = QUINT-DC-UPS/24DC/20 (P/N 2866239) and QUINT-BAT/24DC/3.4AH (P/N 2866349)
D = QUINT-DC-UPS/24DC/20 (P/N 2866239) and QUINT-BAT/24DC/7.2AH (P/N 2866352)
E = QUINT-DC-UPS/24DC/20 (P/N 2866239) and QUINT-BAT/24DC/12AH (P/N 2866365)
F = QUINT-DC-UPS/24DC/40 (P/N 2866242) and QUINT-BAT/24DC/3.4AH (P/N 2866349)
G = QUINT-DC-UPS/24DC/40 (P/N 2866242) and QUINT-BAT/24DC/7.2AH (P/N 2866352)
H = QUINT-DC-UPS/24DC/40 (P/N 2866242) and QUINT-BAT/24DC/12AH (P/N 2866365)

| QUINT BUFFER | ||||
| Image | Product Description | Type Description / Order Number |
Data Sheet | CAD |
|
Input: 24Vdc Output: 24Vdc Maximum Current: 20A |
![]() QUINT-BUFFER/24DC/20 P/N 2866213 |
Datasheet | DXF |



